Conductive Elastomer Jam Nut EMI Seals | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de material

Repuestos

Diámetro interior (Pulgadas)

Grosor del material (pulg)

Cumple con los certificados

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Conductive Elastomer Jam Nut EMI Seals

Conductive Elastomer Jam Nut EMI Seals

Parker Chomerics Jam Nut Seals are available in various CHO-SEAL conductive elastomer materials which provide a moisture and pressure seal with the added benefit of EMI shielding. Directly interchangeable with standard Mil Spec sizing.

Descripción completa del producto

Parker Chomerics Jam Nut Seals are available in various CHO-SEAL conductive elastomer materials which provide a moisture and pressure seal with the added benefit of EMI shielding.  Directly interchangeable with standard Mil Spec sizing.

Environmental sealing is not compromised for EMI shielding as these jam nut seals provide a superb weather seal.

Features and Benefits:
• Available in many  CHO-SEAL® conductive elastomer materials
• Interchangeable with industry standard sized non-conductive o-rings
• Inside diameter tolerances to within 0.010 inches
• Cross section diameter tolerances to within 0.004 inches
• Matches MIL-C-2899, MIL-C 26482, and MIL-C-81511     

Documentos relacionados

×
Productos Tipo de material Repuestos Diámetro interior (Pulgadas) Grosor del material (pulg) Cumple con los certificados
30-03-8800-6308 CHO-SEAL 6308 1.862 0.103
30-03-2065-6330 CHO-SEAL 6330 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-6330 CHO-SEAL 6330 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-6330 CHO-SEAL 6330 0.739 0.07
30-03-1981-6330 CHO-SEAL 6330 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-6330 CHO-SEAL 6330 0.864 0.07
30-03-2068-6330 CHO-SEAL 6330 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-6330 CHO-SEAL 6330 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-6330 CHO-SEAL 6330 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-6330 CHO-SEAL 6330 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-6330 CHO-SEAL 6330 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-6330 CHO-SEAL 6330 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-6330 CHO-SEAL 6330 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-6330 CHO-SEAL 6330 1.862 0.103
30-03-2065-L6303 CHO-SEAL L6303 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-L6303 CHO-SEAL L6303 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-L6303 CHO-SEAL L6303 0.739 0.07
30-03-1981-L6303 CHO-SEAL L6303 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-L6303 CHO-SEAL L6303 0.864 0.07
30-03-2068-L6303 CHO-SEAL L6303 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-L6303 CHO-SEAL L6303 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-L6303 CHO-SEAL L6303 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-L6303 CHO-SEAL L6303 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-L6303 CHO-SEAL L6303 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-L6303 CHO-SEAL L6303 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-L6303 CHO-SEAL L6303 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-L6303 CHO-SEAL L6303 1.862 0.103
30-03-2065-1350 CHO-SEAL 1350 M83528/002M-15 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-1350 CHO-SEAL 1350 M83528/002M-17 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-1350 CHO-SEAL 1350 M83528/002M-18 0.739 0.07 N/A
30-03-1981-1350 CHO-SEAL 1350 M83528/002M-19 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-1350 CHO-SEAL 1350 M83528/002M-20 0.864 0.07 N/A
30-03-2068-1350 CHO-SEAL 1350 M83528/002M-22 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-1350 CHO-SEAL 1350 M83528/002M-24 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-1350 CHO-SEAL 1350 M83528/002M-26 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-1350 CHO-SEAL 1350 M83528/002M-28 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-1350 CHO-SEAL 1350 M83528/002M-128 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-1350 CHO-SEAL 1350 M83528/005M-22 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-1350 CHO-SEAL 1350 M83528/002M-132 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-1350 CHO-SEAL 1350 M83528/002M-134 1.862 0.103 N/A
30-03-2065-1310 CHO-SEAL 1310 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-1310 CHO-SEAL 1310 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-1310 CHO-SEAL 1310 0.739 0.07
30-03-1981-1310 CHO-SEAL 1310 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-1310 CHO-SEAL 1310 0.864 0.07
30-03-2068-1310 CHO-SEAL 1310 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-1310 CHO-SEAL 1310 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-1310 CHO-SEAL 1310 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-1310 CHO-SEAL 1310 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-1310 CHO-SEAL 1310 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-1310 CHO-SEAL 1310 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-1310 CHO-SEAL 1310 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-1310 CHO-SEAL 1310 1.862 0.103
30-03-2065-1273 CHO-SEAL 1273 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-1273 CHO-SEAL 1273 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-1273 CHO-SEAL 1273 0.739 0.07
30-03-1981-1273 CHO-SEAL 1273 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-1273 CHO-SEAL 1273 0.864 0.07
30-03-2068-1273 CHO-SEAL 1273 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-1273 CHO-SEAL 1273 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-1273 CHO-SEAL 1273 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-1273 CHO-SEAL 1273 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-1273 CHO-SEAL 1273 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-1273 CHO-SEAL 1273 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-1273 CHO-SEAL 1273 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-1273 CHO-SEAL 1273 1.862 0.103
30-03-2065-1270 CHO-SEAL 1270 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-1270 CHO-SEAL 1270 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-1270 CHO-SEAL 1270 0.739 0.07
30-03-1981-1270 CHO-SEAL 1270 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-1270 CHO-SEAL 1270 0.864 0.07
30-03-2068-1270 CHO-SEAL 1270 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-1270 CHO-SEAL 1270 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2065-6502 CHO-SEAL 6502 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-6502 CHO-SEAL 6502 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-6502 CHO-SEAL 6502 0.739 0.07
30-03-1981-6502 CHO-SEAL 6502 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-6502 CHO-SEAL 6502 0.864 0.07
30-03-2068-6502 CHO-SEAL 6502 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-6502 CHO-SEAL 6502 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-6502 CHO-SEAL 6502 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-6502 CHO-SEAL 6502 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-6502 CHO-SEAL 6502 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-6502 CHO-SEAL 6502 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-6502 CHO-SEAL 6502 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-6502 CHO-SEAL 6502 1.862 0.103
30-03-2065-6503 CHO-SEAL 6503 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-6503 CHO-SEAL 6503 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-6503 CHO-SEAL 6503 0.739 0.07
30-03-1981-6503 CHO-SEAL 6503 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-6503 CHO-SEAL 6503 0.864 0.07
30-03-2068-6503 CHO-SEAL 6503 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-6503 CHO-SEAL 6503 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-6503 CHO-SEAL 6503 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-6503 CHO-SEAL 6503 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-6503 CHO-SEAL 6503 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-6503 CHO-SEAL 6503 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-6503 CHO-SEAL 6503 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-6503 CHO-SEAL 6503 1.862 0.103
30-03-2065-1298 CHO-SEAL 1298 M83528/002D-15 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-1298 CHO-SEAL 1298 M83528/002D-17 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-1298 CHO-SEAL 1298 M83528/002D-18 0.739 0.07 N/A
30-03-1981-1298 CHO-SEAL 1298 M83528/002D-19 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-1298 CHO-SEAL 1298 M83528/002D-20 0.864 0.07 N/A
30-03-2068-1298 CHO-SEAL 1298 M83528/002D-22 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-1298 CHO-SEAL 1298 M83528/002D-24 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-1298 CHO-SEAL 1298 M83528/002D-26 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-1298 CHO-SEAL 1298 M83528/002D-28 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-1298 CHO-SEAL 1298 M83528/002D-128 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-1298 CHO-SEAL 1298 M83528/005D-22 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-1298 CHO-SEAL 1298 M83528/002D-132 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-1298 CHO-SEAL 1298 M83528/002D-134 1.862 0.103 N/A
30-03-2065-1285 CHO-SEAL 1285 M83528/002B-15 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-1285 CHO-SEAL 1285 M83528/002B-17 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-1285 CHO-SEAL 1285 M83528/002B-18 0.739 0.07 N/A
30-03-1981-1285 CHO-SEAL 1285 M83528/002B-19 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-1285 CHO-SEAL 1285 M83528/002B-20 0.864 0.07 N/A
30-03-2068-1285 CHO-SEAL 1285 M83528/002B-22 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-1285 CHO-SEAL 1285 M83528/002B-24 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-1285 CHO-SEAL 1285 M83528/002B-26 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-1285 CHO-SEAL 1285 M83528/002B-28 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-1285 CHO-SEAL 1285 M83528/002B-128 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-1285 CHO-SEAL 1285 M83528/005B-22 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-1285 CHO-SEAL 1285 M83528/002B-132 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-1285 CHO-SEAL 1285 M83528/002B-134 1.862 0.103 N/A
30-03-2065-1287 CHO-SEAL 1287 M83528/002D-15 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-1287 CHO-SEAL 1287 M83528/002D-17 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-1287 CHO-SEAL 1287 M83528/002D-18 0.739 0.07 N/A
30-03-1981-1287 CHO-SEAL 1287 M83528/002D-19 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-1287 CHO-SEAL 1287 M83528/002D-20 0.864 0.07 N/A
30-03-2068-1287 CHO-SEAL 1287 M83528/002D-22 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-1287 CHO-SEAL 1287 M83528/002D-24 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-1287 CHO-SEAL 1287 M83528/002D-26 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-1287 CHO-SEAL 1287 M83528/002D-28 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-1287 CHO-SEAL 1287 M83528/002D-128 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-1287 CHO-SEAL 1287 M83528/005D-22 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-1287 CHO-SEAL 1287 M83528/002D-132 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-1287 CHO-SEAL 1287 M83528/002D-134 1.862 0.103 N/A
30-03-2065-1215 CHO-SEAL 1215 M83528/002A-15 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-1215 CHO-SEAL 1215 M83528/002A-17 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-1215 CHO-SEAL 1215 M83528/002A-18 0.739 0.07 N/A
30-03-1981-1215 CHO-SEAL 1215 M83528/002A-19 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-1270 CHO-SEAL 1270 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-1270 CHO-SEAL 1270 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-1270 CHO-SEAL 1270 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-1270 CHO-SEAL 1270 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-1270 CHO-SEAL 1270 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-1270 CHO-SEAL 1270 1.862 0.103
30-03-2076-1215 CHO-SEAL 1215 M83528/002A-20 0.864 0.07 N/A
30-03-2068-1215 CHO-SEAL 1215 M83528/002A-22 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-1215 CHO-SEAL 1215 M83528/002A-24 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-1215 CHO-SEAL 1215 M83528/002A-26 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-1215 CHO-SEAL 1215 M83528/002A-28 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-1215 CHO-SEAL 1215 M83528/002A-128 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-1215 CHO-SEAL 1215 M83528/005A-22 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-1215 CHO-SEAL 1215 M83528/002A-132 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-1215 CHO-SEAL 1215 M83528/002A-134 1.862 0.103 N/A
30-03-2065-1217 CHO-SEAL 1217 M83528/002C-15 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-1217 CHO-SEAL 1217 M83528/002C-17 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-1217 CHO-SEAL 1217 M83528/002C-18 0.739 0.07 N/A
30-03-1981-1217 CHO-SEAL 1217 M83528/002C-19 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-1217 CHO-SEAL 1217 M83528/002C-20 0.864 0.07 N/A
30-03-2068-1217 CHO-SEAL 1217 M83528/002C-22 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-1217 CHO-SEAL 1217 M83528/002C-24 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-1217 CHO-SEAL 1217 M83528/002C-26 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-1217 CHO-SEAL 1217 M83528/002C-28 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-1217 CHO-SEAL 1217 M83528/002C-128 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-1217 CHO-SEAL 1217 M83528/005C-22 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-1217 CHO-SEAL 1217 M83528/002C-132 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-1217 CHO-SEAL 1217 M83528/002C-134 1.862 0.103 N/A
30-03-2065-S6305 CHO-SEAL S6305 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-S6305 CHO-SEAL S6305 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-S6305 CHO-SEAL S6305 0.739 0.07
30-03-1981-S6305 CHO-SEAL S6305 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-S6305 CHO-SEAL S6305 0.864 0.07
30-03-2068-S6305 CHO-SEAL S6305 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-S6305 CHO-SEAL S6305 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-S6305 CHO-SEAL S6305 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-S6305 CHO-SEAL S6305 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-S6305 CHO-SEAL S6305 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-S6305 CHO-SEAL S6305 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-S6305 CHO-SEAL S6305 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-S6305 CHO-SEAL S6305 1.862 0.103
30-03-2065-6370 CHO-SEAL 6370 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-6370 CHO-SEAL 6370 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-6370 CHO-SEAL 6370 0.739 0.07
30-03-1981-6370 CHO-SEAL 6370 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-6370 CHO-SEAL 6370 0.864 0.07
30-03-2068-6370 CHO-SEAL 6370 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-6370 CHO-SEAL 6370 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-6370 CHO-SEAL 6370 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-6370 CHO-SEAL 6370 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-6370 CHO-SEAL 6370 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-6370 CHO-SEAL 6370 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-6370 CHO-SEAL 6370 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-6370 CHO-SEAL 6370 1.862 0.103
30-03-2065-6371 CHO-SEAL 6371 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-6371 CHO-SEAL 6371 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-6371 CHO-SEAL 6371 0.739 0.07
30-03-1981-6371 CHO-SEAL 6371 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-6371 CHO-SEAL 6371 0.864 0.07
30-03-2068-6371 CHO-SEAL 6371 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-6371 CHO-SEAL 6371 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-6371 CHO-SEAL 6371 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-6371 CHO-SEAL 6371 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-6371 CHO-SEAL 6371 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-6371 CHO-SEAL 6371 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-6371 CHO-SEAL 6371 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-8800-6371 CHO-SEAL 6371 1.862 0.103
30-03-2065-6308 CHO-SEAL 6308 0.551 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2066-6308 CHO-SEAL 6308 0.676 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2075-6308 CHO-SEAL 6308 0.739 0.07
30-03-1981-6308 CHO-SEAL 6308 0.801 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2076-6308 CHO-SEAL 6308 0.864 0.07
30-03-2068-6308 CHO-SEAL 6308 0.989 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2069-6308 CHO-SEAL 6308 1.114 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2070-6308 CHO-SEAL 6308 1.239 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2071-6308 CHO-SEAL 6308 1.364 0.07 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2072-6308 CHO-SEAL 6308 1.487 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-1846-6308 CHO-SEAL 6308 1.612 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5
30-03-2031-6308 CHO-SEAL 6308 1.737 0.103 MIL-C-38999JS1N1 MIL-C-26482GS1A5

687852
179336