Custom-Molded Parts for Oil and Gas Applications (Prädifa) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Custom-Molded Parts for Oil and Gas Applications (Prädifa)

Custom-Molded Parts for Oil and Gas Applications (Prädifa)

Parker’s custom-molded or machined seals and parts for applications in the oil and gas industry are available in an extensive range of shapes and cross sections and manufactured from materials certified to API, ISO, Norsok, TOTAL and NACE standards.

Especificaciones técnicas

  • Temperatura máxima de funcionamiento: 400 °F, 204 °C
  • Opciones de material de polímero: Nitrile Butadiene Rubber (NBR, XNBR), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Fluorocarbon Rubber (FKM, FPM), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Polytetrafluoroethylene (PTFE, mPTFE, TFM, Polon®), Polyether Ether Ketone (PEEK), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Temperatura mínima de funcionamiento: -54 °F, -48 °C
  • Cumplimiento con especificaciones: API, ISO, Norsok, TOTAL, NACE
  • División: Prädifa Technology Division
  • Industria: Oil & Gas
  • Durómetro: 80 to 95 Shore A
  • Tipo de productos: Seal

Descripción completa del producto

Parker designs and manufactures engineered elastomeric shapes, both homogeneous and composite configurations, for sealing systems and non-sealing components. Parker’s custom seals are molded or machined using a wide variety of processes including compression molding, transfer molding, injection molding and liquid injection molding. These seals are designed to work as individual components, or in combination with other sealing products in a system.

Our custom machined parts are manufactured from molded billets utilizing the latest technology, ensuring the highest quality. They are available in NBR, HNBR, FKM, Aflas, FFKM and virgin and filled PTFE and PEEKS materials certified to API, ISO, Norsok, TOTAL and NACE standards.

Product benefits:
• Molded elastomers up to 60" (1.5 m) diameter
• Machined plastics up to 20" (0.5 m) diameter
• Materials certified to API 6A FF/HH and Norsok M710 (ISO 23936-2)

Custom-molded or machined components are available in the following compounds:
N4007: HNBR, 95 Shore A, -32 / +150 °C
N4035: HNBR, 80 Shore A, -30 / +150 °C
N4039: HNBR, 90 Shore A, -30 / +150 °C
KA183: HNBR, 85 Shore A, -48 / +150 °C
KB163: HNBR, 90 Shore A, -32 / +150 °C
VG109: FKM, 90 Shore A, -45 / +200 °C
V1238: FKM, 95 Shore A, -26 / +200 °C
Virgin and filled PTFE compounds
Virgin and filled PEEK compounds

Range of application:
Oil and gas industry

Please contact us for more information:
Our application engineering team will be happy to discuss your requirements and work with you to find the best solution for your application profile.

Documentos relacionados

×

687852
687424