Custom Rotary Shaft Seals for Aerospace | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Custom Rotary Shaft Seals for Aerospace

Custom Rotary Shaft Seals for Aerospace

Custom rotary shaft seal designs for aerospace applications include solutions for engines, power transmission and gearboxes, air management on electric fans and motors, landing gear, and wheel and brake systems.

Especificaciones técnicas

  • Material de la junta: NBR, EPR, Fluoroelastomer, Fluoropolymer, Composites, Polyurethanes
  • Materiales de fabricación: Spring Loaded and Springless, Composite Heel, Homogenous, Metal or Rubber-covered Metal Seal Casing
  • Temperatura de funcionamiento: Cryogenic to 500 °F (Cont)
  • Aplicación: Various (depending on style, including General Service, Solvent, Jet Fuels, and Corrosive Conditions)
  • Presión de trabajo máxima: Vacuum to 10000 psi
  • Velocidad de corte máxima: Static to over 5000 ft/min, Static to over 25.4 m/sec

Descripción completa del producto

Parker designs and manufactures lighter, stronger, faster, smarter, and more reliable solutions for aerospace applications.  Our solutions includes standard designs and custom seals for:
• Engines
• Power transmission and gearboxes
• Air management, including electric fans and motors
• Landing gear, and
• Wheel and brake systems

We work with engineers and designers of aircraft and aircraft systems to achieve new heights in sealing possibilities.  We offer customers increased temperature resistance, fluid compatibility, pressure and wear resistance as well as speed to market.  Our team of technical experts “gets it” and our track record proves it.

Our product portfolio includes a broad range of validated rotary shaft seal designs that include:
• Composite rotary shaft Clipper® Oil Seals
• Spring-energized PTFE FlexiSeals™
• Metal case PTFE FlexiCase seals
• Metal and rubber-covered metal case oil seals

For reciprocating hydraulic applications, please see our complete line of hydraulic sealing products which include:
• Rod Seals & Piston Seals
• Precision aerospace T-­seals
• High pressure back-­up rings
• Long­-wearing single­ and double-­acting PTFE slipper seals and scrapers
• High temperature polymer bearings and wear rings

Contact Parker for a consultation and design review.

Documentos relacionados

×
Productos
AERO-ROTARY

687852
687567