Deep PolyPak Hydraulic Seal with Knife Trimmed Scraper Lips (DPP) | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Deep PolyPak Hydraulic Seal with Knife Trimmed Scraper Lips (DPP)

Deep PolyPak Hydraulic Seal with Knife Trimmed Scraper Lips (DPP)

Parker’s DPP Profile, deep PolyPak® hydraulic seal is a rectangular shaped symmetrical squeeze seal with knife trimmed scraper ID and OD lips for rod and piston sealing.

Especificações técnicas

  • Pressão máxima de operação: 2000 to 7000 psi
  • Temperatura mínima de operação: -65 °F
  • Temperatura máxima de operação: 400 °F
  • Material do corpo: FKM, TPU, TPCE, EPDM, XNBR, HNBR
  • Material da mola: FKM, NBR, EPR
  • Para tipo de fluido: Broad Range, Oil, Water, Steam
  • Cor: Black, Orange, Yellow
  • Dureza: 75 to 95 Shore A, 60 Shore D
  • Tipo de aplicação térmica: Varies (depending on material)
  • Opções de materiais de polímeros: Fluorocarbon Rubber (FKM, FPM), Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®), Thermoplastic Copolyester Elastomer (TPC, TPE), Ethylene Propylene Rubber (EPM, EPR, EPDM), Nitrile Butadiene Rubber (NBR, XNBR), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Especificações atendidas: Varies (depending on material), Includes API 6A (FF/HH) (10% Sour Gas)
  • Mídia: Hydraulic
  • Unidade de medida: Length: inch
  • Velocidade máxima de superfície: 100 ft/min, 0.5 m/sec

Descrição completa do produto

AVAILABILITY: A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes. If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab. To check current tooling, review the Part Number Look-up document. Contact Parker for requirements outside typical ranges.

Parker's Deep PolyPak® (DPP Profile) is a symmetrical profile squeeze seal for use in either rod or piston applications. Its rectangular shape ensures stability in the gland. The standard Molythane® shell provides high wear resistance and the O-ring energizer functions as a spring to maintain sealing contact under low pressure or vacuum applications.

The DPP Profile PolyPak seal's scraper lip design cuts fluid film and moves contamination away from the seal. The sharp edge of the lip is formed by a precision knife trimming process during manufacture.

A wide selection of sizes and alternate compounds allow this profile to match up with many hydraulic applications. The DPP Profile PolyPak seal is an economical choice as a stand-alone rod or piston seal. DPP Profile seals should not be installed back-to-back in bi-directional piston applications as a pressure trap between the seals may occur.

Standard Materials (Shell or Seal Body):
• P4615A90 Molythane®; Temp -65 / +200F; Pressure* 5000 psi; Surface speed <1.6 ft/s
• P4622A90 Ultrathane®; Temp -65 / +225F; Pressure* 5000 psi; Surface speed <1.6 ft/s
• Z4651D60 PolyMyte®; Temp -65 / +275F; Pressure* 7000 psi; Surface speed <1.6 ft/s
• N4263A90 Nitroxile®; Temp -20 / +275F; Pressure* 2000 psi; Surface speed <1.6 ft/s
• E4207A90 Ethylene Propylene; Temp -65 / +300F; Pressure* 2000 psi; Surface speed <1.6 ft/s
• V4266A95 FKM; Temp -5 / +400F; Pressure* 2250 psi; Surface speed <1.6 ft/s
• V4208A90 FKM; Temp -5 / +400F; Pressure* 2000 psi; Surface speed <1.6 ft/s
• N4007A95 HNBR; Temp -20 / +320F; Pressure* 2500 psi; Surface speed <1.6 ft/s

Please note: Pressure ratings shown are for predominantly dynamic applications. Where the application is predominantly static, as is typical in Oil & Gas applications, maximum pressure ratings may be extended by a factor of 2 to 3 (or greater), assuming nominal extrusion gap and operating temperature within limits. For assistance, please contact Parker’s application engineering team.

*Pressure ranges shown are for systems without wear rings. If using wear rings, please consult Engineering Section (Section 2) of Parker's Fluid Power Seal Design Guide, Catalog EPS5370.

Energizer Spring Element Materials:
• For seals with 4615 or 4622 PolyPak shell, the standard spring energizer is a nitrile o-ring
• For seals with 4651 PolyPak seal body, the O-spring energizer code must be specified. The standard code is "N" for nitrile o-ring
• For seals with rubber PolyPak seal body, standard spring energizer is an o-ring from the same rubber material family as the seal body.

Alternate Materials: For applications that may require an alternate material, please contact your Parker EPS representative.

Documentos relacionados

×

687852
687567