DP-green® 13 - Custom Size Pleated Filters | #0446500134


LOADING IMAGES
0446500134

DP-green® 13 - Custom Size Pleated Filters | #0446500134

DP-green® 13 pleated air filters offer extremely high filtration efficiency (MERV 13) and can provide points toward LEED green building certification. Available in multiple sizes (1-, 2- or 4-in thickness).


Especificaciones técnicas

  • Número de modelo: DP13 SP4-SNG 22X22X4
  • Marca: Airguard
  • División: HVAC Filtration Division
  • Industria: HVAC and Refrigeration
  • Aplicación: Air Filtration
  • Tecnología: Filtration
  • Tipo de productos: Pleated Filters
  • Estilo de productos: HVAC Frame System
  • Para tipo de fluido: Air
  • Notas: Contact factory for specifications and availability

Información del artículo

Product Overview

DP-green® 13 pleated air filters with Airguard® media offer extremely high filtration efficiency -- maintaining MERV 13 performance throughout their service life. The filters meet minimum efficiency criteria required by Leadership in Energy and Environmental Design (LEED) and in most cases, qualify as a sustainable component for a LEED/Green Building Initiative. They are ideally suited for use in buildings where better indoor air quality is desired such as existing commercial properties, universities, school systems and government institutions. The filters can be used as a pre-filter or final filter without the need to retrofit systems for a high-efficiency rigid filter.

DP-green® 13 pleated filters are available in multiple sizes (1-, 2- or 4-in thickness) with air flow rates ranging from 210–2,170 cfm. Every filter is designed with a consistent pleat shape and provides low resistance, full-depth dust loading, and longer field service life for maximum return on investment. The filters’ heavy-duty beverage board frame and double-walled thickness around the outer edge provide the necessary rigidity to help maintain pleat shape and prevent fluttering during operation. The filters may be installed with the pleats either vertical (preferred) or horizontal.


Markets:
•Commercial and Industrial HVAC
•Process Air Filtration
Applications:
•Air handling systems
•Rooftop units
•Side access housings
•Built-up filter banks
•Pre-filters in single and multi-stage systems
Benefits:

•Maintains MERV 13 performance in a full ASHRAE 52.2-2012 independent test
•Meets minimum efficiency criteria required by Leadership in Energy and Environmental Design (LEED)
•Resistant to moisture, mechanical damage, and microbial growth
•Consistent pleat shape ensures low resistance, full depth dust-loading, and longer service life in the field.

Features:
•Filtration efficiency: MERV 13
•Nominal thickness (in.): 1, 2, 4
•Maximum operating temperatures: 200 °F (93 °C)
•Material of construction: Heavy-duty, moisture-resistant beverage board frame; rust-resistant, expanded metal support grid made of galvanized steel
•Classified per UL Standard 900 for flammability only

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
682632