DP® HD - Custom Size Pleated Filters | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Número de modelo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
DP® HD - Custom Size Pleated Filters

DP® HD - Custom Size Pleated Filters

DP® HD pleated air filters provide extended service life in challenging commercial HVAC and process filtration applications. Achieves MERV 9 before and after conditioning. This filter lasts up to 4 times longer than standard high-capacity alternatives.

Especificaciones técnicas

  • Marca: Airguard
  • División: HVAC Filtration Division
  • Industria: HVAC and Refrigeration
  • Aplicación: Air Filtration
  • Tecnología: Filtration
  • Tipo de productos: Pleated Filters
  • Estilo de productos: HVAC Frame System
  • Para tipo de fluido: Air
  • Notas: Contact factory for specifications and availability

Descripción completa del producto

Product Overview

Airguard® DP® HD extended surface, heavy-duty air filters are designed to withstand even the most demanding commercial HVAC and process filtration applications -- lasting up to 4 times longer than standard high-capacity alternatives. The heavy-duty media, die-cut frame and corrosion-resistant wire backing enable the DP® HD to withstand harsh environments, where elevated moisture conditions and high amounts of airborne dust can result in filter delaminating, excessive buckling, collapsing, racking, and warping.

The filters are manufactured using sophisticated production control techniques to ensure consistent pleat count, height, shape, and spacing. This uniform spacing contributes to a better-performing pleat with low pressure drop, full-depth dust loading, and longer service life. The 4-in. filters feature two sets of pleat stabilizers (fingers) inserted to maintain proper pleat separation and reduce fluttering in operation.

The media consists of proprietary hydrophobic (water repellant) polyester fiber. The pleated media pack is contained in a frame made of two pieces of 27-point heavy-duty, die-cut beverage board with high wet-strength characteristics. Diagonal support members are an integral part of both die-cut pieces, providing support for the media pack on both sides. The two mating pieces of the die-cut frame fully overlap the entire perimeter of the filter. Frame corners include interlocking flaps to provide additional strength and eliminate bypass in the corners.
Markets:
•Commercial and Industrial HVAC
•Process Air Filtration
Applications:
•Air handling systems
•Rooftop units
•Side access housings
•Built-up filter banks
•Pre-filters in single and multi-stage systems
Benefits:
•Rugged design ensures performance in demanding HVAC and process applications
•Low pressure drop and high dust-loading capacity
•Resistant to moisture, fire, mechanical damage, and microbial growth
•Performs to MERV 9 before and after filter conditioning
•Lasts up to 4X times longer than standard commercial high-capacity pleated filters
•Heavy-duty media, die-cut frame, and wire backing prevent delaminating, buckling, collapsing, racking, and warping

Features:
•Filtration efficiency: MERV 9
•Nominal thickness (in.): 1, 2, 4
•Maximum operating temperatures: 225 °F (107 °C)
•Material of construction: 27-point moisture resistant beverage board frame

Documentos relacionados

×
Productos Número de modelo
0447800000 DPHD SP1-SNG 19.375X23.375X1
0447800001 DPHD SP1-SNG 17.5X24.5X1
0447800002 DPHD SP1-TRP 13.5X62.75X1
0447800003 DPHD SP1-TRP 13.375X62.625X1
0447800004 DPHD SP1-SNG 30X20X1
0447800005 DPHD SP1-SNG 25X25X1
0447800006 DPHD SP1-SNG 16X16X1
0447800007 DPHD SP1-SNG 22.25X22.25X1
0447800008 DPHD SP1-SNG 21.5X23.625X1
0447800009 DPHD SP1-SNG 15.75X23.625X1
0447800010 DPHD SP1-SNG 23.625X23.625X1
0447800011 DPHD SP1-SNG 7X21X1
0447800012 DPHD SP1-TRP 6.75X71.25X1
0447800013 DPHD SP1-DBL 16X44X1
0447800014 DPHD SP1-SNG 29.25X7.5X1
0447800015 DPHD SP1-SNG 17.5X21.5X1
0447800016 DPHD SP1-SNG 6.875X23.5X1
0447800017 DPHD SP1-SNG 15X17X1
0447800018 DPHD SP1-SNG 19.5X19.5X1
0447800019 DPHD SP1-SNG 8X21X1
0447800020 DPHD SP1-SNG 8X9.375X1
0447800021 DPHD SP1-TRP 13X70.25X1
0447800022 DPHD SP1-DBL 20X35X1
0447800023 DPHD SP1-SNG 20X24X1
0447800024 DPHD SP1-SNG 11.75X17.125X1
0447800025 DPHD SP1-SNG 13.5X24.5X1
0447800026 DPHD SP1-SNG 14X25X1
0447800027 DPHD SP1-SNG 12X12X1
0447800028 DPHD SP1-SNG 17.5X23.5X1
0447800029 DPHD SP1-SNG 13.5X23.5X1
0447800030 DPHD SP1-SNG 13X13X1
0447800031 DPHD SP1-SNG 9X13
0447800032 DPHD SP1-SNG 13X24X1
0447800033 DPHD SP1-SNG 12X15X1
0447800034 DPHD SP1-DBL 11X46X1
0447800035 DPHD SP1-DBL 9X34X1
0447800036 DPHD SP1-DBL 16X36X1
0447800037 DPHD SP1-DBL 16X50X1
0447800038 DPHD SP1-DBL 17X35X1
0447800039 DPHD SP1-SNG 24X28X1
0447800040 DPHD SP1-DBL 30X36X1
0447800041 DPHD SP1-SNG 11.75X11.75X1
0447800042 DPHD SP1-DBL 16X30X1
0447800043 DPHD SP1-SNG 17X17X1
0447800044 DPHD SP1-SNG 14.125X17.125X1
0447800045 DPHD SP1-SNG 14X14X1
0447800046 DPHD SP1-SNG 21.75X21.75X1
0447800047 DPHD SP1-SNG 21.5X21.5X1
0447800048 DPHD SP1-SNG 14X15X1
0447800049 DPHD SP1-DBL 14X34X1
0447800050 DPHD SP1-DBL 14X39X1
0447800051 DPHD SP1-DBL 15.5X32X1
0447800052 DPHD SP1-SNG 21.5X22.5X1
0447800053 DPHD SP1-SNG 19.5X26.5X1
0447800054 DPHD SP1-SNG 29.5X19.5X1
0447800055 DPHD SP1-SNG 30X23X1
0447800056 DPHD SP1-SNG 20.5X23X1
0447800057 DPHD SP1-DBL 8X32X1
0447800058 DPHD SP1-DBL 8.5X44X1
0447800059 DPHD SP1-SNG 14X24X1
0447800060 DPHD SP1-SNG 30X19X1
0447800061 DPHD SP1-SNG 13X14X1
0447800062 DPHD SP1-SNG 19X19X1
0447800063 DPHD SP1-SNG 20X23X1
0447800064 DPHD SP1-SNG 14X18.75X1
0447800065 DPHD SP1-SNG 30X12X1
0447800066 DPHD SP1-SNG 16.5X24X1
0447800067 DPHD SP1-SNG 19.5X21.5X1
0447800068 DPHD SP1-SNG 12X20X1
0447800069 DPHD SP1-SNG 12X14X1
0447800070 DPHD SP1-SNG 30X24X1
0447800071 DPHD SP1-SNG 9.5X19.5X1
0447800072 DPHD SP1-DBL 10.5X54.5X1
0447800073 DPHD SP1-SNG 9X27.5X1
0447800074 DPHD SP1-DBL 9X33.5X1
0447800075 DPHD SP1-DBL 9X45.875X1
0447800076 DPHD SP1-TRP 10X60.5X1
0447800077 DPHD SP1-SNG 10.5X25.75X1
0447800078 DPHD SP1-DBL 10X36.5X1
0447800079 DPHD SP1-DBL 10X48X1
0447800080 DPHD SP1-SNG 18X18X1
0447800081 DPHD SP1-SNG 30X18X1
0447800082 DPHD SP1-SNG 11.5X19.5X1
0447800083 DPHD SP1-SNG 17.75X17.75X1
0447800084 DPHD SP1-SNG 29.75X17.75X1
0447800085 DPHD SP1-DBL 12.5X33X1
0447800086 DPHD SP1-DBL 12X36X1
0447800087 DPHD SP1-SNG 19X22X1
0447800088 DPHD SP1-DBL 8X31X1
0447800089 DPHD SP1-SNG 16X24X1
0447900001 DPHD SP2-SNG 18X23X2
0447900002 DPHD SP2-SNG 11.5X19.5X2
0447900003 DPHD SP2-SNG 13.5X19.5X2
0447900004 DPHD SP2-SNG 15.75X24.5X2
0447900005 DPHD SP2-SNG 15X24X2
0447900006 DPHD SP2-SNG 14X25X2
0447900007 DPHD SP2-SNG 25X25X2
0447900008 DPHD SP2-SNG 18X25X2
0447900009 DPHD SP2-SNG 16X16X2
0447900010 DPHD SP2-SNG 18X24X2
0447900011 DPHD SP2-SNG 14X20X2
0447900012 DPHD SP2-SNG 12X16X2
0447900013 DPHD SP2-SNG 23.25X26X2
0447900014 DPHD SP2-SNG 18X20X2
0447900015 DPHD SP2-SNG 15.5X20X2
0447900016 DPHD SP2-SNG 17.875X23.625X2
0447900017 DPHD SP2-DBL 18.75X37.25X2
0447900018 DPHD SP2-DBL 18.75X48X2
0447900019 DPHD SP2-DBL 18.75X42.5X2
0447900020 DPHD SP2-DBL 16.75X34X2
0447900021 DPHD SP2-DBL 23.25X30.625X2
0447900022 DPHD SP2-DBL 29.75X36.25X2
0447900023 DPHD SP2-SNG 17.375X23.375X2
0447900024 DPHD SP2-SNG 29.5X19.5X2
0447900025 DPHD SP2-DBL 11.5X34X2
0447900026 DPHD SP2-DBL 11.5X32X2
0447900027 DPHD SP2-DBL 19.5X36X2
0447900028 DPHD SP2-DBL 15.5X32X2
0447900029 DPHD SP2-SNG 11.875X19.5X2
0447900030 DPHD SP2-SNG 29.875X7X2
0447900031 DPHD SP2-SNG 29X12X2
0447900032 DPHD SP2-SNG 9.5X19.5X2
0447900033 DPHD SP2-SNG 11.75X12X2
0447900034 DPHD SP2-SNG 18.25X18.625X2
0447900035 DPHD SP2-SNG 9X12X2
0447900036 DPHD SP2-SNG 13X24X2
0447900037 DPHD SP2-SNG 12X12X2
0447900038 DPHD SP2-DBL 15.75X37.375X2
0447900039 DPHD SP2-SNG 17.5X24.5X2
0447900040 DPHD SP2-SNG 13X15.5X2
0447900041 DPHD SP2-SNG 12X15X2
0447900042 DPHD SP2-SNG 11.375X15.875X2
0447900043 DPHD SP2-SNG 8.75X22X2
0447900044 DPHD SP2-SNG 13.75X14.75X2
0447900045 DPHD SP2-SNG 11.5X16X2
0447900047 DPHD SP2-SNG 17.5X23.5X2
0447900048 DPHD SP2-SNG 13.5X24.5X2
0447900049 DPHD SP2-SNG 15.5X21.5X2
0447900050 DPHD SP2-SNG 9.75X20.5X2
0447900052 DPHD SP2-SNG 9.75X14X2
0447900053 DPHD SP2-DBL 19.5X32X2
0447900054 DPHD SP2-SNG 15.75X15.75X2
0447900055 DPHD SP2-SNG 23.5X26X2
0447900056 DPHD SP2-DBL 24X36X2
0447900057 DPHD SP2-DBL 15.5X31X2
0447900058 DPHD SP2-SNG 7.25X13.625X2
0447900059 DPHD SP2-SNG 17.5X19.5X2
0447900060 DPHD SP2-SNG 28X28X2
0447900061 DPHD SP2-SNG 12X18X2
0447900062 DPHD SP2-SNG 24.5X24.5X2
0447900063 DPHD SP2-SNG 15.5X15.5X2
0447900064 DPHD SP2-SNG 15X20X2
0447900065 DPHD SP2-SNG 10X12X2
0447900066 DPHD SP2-SNG 16X21X2
0447900067 DPHD SP2-SNG 11X14X2
0447900068 DPHD SP2-SNG 19X19X2
0447900069 DPHD SP2-SNG 5X10X2
0447900070 DPHD SP2-SNG 15X15X2
0447900071 DPHD SP2-SNG 8X18X2
0447900072 DPHD SP2-SNG 7X20X2
0447900073 DPHD SP2-SNG 13X20X2
0447900074 DPHD SP2-DBL 7X31X2
0447900075 DPHD SP2-SNG 20.75X23.25X2
0447900076 DPHD SP2-DBL 16X32X2
0447900077 DPHD SP2-SNG 29.25X23.25X2
0447900078 DPHD SP2-SNG 16X22X2
0447900079 DPHD SP2-SNG 30X16X2
0447900080 DPHD SP2-SNG 11.375X11.375X2
0447900081 DPHD SP2-SNG 15X18X2
0447900082 DPHD SP2-SNG 9.5X12X2
0447900083 DPHD SP2-SNG 11.5X18X2
0447900084 DPHD SP2-SNG 11.5X26X2
0447900085 DPHD SP2-SNG 10X11.5X2
0447900086 DPHD SP2-SNG 12X20X2
0447900087 DPHD SP2-DBL 28X32X2
0447900088 DPHD SP2-DBL 23.375X37.25X2
0447900089 DPHD SP2-SNG 19.5X23.375X2
0447900090 DPHD SP2-DBL 35.875X14.75X2
0447900091 DPHD SP2-SNG 24X25X2
0447900092 DPHD SP2-SNG 23.25X23.25X2
0447900093 DPHD SP2-DBL 14.75X35.875X2
0447900094 DPHD SP2-DBL 16X30X2
0447900095 DPHD SP2-SNG 14.5X19.5X2
0447900096 DPHD SP2-SNG 9.5X9.5X2
0447900097 DPHD SP2-SNG 11.5X15.5X2
0447900098 DPHD SP2-DBL 24.625X29.625X2
0447900099 DPHD SP2-DBL 15.625X29.625X2
0447900100 DPHD SP2-DBL 23.375X36X2
0447900101 DPHD SP2-SNG 13.625X19.625X2
0447900102 DPHD SP2-SNG 17.625X24.625X2
0447900103 DPHD SP2-SNG 20X23.5X2
0447900104 DPHD SP2-SNG 23.625X24.625X2
0447900105 DPHD SP2-SNG 9.625X15.625X2
0447900106 DPHD SP2-SNG 10X22X2
0447900107 DPHD SP2-SNG 20X21X2
0447900108 DPHD SP2-SNG 20X22X2
0447900109 DPHD SP2-SNG 17.875X17.875X2
0447900110 DPHD SP2-DBL 28X34X2
0447900111 DPHD SP2-DBL 19.5X34.5X2
0447900112 DPHD SP2-SNG 15.5X18.5X2
0447900113 DPHD SP2-SNG 15.5X17.5X2
0447900114 DPHD SP2-DBL 15.5X32.5X2
0447900115 DPHD SP2-DBL 17.5X35.5X2
0447900116 DPHD SP2-DBL 15.5X33.5X2
0447900117 DPHD SP2-DBL 17.5X34.5X2
0447900118 DPHD SP2-DBL 20X49X2
0447900119 DPHD SP2-SNG 6.5X17.5X2
0447900120 DPHD SP2-SNG 29.5X15.5X2
0447900121 DPHD SP2-DBL 19.5X35.5X2
0447900122 DPHD SP2-SNG 29.5X23.5X2
0447900123 DPHD SP2-SNG 17.5X17.5X2
0447900124 DPHD SP2-SNG 17.75X23.75X2
0447900125 DPHD SP2-DBL 16X44X2
0447900126 DPHD SP2-SNG 15X25X2
0447900127 DPHD SP2-SNG 18X18X2
0447900128 DPHD SP2-DBL 19.5X43.5X2
0447900129 DPHD SP2-SNG 22X28X2
0447900130 DPHD SP2-SNG 29X22X2
0447900131 DPHD SP2-SNG 20.25X21.5X2
0447900132 DPHD SP2-SNG 29.5X13.5X2
0447900137 DPHD SP2-DBL 15.5X35.5X2
0447900138 DPHD SP2-DBL 15.5X34.5X2
0447900139 DPHD SP2-SNG 17.5X23.375X2
0447900140 DPHD SP2-DBL 17X35X2
0447900141 DPHD SP2-SNG 17.75X17.75X2
0447900142 DPHD SP2-DBL 20X35X2
0447900143 DPHD SP2-SNG 29X14X2
0447900144 DPHD SP2-SNG 19.75X21.5X2
0447900145 DPHD SP2-SNG 11.5X20.5X2
0447900146 DPHD SP2-SNG 20.5X27X2
0448000001 DPHD SP2-DBL 16X31X2
0448000002 DPHD SP4-SNG 16X24X4
0448000003 DPHD SP4-SNG 13.5X25X4
0448000004 DPHD SP4-SNG 22X23X4
0448000005 DPHD SP4-SNG 17.375X23.375X4
0448000006 DPHD SP4-SNG 15.375X24.375X4
0448000007 DPHD SP4-SNG 11.5X11.5X4
0448000008 DPHD SP4-SNG 17.5X23.5X4
0448000009 DPHD SP4-DBL 23.25X31.5X4
0448000010 DPHD SP4-DBL 29.25X28.5X4
0448000011 DPHD SP4-SNG 21X23.5X4
0448000012 DPHD SP4-SNG 18X24X4
0448000013 DPHD SP4-SNG 29.5X24.5X4
0448000014 DPHD SP4-DBL 9X34X4
0448000015 DPHD SP4-SNG 17.5X23.375X4
0448000016 DPHD SP4-DBL 29.625X24.625X4
0448000017 DPHD SP4-DBL 24.625X29.625X4
0448000018 DPHD SP4-SNG 29.625X24.625X4
0448000019 DPHD SP4-SNG 29.375X23.375X4
0448000020 DPHD SP4-DBL 28.5X29.5X4
0448000021 DPHD SP4-DBL 23.125X30.625X4

687852
682632