Electric Motors

Electric Motors Categorías
Filtrar por

No hay ningún filtro seleccionado

Velocidad de salida máxima

Voltaje de entrada

Potencia de salida

Par nominal

Tipo de eje

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Electric Motors


Electric Motors

Parker offers a complete range of rotary and linear electric motors, suitable for a variety of markets and applications, including work functions and propulsion systems for off-road (or mobile) equipment, work trucks and bus applications.  The Parker electric motor line includes brushless servo motors, frameless motors, spindle motors, direct-drive torque motors, electric vehicle (EV) motors, DC brushed servo motors, hybrid stepper motors, linear servo motors, gear motors, plus asynchronous induction and vector motors. ​

The GVM310 is the latest extension to the EV motor series and is a powerful choice for both on-and off-road vehicles, engineered for traction and electro-hydraulic pumps (EHP) up to 409 kW peak power. The GVM310 provides very high efficiency, up to 2% higher versus comparable PMAC designs, enabling energy savings of up to 30% compared to induction technologies. ​


Electric Motors Categorías

687852
687852