Electric Valve - Parts | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Aplicación

Número de modelo

El kit incluye:

Tipo

Características del cable

Configuración

Longitud del cable (m)

Longitud del cable (pies)

Tipo de motor

Número de pasos

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Electric Valve - Parts

Electric Valve - Parts

Parker-Sporlan’s Electric Valves are stepper motor actuated electric expansion valves intended for use in direct expansion refrigeration and air conditioning applications.

Especificaciones técnicas

  • Número de modelo: Please Configure Part for Model Number
  • Aplicación: Part, Wire, Cable Kit, Cable Assembly, Motor Kit, Kit, Cable Clip Kit, Motor Kit (Butt Splice), Motor Kit (Packard Connection)
  • Tipo de productos: N/A, CDS, DDR, ESX, SER, SEH(I), SEH, SERI, SDR, SEI, SEHI
  • Longitud del cable: n/a, 1.524 to 12.192 m, 5 to 40 ft, n/a
  • Configuración: n/a, Angle, Straight Through
  • Tipo de motor: n/a, 2 Phase Bipolar Wet Motor
  • Resolución: n/a, 6386 steps, 2500 steps
  • Incluye: Please Configure Part for Kit Contents
  • Tipo de cable: Not Applicable, Stripped, 4 Wire- Stripped and Tinned, Stipped and Tinned, Butt Splice, Packard Connector

Descripción completa del producto

Parker-Sporlan’s Electric Valves are stepper motor actuated electric expansion valves intended for use in direct expansion refrigeration and air conditioning applications.  They are suited for a wide range of applications due to its compatibility with HCFC, HFC, HFO and HC refrigerants and Mineral, Alkylbenzene and Polyolester Oils.  
Most Sporlan Electric valves can be completely disassembled in the field allowing access to all internal parts.  Sporlan offers a wide array of high quality replacement.  Each parts kit is factory tested to ensure trouble-free performance.

Markets:
• Food Retail Refrigeration
• Commercial Air Conditioning & Chillers
• Environmental Chambers & Specialty Applications
• Transportation
• Industrial Refrigeration

Features/Benefits:
• Same high quality parts found in current electric valves
• Both parts kits and individual parts are available

Applications:
• Air Conditioning - Residential, Commercial, Chillers
• Heat Pumps
• Refrigeration - Cases, Coolers, Walk in Coolers, Freezers
• Transportation
• Capacity ranges from fractional tons to 500 tons

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.  

Documentos relacionados

×
Productos Aplicación Número de modelo El kit incluye: Tipo Características del cable Configuración Longitud del cable (m) Longitud del cable (pies) Tipo de motor Número de pasos
183418 Part 10201-000 O-RING N/A N/A N/A N/A N/A N/A N/A N/A
183419 Part 10203-000 WASHER N/A N/A N/A N/A N/A N/A N/A N/A
908079 Part 10882-000 GASKET N/A N/A N/A N/A N/A N/A N/A N/A
908078 Part 22010-000 GASKET (CDS-17) N/A CDS N/A Angle N/A N/A N/A N/A
958071 Part 2422-000 ADAPTOR N/A DDR N/A N/A N/A N/A N/A N/A
952526 Wire ESS-1U 60" STRIPPED Cable Retainers *Not Available Seperately ESX Stripped N/A 1.524 m 60" N/A N/A
805194 Cable Kit KIT - CABLE - M12-10'-S-4 WIRE N/A N/A 4 Wire- Stripped and Tinned N/A 3.048 m 10' N/A N/A
805195 Cable Kit KIT - CABLE - M12-20'-S-4 WIRE N/A N/A 4 Wire- Stripped and Tinned N/A 6.096 m 20' N/A N/A
805343 Cable Kit KIT - CABLE - M12-30'-S-4 WIRE N/A N/A 4 Wire- Stripped and Tinned N/A 9.144 m 30' N/A N/A
805344 Cable Kit KIT - CABLE - M12-40'-S-4 WIRE N/A N/A 4 Wire- Stripped and Tinned N/A 12.192 m 40' N/A N/A
805081 Cable Assembly KIT - CABLE ASSY - SER - 10' Cable Retainers *Not Available Seperately SER N/A N/A 3.048 m 10' N/A N/A
805082 Cable Assembly KIT - CABLE ASSY - SER - 20' Cable Retainers *Not Available Seperately SER N/A N/A 6.096 m 20' N/A N/A
805083 Cable Assembly KIT - CABLE ASSY - SER - 30' Cable Retainers *Not Available Seperately SER N/A N/A 9.144 m 30' N/A N/A
805084 Cable Assembly KIT - CABLE ASSY - SER - 40' Cable Retainers *Not Available Seperately SER N/A N/A 12.192 m 40' N/A N/A
958126 Motor Kit KIT - KS-SEH(I)-175 MOTOR KIT N/A SEH(I) N/A Straight Through N/A N/A 2 Phase Bipolar Wet Motor 6386 steps
958125 Motor Kit KIT - KS-SEH-100/175 MOTOR KS-SEH-100/175, 24" lead wire with waterproof butt splice connection. SEH N/A Straight Through N/A N/A 2 Phase Bipolar Wet Motor 6386 steps
958184 Kit KIT - KS-SERI-G O- Ring or Gasket Part Number 380100, Sightglass Part Number 780043 SERI N/A N/A N/A N/A N/A N/A
958185 Kit KIT - KS-SER-J O- Ring Part Number 380100, Sightglass Part Number 780043 SERI N/A N/A N/A N/A N/A N/A
958187 Cable Clip Kit KIT - SER CABLE CLIPS N/A SER N/A N/A N/A N/A N/A N/A
380832 Part KS - CDS-17 - P Replacement motor assembly, piston CDS N/A N/A N/A N/A N/A N/A
958111 Motor Kit KS-CDS-16 MOTOR KIT O- Ring or Gasket Part Number 908077 CDS N/A N/A N/A N/A N/A N/A
958123 Motor Kit KS-CDS-17 MOTOR KIT O- Ring or Gasket Part Number 908078 CDS N/A N/A N/A N/A N/A N/A
958200 Part KS-CDS-2 N/A CDS Stipped and Tinned Straight Through N/A N/A N/A 2500 steps
958182 Part KS-CDS-4 N/A CDS Stipped and Tinned Straight Through N/A N/A N/A 2500 steps
958183 Part KS-CDS-7 N/A CDS Stipped and Tinned Straight Through N/A N/A N/A 2500 steps
958122 Motor Kit (Butt Splice) KS-CDS-9 MOTOR KIT BUTT SPLICE KS-CDS(T)-9 CDS Butt Splice N/A N/A N/A N/A N/A
958176 Motor Kit (Packard Connection) KS-CDS-9 MOTOR KIT PAKRD CONN KS-CDS(T)-9 CDS Packard Connector N/A N/A N/A N/A N/A
958738 Part KS-CDS-Y1177-1 KIT Replacement motor assembly, piston CDS N/A N/A N/A N/A N/A N/A
958131 Part KS-SDR-3 O- Ring or Gasket Item Number 183690 SDR N/A N/A N/A N/A N/A N/A
958159 Part KS-SDR-3X O- Ring or Gasket Item Number 183690 SDR N/A N/A N/A N/A N/A N/A
958132 Part KS-SDR-4 O- Ring or Gasket Item Number 183620 SDR N/A N/A N/A N/A N/A N/A
958146 Part KS-SEI-30 KIT O- Ring or Gasket Item Number 183690, 24 " lead wire with waterproof butt splice connections. SEI N/A N/A N/A N/A N/A N/A
958124 Motor Kit KS-SEI-50 MOTOR KIT O- Ring or Gasket Item Number 183690, 24 " lead wire with waterproof butt splice connections. SEI N/A N/A N/A N/A N/A N/A
380821 Part KS-Y1218/Y1231/SEHI-400 Replacement motor assembly, piston SEHI N/A N/A N/A N/A N/A N/A
380834 Part KS-Y1218/Y1231 PARTS KIT 16' Replacement motor assembly, piston N/A N/A N/A N/A N/A N/A N/A

687852
840599