ESFLO GA PP Filter Cartridges | #EPGA-3P4-CAS


LOADING IMAGES
EPGA-3P4-CAS

ESFLO GA PP Filter Cartridges | #EPGA-3P4-CAS

ESFLO GA liquid filter cartridges are designed for the clarification and prefiltration of a wide range products in the food, beverage, bio and pharmaceutical industries.


Especificaciones técnicas

  • Opciones adicionales: Standard
  • Material de la junta tórica: Silicone
  • Configuración del tapón terminal: 226/FIN
  • Longitud (pulg): 30"
  • Valor de filtración (micras) (µm): 0.45

Información del artículo

ESFLO GA is made up of double layered polypropylene filter media that have a graded density, fine fibers and fixed pore structure that is bonded thermally, resulting in progressively finer retention, lower pressure drop and longer filter life.

ESFLO GA all-polypropylene construction provides very low level of extractable and maximized chemical resistance to acids, bases and most organic solvents.

Features and Benefits
• Absolute micron rating range from 0.45 to 20㎛ for wide range of applications.
• All polypropylene construction provides excellent chemical compatibility and very low level of extractable.
• Fine fiber technology provides absolute micron raing and reliable removal efficiency.
• Graded density media and double layered construction allows longer operating life and lower operating cost.
• Thermally bonded pore structure protects fiber releasing and unloading.
• Broad chemical compatibility allows in most applications.
• No surfactants or adhesives are present to interrupt product quality.

Applications
• DI Water
• Process Water
• Membrane Pre-filteration.
• Chemicals
• Solvents
• Acids & Bases

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
E01315