Ethylene Propylene 70 Durometer O-Ring, Internally Lubed Drinking Water (E1583-70) | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Ethylene Propylene 70 Durometer O-Ring, Internally Lubed Drinking Water (E1583-70)

Ethylene Propylene 70 Durometer O-Ring, Internally Lubed Drinking Water (E1583-70)

Parker's ethylene propylene rubber (EPM, EPR, EPDM) O-rings are compatible with solvents and other chemicals.

Especificações técnicas

  • Diâmetro interno: 0.029 to 25.940 inch
  • Largura: 0.04 to 0.275 inch
  • Opções de materiais de polímeros: Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Nome de comercialização: 63017
  • Tipo de aplicação térmica: Low Temperature (< -30°F)
  • Dureza: 70 Shore A
  • Temperatura mínima de operação: -70 °F
  • Temperatura máxima de operação: 250 °F
  • Para tipo de fluido: Water, Steam
  • Setor: Potable water
  • Especificações atendidas: Drinking Water, NSF61
  • Região de origem: North America
  • Internamente lubrificado: Yes
  • Cor: Black

Descrição completa do produto

Parker's (EPDM) E1583-70  Internally Lubed for applications where an external lubricant is avoided.  E1583-70 meets the strict requirements of NSF 61 for Drinking Water System Components.

• Heat resistance — Up to 121°C (250°F)
• Cold flexibility — Down to approximately -57°C (-70°F)

Chemical resistance
• Hot water and steam up to 149°C (300°F) with special compounds up to 260°C (500°F)
• Glycol based brake fluids (Dot 3 & 4) and silicone-based brake fluids (Dot 5) up to 149°C (300°F)
• Many organic and inorganic acids
• Cleaning agents, sodium and potassium alkalis
• Phosphate-ester based hydraulic fluids (HFD-R)
• Silicone oil and grease
• Many polar solvents (alcohols, ketones, esters)
• Ozone, aging and weather resistant

Not compatible with:
• Mineral oil products (oils, greases and fuels)

Certifications include NSF 61

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring & Engineered Seals  Division at 859-269-2351 for design and pricing assistance.

Documentos relacionados

×

687852
687519