Filter Housings FRP Shell with Nylon Caps | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Piezas relacionadas

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Filter Housings FRP Shell with Nylon Caps

Filter Housings FRP Shell with Nylon Caps

The Parker VMT Filter Housings (for pleated cartridge elements of 100 square feet area) feature a fiberglass design, and secure closure system, providing quick and easy cartridge changes. They are ideal for use in Commercial and Industrial Applications.

Especificaciones técnicas

  • Marca: Village Marine
  • Tipo de productos: Filter
  • Aplicación: Commercial
  • Tamaño de la conexión de entrada: 1.5 inch, FPT
  • Tamaño de la conexión de salida: 1.5 inch, FPT
  • Altura: 33 inch, 84 cm
  • Diámetro: 13 inch, 33 cm
  • Rango de presión: 120 psi Test Pressure
  • Valor de filtración (micras): 0.5 to 100 micron

Descripción completa del producto

Parker Village Marine Tec. (VMT) offers fiberglass filter housings specifically designed for seawater use.
The housings fit VMT pleated cartridge elements of 100 square feet area. These housings are available in 0.5, 1, 5, 20, and 100 micron ratings.

Featuring a simple, yet secure closure system, that provides for quick cartridge changes. Aluminum collars are bonded to fiberglass shells offer superior corrosion resistance. The base, lid, and caps are nylon.

These Parker VMT filter housings are utilized in various market applications, including: Commercial and Industrial Applications. Please ask a Parker Representative for details.


Features and Benefits:

• Secure closure systems allow quick cartridge change
• Fiberglass filter housings
• Alluminum Collars are bound to the fiberglass shells, providing  superior corrosion resistance
• Nylon base, lid, and caps

Documentos relacionados

×
Productos Piezas relacionadas
100X-FRP Filter Assembly, Vessel Shell, Base, Lid, O-Ring, Nuts - Bottom, Studs, Washer, Wingnut, Bolt – Bottom

687852
941281