Filter Valve,InLine Tee Filter - FT Series | Brazil

Filter Valve,InLine Tee Filter - FT Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Conexión de entrada

Conexión de salida

Valor de filtración (micras)

Material de la junta

Material del cuerpo

Estilo de la conexión 1

Estilo de la conexión 2

Presión máxima de funcionamiento (psi)

Presión máxima de trabajo (bares)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Filter Valve,InLine Tee Filter - FT Series

Filter Valve,InLine Tee Filter - FT Series

Parker’s FT Series Tee Filter Valves are designed for inline protection of instrumentation systems from undesirable materials down to 1 micron and up to 6,000 PSI (414 BAR).

Descripción completa del producto

Parker FT Series Inline Filters are designed for protection of instrumentation systems from undesirable materials without removing the valve form the system. The installer simply removes the cap and drops out the element to replace. The tee filter valve remains inline. Component changes or repair and maintenance can admit dirt, chips, scale, or other contaminants to the small bore tubing. These compact tee filters offer the installer elastomeric, metallic or PTFE seals and a variety of micron ratings to meet any instrumentation system requirements. A flow arrow is permanently marked on the filter body to help in proper installation.

Markets:
• Chemical
• Oil and Gas
• Pulp and Paper

Features/ Benefits:
• Filter element replacement achievable without removing filter from installation
• Compact, high strength forged body design with effective filtration areas of:
• FT4 – 1.57 sq in (1013 sq mm)
• FT8 – 2.53 sq in (1632 sq mm)
• Stainless steel and brass construction
• Standard sintered metal micron ratings: 1, 5, 10, 50, and 100
• Optional 250 and 450 micron wire cloth filter elements
• Optional bypass enables a continuous self-cleaning flow around the element
• Port connections include male and female NPT, CPI™, A-LOK®, UltraSeal, and VacuSeal


Applications:
• Test panels
• Instrument Protection

Documentos relacionados

×
Mostrando registros del 1 al 100 de un total de 924 registros

687852
687516