Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
A range of custom designed optional EMC mains filters and line chokes are available for use with Parker servo drives. A wide range of resistors are also available to permit energy dissipation in cases of short term stoppage or high dynamic braking.
A range of custom designed optional EMC mains filters and line chokes are available for use with Parker servo drives. A wide range of resistors are designed to allow the drive to stop a motor at full load during deceleration.
Markets:
• Factory Automation
• Miscellaneous Industrial
• Packaging machinery
Features/Benefits:
• Custom designed optional EMC filters to help achieve conformance with the EMC directive
• Wide range of resistors permit energy dissipation in cases of short term stoppage or high dynamic braking
• Line chokes help increased drive system reliability by reducing the harmonic content of the supply current
Applications:
• Packaging machines
• Material forming machines
• Material handling machines
| Productos | Tipo de productos | Serie compatible | Aplicación | Accesorios disponibles |
|---|---|---|---|---|
| BRM04/01 | Braking Resistor | Compax3 | For use with S150V2 / S300V4 | BRM04/01 : 15 Ohm / 0.57 kW |
| BRM04/02 | Braking Resistor | Compax3 | For use with S150V2 / S300V4 | BRM04/02 : 15 Ohm / 0.74 kW |
| BRM04/03 | Braking Resistor | Compax3 | For use with S300V4 | BRM04/03 : 15 Ohm / 1.50 kW |
| BRM05/01 | Braking Resistor | Compax3 | For use with S063V2 / S075V4 | BRM05/01 : 56 Ohm / 0.18 kW |
| BRM05/02 | Braking Resistor | Compax3 | For use with S075V4 | BRM05/02 : 56 Ohm / 0.57 kW |
| BRM08/01 | Braking Resistor | Compax3 | For use with S025V2 / S015V4 / S038V4 | BRM08/01 : 100 Ohm / 0.06 kW |
| BRM09/01 | Braking Resistor | Compax3 | For use with S100V2 | BRM09/01 : 22 Ohm / 0.45 kW |
| BRM10/01 | Braking Resistor | Compax3 | For use with S150V4 | BRM10/01 : 47 Ohm / 0.57 kW |
| BRM10/02 | Braking Resistor | Compax3 | For use with S150V4 | BRM10/02 : 47 Ohm / 1.50 kW |
| BRM11/01 | Braking Resistor | Compax3 | For use with H0xxV4 | BRM11/01 : 27 Ohm / 3.50 kW |
| BRM12/01 | Braking Resistor | Compax3 | For use with H1xxV4 / PSUP30 | BRM12/01 : 18 Ohm / 4.50 kW |
| BRM13/01 | Braking Resistor | Compax3 | For use with PSUP10 / PSUP20 (2x parallel) | BRM13/01 : 30 Ohm / 0.50 kW |
| BRM14/01 | Braking Resistor | Compax3 | For use with PSUP20 / PSUP30 / PSUP10 (2x series) | BRM14/01 : 15 Ohm / 0.50 kW |
| ACB-0004-01 | Braking Resistor | PSD | For use with PSD1S | ACB-0004-01 : 50 Ohm / 0.1 kW |
| ACB-0001-01 | Braking Resistor | PSD | For use with PSD1M P010 | ACB-0001-01 : 30 Ohm / 0.50 kW |
| ACB-0002-01 | Braking Resistor | PSD | For use with PSD1M P020 | ACB-0002-01 : 15 Ohm / 0.50 kW |
| ACB-0003-01 | Braking Resistor | PSD | For use with PSD1M P020 | ACB-0003-01 : 15 Ohm / 1.50 kW |
| ECM-0004-01 | Motor Output Choke | PSD | For use with PSD1M 1 / PSD1M 2 / PSD1M 3 | 3.6 mH / 6.3 A Motor Output Choke |
| ECM-0005-01 | Motor Output Choke | PSD | For use with PSD1S | 1.0 mH / 7.0 A Motor Output Choke |
| ECM-0001-01 | Motor Output Choke | PSD | For use with PSD1M 1 | 2.0 mH / 16 A Motor Output Choke |
| ECM-0002-01 | Motor Output Choke | PSD | For use with PSD1M 1 | 1.1 mH / 30 A Motor Output Choke |
| NFI01/01 | Mains EMC Filter | Compax3 | For use with S025V2 / S063V2 | NFI01/01 : 12 A / 1* 230 VAC |
| NFI01/02 | Mains EMC Filter | Compax3 | For use with S1xxV2, S0xxV4, S150V4 | NFI01/02 : 16 A / 3* 400 VAC |
| NFI01/03 | Mains EMC Filter | Compax3 | For use with S300V4 | NFI01/03 : 25 A / 3* 400 VAC |
| NFI02/01 | Mains EMC Filter | Compax3 | For use with H050V4 | NFI02/01 : 50 A / 3* 400 VAC |
| NFI02/02 | Mains EMC Filter | Compax3 | For use with H090V4 | NFI02/02 : 90 A / 3* 400 VAC |
| NFI02/03 | Mains EMC Filter | Compax3 | For use with H1xxV4 | NFI02/03 : 220 A / 3* 400 VAC |
| NFI03/01 | Mains EMC Filter | Compax3 | For use with PSUP10 (motor cables < 6* 10m) | NFI03/01 : 25 A / 3* 400 VAC |
| NFI03/02 | Mains EMC Filter | Compax3 | For use with PSUP10 | NFI03/02 : 25 A / 3* 400 VAC |
| NFI03/03 | Mains EMC Filter | Compax3 | For use with PSUP20 / PSUP30 | NFI03/03 : 55 A / 3* 400 VAC |
| ECP-0001-01 | Mains EMC Filter | PSD | For use with PSD1S (>10m motor cables) | ECP-0001-01 : 1* 230 VAC |
| ECP-0002-01 | Mains EMC Filter | PSD | For use with PSD1S (>10m motor cables) | ECP-0002-01 : 3* 230 VAC |
| ECP-0003-01 | Mains EMC Filter | PSD | For use with PSD1M P010 (motor cables < 6* 10m) | ECP-0003-01 : 30 A / 3* 400 VAC |
| ECP-0003-02 | Mains EMC Filter | PSD | For use with PSD1M P010 | ECP-0003-02 : 36 A / 3* 400 VAC |
| ECP-0003-03 | Mains EMC Filter | PSD | For use with PSD1M P020 | ECP-0003-03 : 55 A / 3* 400 VAC |
| IND-0001-02 | Line Choke | PSD | For use with PSD1M P010 | IND-0001-02 : 0.86 mH / 30 A / UL Certified |
| IND-0002-01 | Line Choke | PSD | For use with PSD1M P020 | IND-0002-01 : 0.45 mH / 55 A |
| IND-0002-02 | Line Choke | PSD | For use with PSD1M P020 | IND-0002-02 : 0.45 mH / 55 A / UL Certified |
| ACB-0002-01 | Braking Resistor | Compax3 | For use with C3 MP20 D6 | ACB-0002-01 : 15 Ohm / 0.50 kW |
| ACB-0003-01 | Braking Resistor | Compax3 | For use with S150V2 / S300V4 | ACB-0003-01 : 15 Ohm / 1.50 kW |
| ECM-0001-01 | Motor Output Choke | Compax3 | For use with S100V2 / S150V2 / S075V4 / S150V4 | 2.0 mH / 16 A Motor Output Choke |
| ECM-0004-01 | Motor Output Choke | Compax3 | For use with S025V2 / S063V2 / S015V4 / S038V4 | 3.6 mH / 6.3 A Motor Output Choke |
| ECP-0003-01 | Mains EMC Filter | Compax3 | For use with C3 MP10 D6 | ECP-0003-01 : 30 A / 3* 400 VAC |
| ECP-0003-02 | Mains EMC Filter | Compax3 | For use with C3 MP20 D6 | ECP-0003-02 : 36 A / 3* 400 VAC |
| ECP-0003-03 | Mains EMC Filter | Compax3 | For use with C3 MP20 D6 | ECP-0003-03 : 55 A / 3* 400 VAC |
| FS23545 | Mains EMC Filter | HIDRIVE | Three Phase Supply | FS23545 : 75 A / 3* 400 VAC |
| IND120 | Motor Output Choke | SLVDN | For motor cable lengths exceeding 35m | IND120 : 0.05 mH / 120 A |
| IND16 | Motor Output Choke | SLVDN | For motor cable lengths exceeding 35m | IND16 : 0.75 mH / 45 A |
| IND5 | Motor Output Choke | SLVDN | For motor cable lengths exceeding 35m | IND5 : 1.2 mH / 25 A |
| IND67 | Motor Output Choke | SLVDN | For motor cable lengths exceeding 35m | IND67 : 0.27 mH / 105 A |
| IND8 | Motor Output Choke | SLVDN | For motor cable lengths exceeding 35m | IND8 : 0.88 mH / 35 A |
| LCG-0015-0,5MH | Line Choke | SLVDN | For use with SLVD15N / SLVD17N (three phase supply) | LCG-0015-0,5MH : 0.5 mH / 15 A |
| LCMG-0005-2,5MH | Line Choke | SLVDN | For use with SLVD2N | LCMG-0005-2,5MH : 2.5 mH / 5 A |
| LCMG-0018-1,2MH | Line Choke | SLVDN | For use with SLVD15N / SLVD17N (single phase supply) | LCMG-0018-1,2MH : 1.2 mH / 18 A |
| R27SRF | Braking Resistor | SLVDN | up to 1.0 kW | R27SRF : 27 Ohm / 800 W |
| RINOX40L | Braking Resistor | SLVDN | up to 1.0 kW | RINOX40L : 40 Ohm / 160 W |
| RMT01M90040 | Braking Resistor | SLVDN | up to 1.0 kW | RMT01M90040 : 40 Ohm / 0.9 kW |
| RMT01M90075 | Braking Resistor | SLVDN | up to 1.0 kW | RMT01M90075 : 75 Ohm / 0.9 kW |
| RMT01X2K027 | Braking Resistor | SLVDN | > 1.8 to 4.0 kW | RMT01X2K027 : 27 Ohm / 2.0 kW |
| RMT01X2K075 | Braking Resistor | SLVDN | > 1.8 to 4.0 kW | RMT01X2K075 : 75 Ohm / 2.0 kW |
| RMT01X4K027 | Braking Resistor | SLVDN | > 1.8 to 4.0 kW | RMT01X4K027 : 27 Ohm / 4.0 kW |
| RMT02M1K813 | Braking Resistor | SLVDN | > 1.0 to 1.8 kW | RMT02M1K813 : 13 Ohm / 1.8 kW |
| SBC1R6 | Mains EMC Filter | SLVDN | Single Phase Supply | SBC1R6 : 6 A / 1* 230 VAC |
| SBC3RD100M | Mains EMC Filter | SLVDN | Three Phase Supply | SBC3RD100M : 100 A / 3* 400 VAC |
| SBC3RD16M | Mains EMC Filter | SLVDN | Three Phase Supply | SBC3RD16M : 16 A / 3* 400 VAC |
| SBC3RD30M | Mains EMC Filter | SLVDN | Three Phase Supply | SBC3RD30M : 30 A / 3* 400 VAC |
| SBC3RD42M | Mains EMC Filter | SLVDN | Three Phase Supply | SBC3RD42M : 42 A / 3* 400 VAC |
| SBC3RD7M | Mains EMC Filter | SLVDN | Three Phase Supply | SBC3RD7M : 7 A / 3* 400 VAC |
| TOROIDE | Motor Filter | SLVDN | Output Filter | Toroide |
| ACB-0001-01 | Braking Resistor | Compax3 | For use with C3 MP10 D6 | ACB-0001-01 : 30 Ohm / 0.50 kW |
| ACB-0005-01 | Braking Resistor | PSD | For use with PSD1S | ACB-0005-01 : 56 Ohm / 0.12 kW |
| ECM-0002-01 | Motor Output Choke | Compax3 | For use with S300V4 | 1.1 mH / 30 A Motor Output Choke |
| FS20860 | Mains EMC Filter | HIDRIVE | Three Phase Supply | FS20860 : 30 A / 3* 400 VAC |
| IND2 | Motor Output Choke | SLVDN | For motor cable lengths exceeding 35m | IND2 : 1.6 mH / 12 A |
| IND35 | Motor Output Choke | SLVDN | For motor cable lengths exceeding 35m | IND35 : 0.45 mH / 70 A |
| IND4 | Motor Output Choke | SLVDN | For motor cable lengths exceeding 35m | IND4 : 2.5 mH / 20A |
| IND45 | Motor Output Choke | SLVDN | For motor cable lengths exceeding 35m | IND45 : 0.38 mH / 85 A |
| LCG-0006-1MH | Line Choke | SLVDN | For use with SLVD5N / SLVD7N (three phase supply) | LCG-0006-1MH : 1.0 mH / 6A |
| LCMG-0007-2,5MH | Line Choke | SLVDN | For use with SLVD5N / SLVD7N (single phase supply) | LCMG-0007-2,5MH : 2.5 mH / 7 A |
| NFI01/07 | Mains EMC Filter | Compax3 | For use with S1xxV2, S0xxV4, S150V4 | NFI01/07 : 16 A / 3* 400 VAC |
| R40SRF | Braking Resistor | SLVDN | > 1.0 to 1.8 kW | R40SRF : 40 Ohm / 1.3 kW |
| RINOX40 | Braking Resistor | SLVDN | up to 1.0 kW | RINOX40 : 40 Ohm / 200 W |
| RMT01M90027 | Braking Resistor | SLVDN | up to 1.0 kW | RMT01M90027 : 27 Ohm / 0.9 kW |
| RMT01M90090 | Braking Resistor | SLVDN | up to 1.0 kW | RMT01M90090 : 90 Ohm / 0.9 kW |
| RMT01X2K013 | Braking Resistor | SLVDN | > 1.8 to 4.0 kW | RMT01X2K013 : 13 Ohm / 2.0 kW |
| RMT01X4K013 | Braking Resistor | SLVDN | > 1.8 to 4.0 kW | RMT01X4K013 : 13 Ohm / 4.0 kW |
| RMT01X4K040 | Braking Resistor | SLVDN | > 1.8 to 4.0 kW | RMT01X4K040 : 40 Ohm / 4.0 kW |
| RMT02M1K840 | Braking Resistor | SLVDN | > 1.0 to 1.8 kW | RMT02M1K840 : 40 Ohm / 1.8 kW |
| SBC1R12 | Mains EMC Filter | SLVDN | Single Phase Supply | SBC1R12 : 12 A / 1* 230 VAC |
| SBC1R25 | Mains EMC Filter | SLVDN | Single Phase Supply | SBC1R25 : 25 A / 1* 230VAC |
| SBC3RD55M | Mains EMC Filter | SLVDN | Three Phase Supply | SBC3RD55M : 55 A / 3* 400 VAC |