Fluid Line Stop Valves - Code 5042 | #CODE-5042-D-V1


LOADING IMAGES
CODE-5042-D-V1

Fluid Line Stop Valves - Code 5042 | #CODE-5042-D-V1

Parker Conflow’s Code 5042 is a highly effective Intrinsically Safe water flow switching device for use underground in dust suppression applications.


Especificaciones técnicas

  • Conexión: 2" BSP
  • Presión de trabajo máxima: 100 bar
  • Peso: 21 kg
  • Materiales de fabricación: Brass
  • Aplicación: Dust Suppression
  • Industria: Mining

Información del artículo

Parker Conflow’s Code 5042 is a highly effective Intrinsically Safe water flow switching device for use underground in dust suppression applications.

Certified as being Instrinsically Safe (IS) for underground use in explosive atmospheres, this pilot-operated valve can be used with pressures up to 100 bar. It consists of two halves – valve (wet end) and solenoid.

The valve is a pilot operated stop-valve, which requires only a small force to open fully. The solenoid half is an electrical coil (driver) which, when energised, causes a mild steel core to move axially within the coil. This movement exerts a force in excess of that required to operate the pilot valve in the wet end.

It is available in 1/2", 3/4", 1" & 2” versions and controls flows up to 180 GPM.

Operated by a 12V DC supply, the device has been designed to operate with an intrinsically safe low energy supply suitable for underground use.

Markets:
• Quarrying
• Mining

Features/Benefits:
• Rapid shut off time provides efficient use of water.
• Safety – operated by a 12V DC supply - uses low voltage unit for operating underground.

Applications:
• Controlling belt sprays.
• Dust suppression on the cutting heads in mines.
• Control of water cooling to trunk conveyor belt drives.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687414