Fluoroflow-XF Membrane Filter Cartridge | All-fluoropolymer with high flow asymmetric PTFE membrane | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo

Configuración del tapón terminal

Longitud (pulg)

Valor de filtración (micras) (µm)

Material de la junta

Gama de temperatura máxima (C)

Opciones

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Fluoroflow-XF Membrane Filter Cartridge | All-fluoropolymer with high flow asymmetric PTFE membrane

Fluoroflow-XF Membrane Filter Cartridge | All-fluoropolymer with high flow asymmetric PTFE membrane

Parker’s Fluoroflow-XF all-fluoropolymer membrane filter cartridge provides unmatched flow rates and on-stream life with excellent chemical resistance for aggressive applications up to 150°C.

Especificaciones técnicas

  • Marca: Parker
  • Industria: Microelectronics
  • Función: Clarification, Prefiltration, Polishing
  • Medio: PTFE
  • Estructura del filtro: Pleated Membrane
  • Material del tapón terminal: Fluoropolymer
  • Tipo de núcleo: Fluoropolymer
  • Material y estructura del refuerzo de la manguera: Fluoropolymer
  • Caudal: 3.3 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 9.5 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 5.7 gal/min (gpm/psid) per 10 inch Cartridge Equivalent

Descripción completa del producto

The Fluoroflow®-XF filter cartridge uses a superior high-flux asymmetric PTFE membrane which provides unmatched flow rates and on-stream life. Customers using the filter cartridge for viscous fluids like phosphoric acid, have reported flow rates and lifetimes more than twice that of the leading competitor. The benefits of increased bath turnover and longer life are improved process performance and lower filtration costs. In addition, the all-fluoropolymer construction provides excellent chemical resistance for the most aggressive applications up to 150°C. Available dry, or wet-packed for quick installation. Our Ultraclean wetpacked option offers the lowest metals extractables in the industry.
Features/Benefits
• Highest flow rates in the industry
• Longest lifetime
• Wet-pack option for quick installation
• Ultraclean option for absolute cleanliness
• All-fluoropolymer for maximum chemical resistance
• 100% integrity tested for consistent quality
Applications
• Wet etch and clean filtration for
– Hot phosphoric acid
– Sulfuric acid
– Hydrofluoric acid
– Nitric acid
– Piranha
– SC1,SC2
– NMP-based solvents
• Other high temperature or ozonated processes filtration
• Filtration for Ultrapure electronics-grade chemical manufacturing

Documentos relacionados

×
Productos Tipo Configuración del tapón terminal Longitud (pulg) Valor de filtración (micras) (µm) Material de la junta Gama de temperatura máxima (C) Opciones
FS-18304-935-N-E Select 222 O-Ring/Flat cap 4 0.05 None Electronic Std. (150°C Max) UPW Flush & Dried
FS-18304-031-N-E Select 222 O-Ring/Flat cap 4 0.1 None Electronic Std. (150°C Max) UPW Flush & Dried
FS-18310-935-7-HW Select 222 O-Ring/Flat cap 10 0.05 Chemraz High Temperature (180°C Max) Wet Packed
FS-18310-935-5-EU Select 222 O-Ring/Flat cap 10 0.05 FEP Encapsulated Viton Electronic Std. (150°C Max) Ultraclean & Pre-wet
FS-18310-935-5-E Select 222 O-Ring/Flat cap 10 0.05 FEP Encapsulated Viton Electronic Std. (150°C Max) UPW Flush & Dried
FS-18310-935-5-EW Select 222 O-Ring/Flat cap 10 0.05 FEP Encapsulated Viton Electronic Std. (150°C Max) Wet Packed
FS-18310-935-5-HU Select 222 O-Ring/Flat cap 10 0.05 FEP Encapsulated Viton High Temperature (180°C Max) Ultraclean
FS-18310-935-5-HW Select 222 O-Ring/Flat cap 10 0.05 FEP Encapsulated Viton High Temperature (180°C Max) Wet Packed
FS-18310-935-N-E Select 222 O-Ring/Flat cap 10 0.05 None Electronic Std. (150°C Max) UPW Flush & Dried
FS-18310-031-7-HW Select 222 O-Ring/Flat cap 10 0.1 Chemraz High Temperature (180°C Max) Wet Packed
FS-18310-031-5-EU Select 222 O-Ring/Flat cap 10 0.1 FEP Encapsulated Viton Electronic Std. (150°C Max) Ultraclean & Pre-wet
FS-18310-031-5-E Select 222 O-Ring/Flat cap 10 0.1 FEP Encapsulated Viton Electronic Std. (150°C Max) UPW Flush & Dried
FS-18310-031-5-EW Select 222 O-Ring/Flat cap 10 0.1 FEP Encapsulated Viton Electronic Std. (150°C Max) Wet Packed
FS-18310-031-5-HU Select 222 O-Ring/Flat cap 10 0.1 FEP Encapsulated Viton High Temperature (180°C Max) Ultraclean
FS-18310-031-5-HW Select 222 O-Ring/Flat cap 10 0.1 FEP Encapsulated Viton High Temperature (180°C Max) Wet Packed
FS-18310-031-N-E Select 222 O-Ring/Flat cap 10 0.1 None Electronic Std. (150°C Max) UPW Flush & Dried
FS-18320-935-5-E Select 222 O-Ring/Flat cap 20 0.05 FEP Encapsulated Viton Electronic Std. (150°C Max) UPW Flush & Dried
FS-18320-935-K-E Select 222 O-Ring/Flat cap 20 0.05 Kalrez Electronic Std. (150°C Max) UPW Flush & Dried
FS-18320-031-5-E Select 222 O-Ring/Flat cap 20 0.1 FEP Encapsulated Viton Electronic Std. (150°C Max) UPW Flush & Dried
FS-18320-031-K-E Select 222 O-Ring/Flat cap 20 0.1 Kalrez Electronic Std. (150°C Max) UPW Flush & Dried
FS-18330-935-5-EW Select 222 O-Ring/Flat cap 30 0.05 FEP Encapsulated Viton Electronic Std. (150°C Max) Wet Packed
FS-18330-031-5-EW Select 222 O-Ring/Flat cap 30 0.1 FEP Encapsulated Viton Electronic Std. (150°C Max) Wet Packed
FS-18720-935-5-E Select 226 O-Ring/Fin 20 0.05 FEP Encapsulated Viton Electronic Std. (150°C Max) UPW Flush & Dried
FS-18720-031-5-E Select 226 O-Ring/Fin 20 0.1 FEP Encapsulated Viton Electronic Std. (150°C Max) UPW Flush & Dried
33-14310-031-5-EU Standard 222 O-Ring/Flat cap 10 0.1 FEP Encapsulated Viton Electronic Std. (150°C Max) Ultraclean & Pre-wet
33-14310-031-5-E Standard 222 O-Ring/Flat cap 10 0.1 FEP Encapsulated Viton Electronic Std. (150°C Max) UPW Flush & Dried
33-14310-031-5-EW Standard 222 O-Ring/Flat cap 10 0.1 FEP Encapsulated Viton Electronic Std. (150°C Max) Wet Packed
33-14310-031-5-HW Standard 222 O-Ring/Flat cap 10 0.1 FEP Encapsulated Viton High Temperature (180°C Max) Wet Packed
33-14320-031-5-E Standard 222 O-Ring/Flat cap 20 0.1 FEP Encapsulated Viton Electronic Std. (150°C Max) UPW Flush & Dried
33-14320-031-5-EW Standard 222 O-Ring/Flat cap 20 0.1 FEP Encapsulated Viton Electronic Std. (150°C Max) Wet Packed
33-14210-031-2-E Standard 222 O-Ring/Flat cap 10 0.1 S7442 Electronic Std. (150°C Max) UPW Flush & Dried

687852
679945