Forged Steel, Cast Ductile Iron Mounting Plate or Eye Bracket Standard Accessories (Americas) | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Forged Steel, Cast Ductile Iron Mounting Plate or Eye Bracket Standard Accessories (Americas) Forged Steel, Cast Ductile Iron Mounting Plate or Eye Bracket Standard Accessories (Americas)

Forged Steel, Cast Ductile Iron Mounting Plate or Eye Bracket Standard Accessories (Americas)

Cylinder Mounting Accessories - Forged Steel, Cast Ductile Iron Mounting Plate or Eye Bracket Standard Accessories (Americas)

Especificações técnicas

  • Capacidade de carga: 1850 to 268000 lbs
  • Diâmetro do pino: 0.312 to 4 inch
  • Diâmetro do furo: 0.314 to 4.003 inch
  • Tecnologia: Hydraulics, Pneumatics
  • Tipo de produto: Cylinder Accessories
  • Séries do Produto: Hydraulic and Pneumatic Cylinder Series

Descrição completa do produto

Standard forged steel, cast ductile iron mounting plate or eye bracket cylinder mounting accessories for hydraulic and pneumatic cylinders. Eye Brackets with pin diameters 0.500 thru 1.375 are forged steel. Eye Brackets with 0.312 and 1.750 pin diameter and larger are cast ductile iron.

Markets:
•Industrial
•Energy
•Natural Resources
•Government
•Processing

Applications:
•Energy Production, Development and Service
•Power Generation
•Defense
•Government (Non-Defense)
•Factory Automation
•Machine Tools
•Molding
•Vehicle Assembly Facilities
•Mining
•Oil and Gas
•Food & Beverage
•Industrial Chemical Processing
•Lumber & Wood
•Plastic Processing

Learn more about the standard forged steel, cast ductile iron mounting plate or eye bracket by viewing the Cylinder Mounting Accessories catalog under related documents.

For cylinder part numbers, serial number look-ups and seal kits please contact us or your local distributor.

Documentos relacionados

×
Produtos

687852
687492