FSM-1016-1404-1-1 - FS – 360 FOR FLOODED OIL LEVEL AND OIL MIST APPLICATIONS, FLANGED | Brazil

FS – 360 FOR FLOODED OIL LEVEL AND OIL MIST APPLICATIONS, FLANGED | #FSM-1016-1404-1-1

FSM-1016-1404-1-1

FS – 360 FOR FLOODED OIL LEVEL AND OIL MIST APPLICATIONS, FLANGED | #FSM-1016-1404-1-1

This hybrid isolator combines labyrinth technology with dual contacting PTFE lips which ride on an internal stainless steel sleeve which produces zero shaft wear. For flooded or oil mist applications requiring an airtight seal.


Especificaciones técnicas

  • Material de la junta tórica: FKM
  • Unidad de medida de longitud: Metric
  • Diámetro del eje: 101.6
  • Diámetro interno: 140.4
  • Material de la junta: Proprietary PTFE
  • Tipo de operación: Flooded
  • Tamaño de la brida: Yes
  • Velocidad de corte máxima: up to 3000 ft/min Contact factory for speeds >3000 fpm (15 m/s)., up to 15 m/sec Contact factory for speeds >3000 fpm (15 m/s).
  • Rango de presión: 5 psi
  • Tipo de aplicación térmica: -40 to 250°C, -40 to 121°C
  • Movimiento axial: 0.003 inch, 0.08 mm
  • Excentricidad: 0.003 inch, 0.08 mm
  • Unidad de medida: Length: Metric
  • Temperatura de funcionamiento: -40 to 250 °F, -40 to 121 °C
  • Diámetro del eje: 101.6
  • Diámetro interno: 140.4
  • Material de la junta: Proprietary PTFE
  • Material de la junta tórica: FKM

Información del artículo

AVAILABILITY: Due to the customized nature of this product, only a sampling of Parker's shaft and bore diameters are shown. We can manufacture virtually any size in standard shaft diameters ranging from 1/2” to 10” (13mm to 254mm). For a list of common sizes see Product Support tab.

PERFORMANCE ADVANTAGES
Machine downtime due to bearing failure is costly. By keeping lubrication in and contaminants out, Parker’s ProTech™ bearing isolators provide reliable, two-way sealing protection of rotating equipment for extended bearing life and zero shaft wear. Labyrinth sealing technology applied to high performance materials allows the ProTech FS-360 bearing isolator to operate far beyond shaft speed limits of standard radial lip seals. Because it is a precision-machined seal, costs can be eliminated on tooling charges, allowing retrofit of most shaft and bore combinations.

DESIGN
An external O-ring on the outside diameter of the ProTech stator allows for easy seal installation, maintains a press fit in the seal housing, and provides a static seal against the bore for oil retention. The stator features PTFE lips which ride on an internal stainless steel sleeve for zero shaft wear. The rotor utilizes dual O-rings to maintain a static press fit on the shaft. Since the rotor spins with the shaft, it will not wear, groove, or damage the shaft. This eliminates costs associated with having to recondition the sealing surface of the shaft.

The rotor and stator are assembled at the Parker facility where they are permanently unitized, allowing for a one-piece installation. This unitized design also maintains the seal’s integrity by keeping high-pressure water spray, vibration or axial movement from separating or increasing the gap between the rotor and stator.

APPLICATIONS
The FS 360 design is specifically designed for flooded oil level and oil mist applications and for applications that may require an airtight seal. The flange seats against the housing and acts as an installation guide by ensuring the seal alignment is correct. It is ideal for equipment used in food processing or subjected to frequent wash down where positive oil retention is required. It is also used for severe splash exclusion for gearboxes, motors, pumps, mixers, cooling towers, aerators, and custom equipment. If external contamination is heavy in vertical up mounting position, contact Parker for assistance.

Total Eccentricity: 0.003” (0.08 mm)
Shaft Speed: Up to 3,000 fpm (15 m/s). Contact factory for speed exceeding 3,000 fpm (15 m/s).
Axial Movement: 0.003” (0.08 mm)
Maximum internal pressure: 5 psi (0.34 bar)
Shaft/Bore Tolerances: ±0.002” (±0.05 mm). Special designs available.

MATERIALS
Stator: ProTech uses proprietary PTFE compounds making it well suited for harsh environments.

Characteristics of the various PTFE materials offered:
• Temperature range: -40 to 250 F (-40 to 121 C)
• Higher temperature applications can be handled with alternate materials
• Low wear, low coefficient of friction. Superior for dynamic applications
• FDA compliant PTFE
• Anti-microbial PTFE
• Sanitary standards for USDA food and dairy product contact

Rotor: The 360 series utilizes stainless steel for the rotor. This provides excellent corrosion resistance and chemical compatibility, as well as the ability to transition well into FDA applications. It is highly resistant to the attack of marine and corrosive industrial atmospheres as well as acids, dyes and salts.

O-Rings: Come standard as FKM, but also available in:
• NBR
• FDA silicone
• Fluorosilicone
• EPDM
• Aflas®

SIZE RANGE
Parker manufactures the FS-360 Profile in standard shaft diameters ranging from 1/2” to 10” (13mm to 254mm). Because this is a precision machined seal, we can manufacture virtually any configuration.

HOW TO ORDER: See listing of common sizes or configure your part number using ProTech Part Numbering Guide from the Product Support tab. Contact Parker for an application review for requirements outside standards shown. Click on “Where to Buy” to find a Distributor in your area, or contact Parker for assistance.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687567