Fuel Boost Pump | #9C126-1


LOADING IMAGES
9C126-1

Fuel Boost Pump | #9C126-1

Cartridge/canister or in-tank mounted pumps supply fuel to the aircraft engine. Reverse flow through the pump is prevented by check valves. The cartridge/canister design allows removal of the pump cartridge without draining the fuel tank.


Especificaciones técnicas

  • Para tipo de combustible: JP-4
  • Caudal: 40000 lb/hour
  • Presión mínima de trabajo: 16 psig
  • Altitud operativa: up to 34000 ft
  • Rango de medición de temperatura: -65°F to 165°F
  • Tipo de motor: AC Induction
  • Voltaje de entrada: 115 VAC, 3-Phase, 400 Hz
  • Peso: 8.6 lbs

Información del artículo

Our fuel boost pumps use 28 V direct current (DC) to drive a high efficiency, brushless DC (BLDC) motor or 115.5 V alternating current (AC) three-phase induction motors. The BLDC motor-driven pumps incorporate integral electronic controllers using Hall Effect sensor rotor-position feedback. The hardware-only controller does not use any software or programmable logic devices.

Ranging from fuel boost and transfer pumps to hydraulic brake and actuation pumps, potable water pumps, recirculation pumps, and APU fuel feed pumps, Parker Aerospace’s fuel pumps add real power to both military and commercial aircraft. Our brushless, electric DC motor-driven pumps with sensorless or sensor-based electronic controls offer powerful advantages.

FEATURES AND ATTRIBUTES:
• The motor and electronics are fuel cooled
• The fuel-wetted carbon bearings allow for long-life fluid film design with no rotating shaft seals
• The pumps use a high efficiency brushless DC motor or a three-phase induction motor
• The pumps are qualified for high levels of lightning and electromagnetic interference (EMI)

APPLICATIONS:
• Commercial and regional transports
• Military transports

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687648