Fulflo Mega Flow Plus Large Diameter Pleated Filter Cartridge | Absolute rated, high flow capacity | Product Series

Filtrar por

    Nenhum filtro selecionado

Mídia

Classificação em mícrons (µm)

Comprimento (in)

Material de vedação

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Fulflo Mega Flow Plus Large Diameter Pleated Filter Cartridge | Absolute rated, high flow capacity

Fulflo Mega Flow Plus Large Diameter Pleated Filter Cartridge | Absolute rated, high flow capacity

Parker’s Fulflo® Mega-Flow™ Plus large diameter pleated filter cartridges are ideally suited for high flow applications where absolute particle removal is required. Each Mega-Flow Plus filter cartridge can handle flow rates up to 175 gpm (662 lpm).

Especificações técnicas

  • Setor: Industrial
  • Marca: domnick hunter
  • Função: Clarification, Prefiltration, Polishing
  • Mídia: Cellulose, Polypropylene
  • Construção do filtro: Pleated Depth
  • Diâmetro externo: 6 inch
  • Material e estrutura do reforço da mangueira: Polypropylene
  • Tipo de núcleo: Polypropylene
  • Material da tampa da extremidade: Glass Filled Polypropylene
  • Configuração da tampa da extremidade: Large ID internal O-Ring/Flat cap with handle
  • Taxa de fluxo: 175 gal/min Maximum

Descrição completa do produto

Parker’s Fulflo® Mega-Flow™ Plus filter cartridges are ideally suited for high flow applications where absolute particle removal is required. Each Mega-Flow Plus filter cartridge can handle flow rates up to 175 gpm (662 lpm), significantly reducing the number of filter cartridges required as well as the housing size. Each 6-inch (152 mm) diameter Mega-Flow+ filter cartridge has flow capacity equal to 8 standard 2 ½ inch OD X 40-inch-long cartridges. Positive O-ring seals and a built-in handle make cartridge installation reliable, fast and easy.
Mega-Flow Plus filter cartridges are available with pleated polypropylene media for use in a wide variety of fluids. Absolute ratings range from 1μm to 150μm.
Features/Benefits
• High flow capacity means fewer filter cartridges and less time to change
• High flow capacity allows smaller filter housings
• Built in handle makes change fast, easy and safe
• O-ring seal assures filtration integrity
• Choice of polypropylene media expands fluid compatibility
• High surface area pleated design provides low pressure drop and long service life
• Polypropylene cartridges comply with FDA regs. per CFR Title 21
• Horizontal and vertical housings available for flow rates up to 3325gpm (12,586 lpm)
• Reduces process interruptions

Applications
• Potable Water Filtration
• Vegetable Oil Filtration
• Wastewater Filtration
• Lubricant Filtration
• Food and Beverage Filtration
• Coolant Filtration

Documentos relacionados

Literature and Reference Materials
Industrial Process Filtration Catalog--1-17-2018
×
Produtos Mídia Classificação em mícrons (µm) Comprimento (in) Material de vedação
MCAP010-40N Polypropylene 1 40 Buna-N
MCAP010-40S Polypropylene 1 40 S7442
MCAP010-40V Polypropylene 1 40 Viton
MCAP050-40E Polypropylene 5 40 EPR
MCAP050-40N Polypropylene 5 40 Buna-N
MCAP050-40V Polypropylene 5 40 Viton
MCAP100-40N Polypropylene 10 40 Buna-N
MCAP100-40S Polypropylene 10 40 S7442
MCAP100-40V Polypropylene 10 40 Viton
MCAP200-40N Polypropylene 20 40 Buna-N
MCAP200-40V Polypropylene 20 40 Viton
MCAP400-40N Polypropylene 40 40 Buna-N
MCAP700-40N Polypropylene 70 40 Buna-N
MCAC100-40N Cellulose 10 40 Buna-N
MCAC250-40N Cellulose 25 40 Buna-N

687852
702106