GLASS-MATE™ PMG Liquid Filter Cartridge | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Número de modelo

Serie del producto

Valor de filtración (micras)

Longitud del cartucho

Configuración del tapón terminal

Material del tapón terminal

Material de la junta

Material del cuerpo

Material del núcleo

Temperatura máxima de funcionamiento

Diferencia de presiones máxima

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
GLASS-MATE™  PMG Liquid Filter Cartridge

GLASS-MATE™ PMG Liquid Filter Cartridge

Glass-Mate™ PMG filter cartridges remove contaminants from a wide range of liquid applications. The pleated style cartridges are made using glass media with outer support. Available from 0.2 to 40 micron rating options with variety of end cap options.

Especificaciones técnicas

  • División: Industrial Process Filtration Division
  • Marca: PARKER
  • Diámetro exterior nominal: 2.5 inch
  • Diámetro interior nominal: 1 inch
  • Estructura del filtro: Pleated
  • Material del filtro: Glass with Acrylic
  • Diferencial de presión de cambio: 35 psid
  • Rango de pH: 3 to 9
  • Dirección de flujo: Outside-To-Inside
  • Cantidad por caja: 6, 30, 15
  • Tipo de productos: Filter Cartridge
  • Industria: Industrial
  • Aplicación: Liquid Particulate Filtration
  • Tecnología: Filtration

Descripción completa del producto

Glass-Mate™, Series PMG cartridges feature a laminated microglass with acrylic binder media along with a protective extruded outer cage or netting. End caps are thermally bonded providing a high degree of compatibility with a wide range of liquid applications. Glass-Mate cartridges are available in a broad range of efficiency ratings and with common endcap configurations such as double open end, single open end, 222 o-rings, 226 o-ring with locking ears, and fin extender. The Glass-Mate product line is ideal for pre-filtration and point-of-use filtration for many industrial applications.

Glass-Mate is available from 0.2 to 40 micron rating options. All micron ratings are made using FDA compliant materials with the exception of the 0.2, 0.45, 3, 20, and 40 micron ratings.

Glass-Mate can be used in Parker industrial liquid vessels or competitor vessels of similar design.

INDUSTRIES
• Industrial
• Oil & Gas

FEATURES/BENEFITS
• Absolute rated glass media provides reliable removal efficiency
• Thermal bonding of components eliminates particle bypass
• Laminated media/support maximizes flow capacity and media utilization plus minimizes media migration
• Non-fiber releasing media provides minimal extractables for high-purity filtrate
• All materials are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21 (excludes 0.2, 0.45, 3, 20, and 40 micron)
• Common sizes and end cap styles to fit in many types of vessel designs

APPLICATIONS
• Chemicals
• Industrial Fluids
• Water

Documentos relacionados

Literature and Reference Materials
GLASS-MATE™ PMG Liquid Filter Cartridge
×
Productos Número de modelo Serie del producto Valor de filtración (micras) Longitud del cartucho Configuración del tapón terminal Material del tapón terminal Material de la junta Material del cuerpo Material del núcleo Temperatura máxima de funcionamiento Diferencia de presiones máxima
109431 ELMT PMG002-10FE-DO PMG 0.2 9.8125" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109498 ELMT PMG004-10FE-DO PMG 0.45 9.8125" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109500 ELMT PMG004-10FE-DOZ6 PMG 0.45 9.8125" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109503 ELMT PMG004-10FE-TC PMG 0.45 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109506 ELMT PMG004-10FN-DO PMG 0.45 9.8125" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109512 ELMT PMG004-10FN-TC PMG 0.45 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109514 ELMT PMG004-10FN-TCZ30 PMG 0.45 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109524 ELMT PMG004-10FS-TC PMG 0.45 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Silicone Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109534 ELMT PMG004-10GN-DO PMG 0.45 9.8125" DOE - Double Open End Stainless Steel Buna-N Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
109538 ELMT PMG004-10GV-DO PMG 0.45 9.8125" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
109555 ELMT PMG004-20FE-DO PMG 0.45 19.9375" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109562 ELMT PMG004-20FN-DO PMG 0.45 19.9375" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109582 ELMT PMG004-20FV-TX PMG 0.45 19.6875" Shoulder-Shoulder SOE - Closed top w/ flex fin, open bottom w/ external 222 o-ring Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109585 ELMT PMG004-20GT-TC PMG 0.45 19.6875" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Stainless Steel PFA Encapsulated Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
109586 ELMT PMG004-20GV-DO PMG 0.45 19.9375" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
109613 ELMT PMG004-30FE-TX PMG 0.45 29.8125" Shoulder-Shoulder SOE - Closed top w/ flex fin, open bottom w/ external 222 o-ring Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109618 ELMT PMG004-30FN-TB PMG 0.45 29.8125" Shoulder-Shoulder SOE - Closed top w/ polypropylene spring, open bottom w/ external 222 o-ring Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109633 ELMT PMG004-30FV-SF PMG 0.45 29.8125" Shoulder-Shoulder SOE - Closed top with fin, open bottom w/ external 226 o-ring & locking ears Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109637 ELMT PMG004-30FV-TX PMG 0.45 29.8125" Shoulder-Shoulder SOE - Closed top w/ flex fin, open bottom w/ external 222 o-ring Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109645 ELMT PMG004-30GT-TC-CL2 PMG 0.45 29.8125" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Stainless Steel PFA Encapsulated Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
109653 ELMT PMG004-30GV-TC PMG 0.45 29.8125" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
109675 ELMT PMG004-40FN-TC PMG 0.45 39.75" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109707 ELMT PMG010-10FE-DO PMG 1 9.8125" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109708 ELMT PMG010-10FE-DOZ6 PMG 1 9.8125" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109727 ELMT PMG010-10FS-TC PMG 1 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Silicone Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109734 ELMT PMG010-10FV-TC PMG 1 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109743 ELMT PMG010-10GV-DO PMG 1 9.8125" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
109745 ELMT PMG010-10GV-TC PMG 1 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
109752 ELMT PMG010-10PV-DO PMG 1 9.8125" DOE - Double Open End Polyester Viton Polyester Outer Netting Polyester 240 F 70 PSID @ 75 F
109762 ELMT PMG010-19FS-SF PMG 1 19.375" Shoulder-Shoulder SOE - Closed top with fin, open bottom w/ external 226 o-ring & locking ears Polypropylene Silicone Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109763 ELMT PMG010-20FE-DO PMG 1 19.9375" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109767 ELMT PMG010-20FE-TC PMG 1 19.6875" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109768 ELMT PMG010-20FE-TX PMG 1 19.6875" Shoulder-Shoulder SOE - Closed top w/ flex fin, open bottom w/ external 222 o-ring Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109769 ELMT PMG010-20FN-DO PMG 1 19.9375" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109773 ELMT PMG010-20FS-DO PMG 1 19.9375" DOE - Double Open End Polypropylene Silicone Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109781 ELMT PMG010-20FS-TC PMG 1 19.6875" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Silicone Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109786 ELMT PMG010-20FV-TC PMG 1 19.6875" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109789 ELMT PMG010-20GV-DO PMG 1 19.9375" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
109802 ELMT PMG010-29FS-SF PMG 1 29" Shoulder-Shoulder SOE - Closed top with fin, open bottom w/ external 226 o-ring & locking ears Polypropylene Silicone Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109808 ELMT PMG010-30FE-DO PMG 1 30.0625" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109816 ELMT PMG010-30FN-DO PMG 1 30.0625" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109828 ELMT PMG010-30FS-TF PMG 1 29.8125" Shoulder-Shoulder SOE - Closed top w/ fin, open bottom w/ external 222 o-ring Polypropylene Silicone Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109829 ELMT PMG010-30FS-TXZ6 PMG 1 29.8125" Shoulder-Shoulder SOE - Closed top w/ flex fin, open bottom w/ external 222 o-ring Polypropylene Silicone Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109831 ELMT PMG010-30FV-DO PMG 1 30.0625" DOE - Double Open End Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109847 ELMT PMG010-30GV-DO PMG 1 30.0625" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
109856 ELMT PMG010-30PV-TC PMG 1 29.8125" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polyester Viton Polyester Outer Netting Polyester 240 F 70 PSID @ 75 F
109863 ELMT PMG010-39FN-DO PMG 1 39" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109865 ELMT PMG010-40FE-DO PMG 1 40" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109866 ELMT PMG010-40FE-SC PMG 1 39.75" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 226 o-ring & locking ears Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109873 ELMT PMG010-40FN-TX PMG 1 39.75" Shoulder-Shoulder SOE - Closed top w/ flex fin, open bottom w/ external 222 o-ring Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109887 ELMT PMG010-40PE-DOZ6 PMG 1 40" DOE - Double Open End Polyester EPR Polyester Outer Netting Polyester 240 F 70 PSID @ 75 F
109903 ELMT PMG020-10FE-DO PMG 2 9.8125" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109906 ELMT PMG020-10FN-DO PMG 2 9.8125" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109911 ELMT PMG020-10FS-DO PMG 2 9.8125" DOE - Double Open End Polypropylene Silicone Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109916 ELMT PMG020-10FT-TC PMG 2 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene PFA Encapsulated Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109936 ELMT PMG020-20FS-DO PMG 2 19.9375" DOE - Double Open End Polypropylene Silicone Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109953 ELMT PMG020-30FE-DO PMG 2 30.0625" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109954 ELMT PMG020-30FE-SC PMG 2 29.8125" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 226 o-ring & locking ears Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109960 ELMT PMG020-30FN-TX PMG 2 29.8125" Shoulder-Shoulder SOE - Closed top w/ flex fin, open bottom w/ external 222 o-ring Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
109970 ELMT PMG020-30GV-DO PMG 2 30.0625" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
109983 ELMT PMG020-40FN-TF PMG 2 39.75" Shoulder-Shoulder SOE - Closed top w/ fin, open bottom w/ external 222 o-ring Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110010 ELMT PMG030-10FS-TCZ30 PMG 3 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Silicone Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110012 ELMT PMG030-10FV-SF PMG 3 9.5625" Shoulder-Shoulder SOE - Closed top with fin, open bottom w/ external 226 o-ring & locking ears Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110014 ELMT PMG030-10GN-DO PMG 3 9.8125" DOE - Double Open End Stainless Steel Buna-N Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110017 ELMT PMG030-10GV-DO PMG 3 9.8125" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110030 ELMT PMG030-20FV-TC PMG 3 19.6875" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110038 ELMT PMG030-30FN-DO PMG 3 30.0625" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110039 ELMT PMG030-30FN-TC PMG 3 29.8125" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110040 ELMT PMG030-30FN-TX PMG 3 29.8125" Shoulder-Shoulder SOE - Closed top w/ flex fin, open bottom w/ external 222 o-ring Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110045 ELMT PMG030-30FV-DO PMG 3 30.0625" DOE - Double Open End Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110048 ELMT PMG030-30GV-DO PMG 3 30.0625" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110053 ELMT PMG030-40FE-DO PMG 3 40" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110066 ELMT PMG050-10FE-DO PMG 5 9.8125" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110074 ELMT PMG050-10FN-TC PMG 5 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110075 ELMT PMG050-10FN-TCZ30 PMG 5 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110083 ELMT PMG050-10FV-TC PMG 5 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110086 ELMT PMG050-10GN-DO PMG 5 9.8125" DOE - Double Open End Stainless Steel Buna-N Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110088 ELMT PMG050-10GV-DO PMG 5 9.8125" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110100 ELMT PMG050-19GV-DO PMG 5 19.625" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110101 ELMT PMG050-20FE-DO PMG 5 19.9375" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110116 ELMT PMG050-20FV-TC PMG 5 19.6875" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110117 ELMT PMG050-20GN-DO PMG 5 19.9375" DOE - Double Open End Stainless Steel Buna-N Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110119 ELMT PMG050-20GV-DO PMG 5 19.9375" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110136 ELMT PMG050-30FE-DO PMG 5 30.0625" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110137 ELMT PMG050-30FE-TC PMG 5 29.8125" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110148 ELMT PMG050-30FS-TF PMG 5 29.8125" Shoulder-Shoulder SOE - Closed top w/ fin, open bottom w/ external 222 o-ring Polypropylene Silicone Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110151 ELMT PMG050-30FV-DO PMG 5 30.0625" DOE - Double Open End Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110153 ELMT PMG050-30FV-TC PMG 5 29.8125" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110155 ELMT PMG050-30FV-TF PMG 5 29.8125" Shoulder-Shoulder SOE - Closed top w/ fin, open bottom w/ external 222 o-ring Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110158 ELMT PMG050-30GN-DO PMG 5 30.0625" DOE - Double Open End Stainless Steel Buna-N Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110164 ELMT PMG050-30GV-DO PMG 5 30.0625" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110182 ELMT PMG050-40FE-DO PMG 5 40" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110183 ELMT PMG050-40FE-SF PMG 5 39.75" Shoulder-Shoulder SOE - Closed top with fin, open bottom w/ external 226 o-ring & locking ears Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110193 ELMT PMG050-40FS-SF PMG 5 39.75" Shoulder-Shoulder SOE - Closed top with fin, open bottom w/ external 226 o-ring & locking ears Polypropylene Silicone Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110201 ELMT PMG050-40GV-DO PMG 5 40" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110227 ELMT PMG100-10FE-DO PMG 10 9.8125" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110230 ELMT PMG100-10FE-TC PMG 10 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110231 ELMT PMG100-10FN-DO PMG 10 9.8125" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110239 ELMT PMG100-10FN-TX PMG 10 9.5625" Shoulder-Shoulder SOE - Closed top w/ flex fin, open bottom w/ external 222 o-ring Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110249 ELMT PMG100-10GE-DO PMG 10 9.8125" DOE - Double Open End Stainless Steel EPR Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110250 ELMT PMG100-10GN-DO PMG 10 9.8125" DOE - Double Open End Stainless Steel Buna-N Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110263 ELMT PMG100-19FN-DO PMG 10 19.625" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110267 ELMT PMG100-19GV-DO PMG 10 19.625" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110273 ELMT PMG100-20FN-TX PMG 10 19.6875" Shoulder-Shoulder SOE - Closed top w/ flex fin, open bottom w/ external 222 o-ring Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110278 ELMT PMG100-20FV-DO PMG 10 19.9375" DOE - Double Open End Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110280 ELMT PMG100-20FV-TC PMG 10 19.6875" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110284 ELMT PMG100-20GN-DO PMG 10 19.9375" DOE - Double Open End Stainless Steel Buna-N Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110291 ELMT PMG100-20PV-DO PMG 10 19.9375" DOE - Double Open End Polyester Viton Polyester Outer Netting Polyester 240 F 70 PSID @ 75 F
110294 ELMT PMG100-29FE-DO PMG 10 29.25" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110295 ELMT PMG100-29FN-DO PMG 10 29.25" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110300 ELMT PMG100-29GV-DO PMG 10 29.25" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110304 ELMT PMG100-30FE-DO PMG 10 30.0625" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110305 ELMT PMG100-30FE-DOZ15 PMG 10 30.0625" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110325 ELMT PMG100-30GN-DO PMG 10 30.0625" DOE - Double Open End Stainless Steel Buna-N Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110332 ELMT PMG100-30GV-DO PMG 10 30.0625" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110348 ELMT PMG100-40FN-DO PMG 10 40" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110349 ELMT PMG100-40FN-TC PMG 10 39.75" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110362 ELMT PMG100-40GV-DO PMG 10 40" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110370 ELMT PMG200-10FE-DO-N PMG 20 9.8125" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110374 ELMT PMG200-10GN-DO-N PMG 20 9.8125" DOE - Double Open End Stainless Steel Buna-N Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110375 ELMT PMG200-10GV-DO-N PMG 20 9.8125" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110376 ELMT PMG200-10GV-SF-N PMG 20 9.5625" Shoulder-Shoulder SOE - Closed top with fin, open bottom w/ external 226 o-ring & locking ears Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110380 ELMT PMG200-20FN-DO-N PMG 20 19.9375" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110382 ELMT PMG200-20FV-DO-N PMG 20 19.9375" DOE - Double Open End Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110383 ELMT PMG200-20FV-TC-N PMG 20 19.6875" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110385 ELMT PMG200-20GN-DO-N PMG 20 19.9375" DOE - Double Open End Stainless Steel Buna-N Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110388 ELMT PMG200-30FV-TC-N PMG 20 29.8125" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110391 ELMT PMG200-40FE-DO-N PMG 20 40" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110392 ELMT PMG200-40FN-TC-N PMG 20 39.75" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110393 ELMT PMG200-40PN-TC-N PMG 20 39.75" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polyester Buna-N Polyester Outer Netting Polyester 240 F 70 PSID @ 75 F
110397 ELMT PMG400-10FE-TC-N PMG 40 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110398 ELMT PMG400-10FN-DO-N PMG 40 9.8125" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110399 ELMT PMG400-10FN-SC-N PMG 40 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 226 o-ring & locking ears Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110400 ELMT PMG400-10GN-DO-N PMG 40 9.8125" DOE - Double Open End Stainless Steel Buna-N Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110403 ELMT PMG400-20FE-DO-N PMG 40 19.9375" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
110415 ELMT PMG400-30GV-DO-N PMG 40 30.0625" DOE - Double Open End Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
110417 ELMT PMG400-9FN-DO-N PMG 40 9.625" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
133165 ELMT PMG200-9FN-DO PMG 20 9.625" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
133177 ELMT PMG400-10FP-DO-N PMG 40 9.8125" DOE - Double Open End Polypropylene Polyethylene Foam Polypropylene Extruded Cage Glass-Filled Polypropylene 160 F 90 PSID @ 75 F
151617 ELMT PMG400-29FV-DO-N PMG 40 29.25" DOE - Double Open End Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
152467 ELMT PMG050-30FP-DX PMG 5 29.8125" Shoulder-Shoulder DOE - w/ Extended Core Polypropylene Polyethylene Foam Polypropylene Extruded Cage Glass-Filled Polypropylene 160 F 90 PSID @ 75 F
152976 ELMT PMG002-10GT-DO PMG 0.2 9.8125" DOE - Double Open End Stainless Steel PFA Encapsulated Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
153703 ELMT PMG100-30FV-DO PMG 10 30.0625" DOE - Double Open End Polypropylene Viton Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
158323 ELMT PMG020-30FP-DX PMG 2 29.8125" Shoulder-Shoulder DOE - w/ Extended Core Polypropylene Polyethylene Foam Polypropylene Extruded Cage Glass-Filled Polypropylene 160 F 90 PSID @ 75 F
158443 ELMT PMG004-30FP-DX PMG 0.45 29.8125" Shoulder-Shoulder DOE - w/ Extended Core Polypropylene Polyethylene Foam Polypropylene Extruded Cage Glass-Filled Polypropylene 160 F 90 PSID @ 75 F
158667 ELMT PMG100-39GV-TC PMG 10 39.75" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Stainless Steel Viton Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F
159039 ELMT PMG100-9FN-DO PMG 10 9.625" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
159040 ELMT PMG200-19FN-DO PMG 20 19.625" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
164403 ELMT PMG200-40FN-DO PMG 20 40" DOE - Double Open End Polypropylene Buna-N Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
177261 ELMT PMG050-30FS-DO PMG 5 30.0625" DOE - Double Open End Polypropylene Silicone Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
180256 ELMT PMG002-20FE-DO PMG 0.2 19.9375" DOE - Double Open End Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
180503 ELMT PMG020-10FE-TC PMG 2 9.5625" Shoulder-Shoulder SOE - Closed top, open bottom w/ external 222 o-ring Polypropylene EPR Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
181245 ELMT PMG050-20FS-DO PMG 5 19.9375" DOE - Double Open End Polypropylene Silicone Polypropylene Extruded Cage Glass-Filled Polypropylene 200 F 90 PSID @ 75 F
182650 ELMT PMG030-30GN-DO PMG 3 30.0625" DOE - Double Open End Stainless Steel Buna-N Polyester Outer Netting 304 Stainless Steel 240 F 75 PSID @ 240 F

687852
702106