7126NLF-300 - Grade R Twin Line Welding Hose Factory Assemblies, Series 7126 | Brazil

Grade R Twin Line Welding Hose Factory Assemblies, Series 7126 | #7126NLF-300

7126NLF-300

Grade R Twin Line Welding Hose Factory Assemblies, Series 7126 | #7126NLF-300 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Especificaciones técnicas

  • Cantidad del paquete estándar: 10
  • Peso (libras/unidad): 6
  • Estilo de la conexión: B and B
  • Longitud (pies): 25
  • D.I. de la manguera (pulg): 1/4
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Material del tubo interno de la manguera: Ethylene Propylene Diene Monomer (EPDM), Black
  • Material de la cubierta: Ethylene Propylene Diene Monomer (EPDM) (Acetylene), Ethylene Propylene Diene Monomer (EPDM) (Oxygen)
  • Aplicación: Welding
  • Medio: Welding Gases
  • Cumplimiento con especificaciones: ARPM IP-7
  • Diámetro interior: 1/4 inch, 6.4 mm
  • Material del refuerzo de la manguera: Mutiple Plies of Textile
  • Tipo de paquete: Carton
  • Diámetro exterior: n/a
  • Peso: 5 kg/ea, 11 lb/ea
  • Radio de curvatura mínimo: n/a
  • Presión de trabajo máxima: 200 psi, 13.8 bar
  • Temperatura máxima de funcionamiento: 200 °F, 93 °C
  • Material de la conexión: Brass
  • Longitud: 7.62 m
  • Color de la cubierta: Red (Acetylene), Green (Oxygen)

Información del artículo

Parker's Series 7126 Grade R Twin Line Welding Hose Factory Assemblies provide excellent service across a wide variety of industrial and commercial applications. The chemically bonded dual hoses provide easier hose management and handling than independent single lines. The cover resists abrasion and weathering to provide maximum performance, and is the hose provides versatile service for many common acetylene-based industrial welding applications. Series 7126 hose assemblies incorporate brass non-sparking permanent crimp couplings for a safe and secure connection.

Markets:
• Construction
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black EPDM for acetylene/oxygen compatibility.
• Tube: Non-blooming to minimize the migration of combustible plasticizers and waxes to the surface of the hoses.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: EPDM for abrasion and weathering resistance.
• Cover Colors: Green (oxygen) and red (fuel gas, acetylene only)
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Fuel gas (acetylene only)
• Oxygen
-usage
• Bending
• Brazing
• Cutting
• Fabricating
• Gouging
• Joining
• Piercing
• Preheating
• Post-heating
• Severing
• Soldering
• Straightening
• Surfacing
• Trimming
-setting
• Auto body shops
• Craft shops
• Garages
• Mines
• Oilfield
• Plumber shops
• Railyards
• Salvage
• Scrapyards
• Shipyards
• Steel mills

Industry Standards:
• ARPM IP-7

Safety/Technical:
• Design Factor: 4:1
• Do not use with any fuel gas other than acetylene.

Warnings:
• Do not attempt to re-couple, repair or splice hose assemblies; replace all assemblies that show signs of abrading, abuse, age, damage or fatigue. Refer to ARPM IP-7, Specifications for Rubber Welding Hose and Hose Technical Bulletin 11-5, Guide for Use, Maintenance and Inspection of Welding Hose. Refer to CGA Safety Bulletin SB-11, Use of Rubber Welding Hose.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687583