5256823656 - Hi-E 40® CB - Custom Size Carbon Pleated Filters | Brazil

Hi-E 40® CB - Custom Size Carbon Pleated Filters | #5256823656

5256823656

Hi-E 40® CB - Custom Size Carbon Pleated Filters | #5256823656 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Especificaciones técnicas

  • Número de modelo: HE40CB SP1-SNG 10.25X10.25X1
  • Marca: Purolator
  • División: HVAC Filtration Division
  • Industria: HVAC and Refrigeration
  • Aplicación: Air Filtration
  • Tecnología: Filtration
  • Tipo de productos: Pleated Filters
  • Estilo de productos: HVAC Frame System
  • Para tipo de fluido: Air
  • Notas: Contact factory for specifications and availability

Información del artículo

Product Overview

The Purolator® Hi-E® 40 CB activated carbon pleated air filter is designed to promote indoor air quality through enhanced odor control by removing airborne molecular contaminants present at levels less than 1 ppm. The filters use non-woven dual-layer pleated filter media composed of synthetic fibers. The carbon-loaded media is highly rigid and self-supporting, with no external wire reinforcements. The pre-filter layer performs to MERV 8 per ASHRAE 52.2, providing users with a powerful combination of particulate and odor removal in a single package.
The filter is loaded with 200 grams per square meter of 60% active, 20x50 mesh-size carbon particles, which provide up to six times the adsorbent surface area of standard GAC carbon. This results in higher particle capture capacity and extended service life. Fine mesh carbon granules are bonded to the synthetic fibers by a unique thermal process that requires no adhesive and blinds less than 1.5% of each carbon particle’s effective surface area. As a result, more than 98.5% of the carbon surface is exposed to contaminated air, thus ensuring maximum gas adsorbing capacity.
The Hi-E® 40 CB filter elements are enclosed in a two-piece heavy-duty, moisture-resistant beverage board frame. When assembled, the fully bonded double-wall frame combines with the integral corner flaps and forms a rugged, durable filter which will not rack, warp or leak under normal operating conditions.
Common applications of the filter include air conditioning filters, furnace filters, heating vents, air intakes, air purification devices and ozone removal devices. Appropriate end users include (but are not limited to) hospital facilities, chemical plant offices/labs, pollution control areas, sewage disposal and waste management plant offices, airports, kitchens and restaurants.

Markets
• Commercial and Industrial HVAC
• Process Air Filtration

Applications
• Air intakes or purification systems in hospitals, chemical plants, laboratories, airports, waste management facilities, commercial kitchens, etc.
• Ozone removal devices


Benefits
• Small (20 x 50 mesh) carbon particles and pleated configuration maximize adsorbent surface area
• Low pressure drop: Uniform dispersion of carbon throughout media, not just on surface, lets air flow freely
• Longer filter life, minimal shedding/dusting: thermal bonding of media to carbon exposes maximum adsorbent surface area
• More adsorbent: pound for pound, the carbon media is six times more effective than competitive GAC carbons
• Performs to MERV 8 per ASHRAE 52.2 test standard, offering a powerful combination of particle capture and odor control

Features
• Filtration efficiency: MERV 8 per ASHRAE 52.2 test standard
• Depths (in.): 1, 2, 4
• Rated velocity (fpm): 500
• Rated flow capacities (cfm): 600–2,500
• Initial resistances (in.w.g.): 0.23–0.60
• Final resistance (in.w.g.): 1.00
• Maximum operating temperature: 200 °F (93 °C)
• Material of construction: activated carbon media; moisture-resistant die-cut beverage board frame

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
682632