High Performance Fluoroelastomers 65 Durometer O-Ring, Semiconductor Grade, Tan (HF361-65) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
High Performance Fluoroelastomers 65 Durometer O-Ring, Semiconductor Grade, Tan (HF361-65)

High Performance Fluoroelastomers 65 Durometer O-Ring, Semiconductor Grade, Tan (HF361-65)

Parker's highly performance fluoroelastomers (HiFluor) materials bridge the gap between traditional fluorocarbons and perfluoroelastomers.

Especificaciones técnicas

  • Opciones de material de polímero: High Performance Fluoroelastomer (HiFluor®)
  • Tipo de aplicación térmica: High Temperature (260 to 400°F)
  • Temperatura mínima de funcionamiento: -15 °F
  • Temperatura máxima de funcionamiento: 400 °F
  • Durómetro: 65 Shore A
  • Para tipo de fluido: Broad Range
  • Industria: Semiconductor
  • Región de origen: North America
  • Con lubricación interna: No
  • Color: Tan

Descripción completa del producto

Parker's HF361-65 has high purity with extremely low particle generation and ion content. Translucent in color, the material is free of inorganic and black filler system. Hifluor has improved cleanliness compared to fluorocarbon, but is a cost effective alternative to FFKM. The chemical and plasma etch resistance make HF361-65 an excellent material for semiconductor applications.

• Heat Resistance - Up to 204°C (400°F)
• Cold flexibility - Down to -26°C (-15°F) static and -18°C (0°F) dynamically

Certifications and features include
• USP Class VI
• Good plasma and etch
• Animal free

Chemical resistance includes
• Aliphatic and aromatic hydrocarbons
• Chlorinated hydrocarbons
• Polar solvents (ketones, esters, ethers)
• Inorganic and organic acids


Not compatible with:
• Fluorinated refrigerants (R11, 12, 13, 113, 114, etc.)
• Perfluorinated lubricants (PFPE)


*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Documentos relacionados

×
Productos
HF361 2-001
HF361 2-002
HF361 2-003
HF361 2-004
HF361 2-005
HF361 2-006
HF361 2-007
HF361 2-008
HF361 2-009
HF361 2-010
HF361 2-011
HF361 2-012
HF361 2-013
HF361 2-014
HF361 2-015
HF361 2-016
HF361 2-017
HF361 2-018
HF361 2-019
HF361 2-020
HF361 2-021
HF361 2-022
HF361 2-023
HF361 2-024
HF361 2-025
HF361 2-026
HF361 2-027
HF361 2-028
HF361 2-029
HF361 2-030
HF361 2-031
HF361 2-032
HF361 2-033
HF361 2-034
HF361 2-035
HF361 2-036
HF361 2-037
HF361 2-038
HF361 2-039
HF361 2-040
HF361 2-041
HF361 2-042
HF361 2-043
HF361 2-044
HF361 2-045
HF361 2-046
HF361 2-047
HF361 2-048
HF361 2-049
HF361 2-050
HF361 2-102
HF361 2-103
HF361 2-104
HF361 2-105
HF361 2-106
HF361 2-107
HF361 2-108
HF361 2-109
HF361 2-110
HF361 2-111
HF361 2-112
HF361 2-113
HF361 2-114
HF361 2-115
HF361 2-116
HF361 2-117
HF361 2-118
HF361 2-119
HF361 2-120
HF361 2-121
HF361 2-122
HF361 2-123
HF361 2-124
HF361 2-125
HF361 2-126
HF361 2-127
HF361 2-128
HF361 2-129
HF361 2-130
HF361 2-131
HF361 2-132
HF361 2-133
HF361 2-134
HF361 2-135
HF361 2-136
HF361 2-137
HF361 2-138
HF361 2-139
HF361 2-140
HF361 2-141
HF361 2-142
HF361 2-143
HF361 2-144
HF361 2-145
HF361 2-146
HF361 2-147
HF361 2-148
HF361 2-149
HF361 2-150
HF361 2-151
HF361 2-152
HF361 2-153
HF361 2-154
HF361 2-155
HF361 2-156
HF361 2-157
HF361 2-158
HF361 2-159
HF361 2-160
HF361 2-161
HF361 2-162
HF361 2-163
HF361 2-164
HF361 2-165
HF361 2-166
HF361 2-167
HF361 2-168
HF361 2-169
HF361 2-170
HF361 2-171
HF361 2-172
HF361 2-173
HF361 2-174
HF361 2-175
HF361 2-176
HF361 2-177
HF361 2-178
HF361 2-201
HF361 2-202
HF361 2-203
HF361 2-204
HF361 2-205
HF361 2-206
HF361 2-207
HF361 2-208
HF361 2-209
HF361 2-210
HF361 2-211
HF361 2-212
HF361 2-213
HF361 2-214
HF361 2-215
HF361 2-216
HF361 2-217
HF361 2-218
HF361 2-219
HF361 2-220
HF361 2-221
HF361 2-222
HF361 2-223
HF361 2-224
HF361 2-225
HF361 2-226
HF361 2-227
HF361 2-228
HF361 2-229
HF361 2-230
HF361 2-231
HF361 2-232
HF361 2-233
HF361 2-234
HF361 2-235
HF361 2-236
HF361 2-237
HF361 2-238
HF361 2-239
HF361 2-240
HF361 2-241
HF361 2-242
HF361 2-243
HF361 2-244
HF361 2-245
HF361 2-246
HF361 2-247
HF361 2-248
HF361 2-249
HF361 2-250
HF361 2-251
HF361 2-252
HF361 2-253
HF361 2-254
HF361 2-255
HF361 2-256
HF361 2-257
HF361 2-258
HF361 2-259
HF361 2-260
HF361 2-261
HF361 2-262
HF361 2-263
HF361 2-264
HF361 2-265
HF361 2-266
HF361 2-267
HF361 2-268
HF361 2-269
HF361 2-270
HF361 2-271
HF361 2-272
HF361 2-273
HF361 2-274
HF361 2-275
HF361 2-276
HF361 2-277
HF361 2-278
HF361 2-279
HF361 2-280
HF361 2-281
HF361 2-282
HF361 2-283
HF361 2-284
HF361 2-309
HF361 2-310
HF361 2-311
HF361 2-312
HF361 2-313
HF361 2-314
HF361 2-315
HF361 2-316
HF361 2-317
HF361 2-318
HF361 2-319
HF361 2-320
HF361 2-321
HF361 2-322
HF361 2-323
HF361 2-324
HF361 2-325
HF361 2-326
HF361 2-327
HF361 2-328
HF361 2-329
HF361 2-330
HF361 2-331
HF361 2-332
HF361 2-333
HF361 2-334
HF361 2-335
HF361 2-336
HF361 2-337
HF361 2-338
HF361 2-339
HF361 2-340
HF361 2-341
HF361 2-342
HF361 2-343
HF361 2-344
HF361 2-345
HF361 2-346
HF361 2-347
HF361 2-348
HF361 2-349
HF361 2-350
HF361 2-351
HF361 2-352
HF361 2-353
HF361 2-354
HF361 2-355
HF361 2-356
HF361 2-357
HF361 2-358
HF361 2-359
HF361 2-360
HF361 2-361
HF361 2-362
HF361 2-363
HF361 2-364
HF361 2-365
HF361 2-366
HF361 2-367
HF361 2-368
HF361 2-369
HF361 2-370
HF361 2-371
HF361 2-372
HF361 2-373
HF361 2-374
HF361 2-375
HF361 2-376
HF361 2-377
HF361 2-378
HF361 2-379
HF361 2-380
HF361 2-381
HF361 2-382
HF361 2-383
HF361 2-384
HF361 2-385
HF361 2-386
HF361 2-387
HF361 2-388
HF361 2-389
HF361 2-390
HF361 2-391
HF361 2-392
HF361 2-393
HF361 2-394
HF361 2-395
HF361 2-425
HF361 2-426
HF361 2-427
HF361 2-428
HF361 2-429
HF361 2-430
HF361 2-431
HF361 2-432
HF361 2-433
HF361 2-434
HF361 2-435
HF361 2-436
HF361 2-437
HF361 2-438
HF361 2-439
HF361 2-440
HF361 2-441
HF361 2-442
HF361 2-443
HF361 2-444
HF361 2-445
HF361 2-446
HF361 2-447
HF361 2-448
HF361 2-449
HF361 2-450
HF361 2-451
HF361 2-452
HF361 2-453
HF361 2-454
HF361 2-455
HF361 2-456
HF361 2-457
HF361 2-458
HF361 2-459
HF361 2-460
HF361 2-461
HF361 2-462
HF361 2-463
HF361 2-464
HF361 2-465
HF361 2-466
HF361 2-467
HF361 2-468
HF361 2-469
HF361 2-470
HF361 2-471
HF361 2-472
HF361 2-473
HF361 2-474
HF361 2-475
HF361 3-901
HF361 3-902
HF361 3-903
HF361 3-904
HF361 3-905
HF361 3-906
HF361 3-907
HF361 3-908
HF361 3-909
HF361 3-910
HF361 3-911
HF361 3-912
HF361 3-913
HF361 3-914
HF361 3-916
HF361 3-918
HF361 3-920
HF361 3-924
HF361 3-928
HF361 3-932

687852
687519