4301DG12-011 - DG PROFILE, HIGH PERFORMANCE RESILON POLYURETHANE D-RING | Brazil

DG PROFILE, HIGH PERFORMANCE RESILON POLYURETHANE D-RING | #4301DG12-011

4301DG12-011

DG PROFILE, HIGH PERFORMANCE RESILON POLYURETHANE D-RING | #4301DG12-011

High performance, problem-solving Resilon® polyurethane D-ring for hydraulic and pneumatic applications.


Especificaciones técnicas

  • Tamaño indice de la junta tórica: 2-011
  • Material de la junta: P4301A90
  • Diámetro interior: 0.326
  • Diámetro exterior: 0.436
  • Ancho de la ranura: 0.138 inch
  • Diámetro del pistón: 0.434
  • Temperatura mínima de funcionamiento: -35 °F
  • Temperatura máxima de funcionamiento: 225 °F
  • Presión de trabajo máxima: 5,000, 10000
  • Para tipo de fluido: Oil, Water
  • Color: Aqua
  • Durómetro: 90 Shore A
  • Tipo de aplicación térmica: Standard Temperature (-30 to 250°F)
  • Opciones de material de polímero: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Cumplimiento con especificaciones: None
  • Medio: Multiple
  • Unidad de medida: Length: inch

Información del artículo

AVAILABILITY:  A sampling of Parker’s part numbers are shown in the configurator above for select materials and sizes.   If the material and dimensions required are not shown, assistance with part number configuration may be found in the literature documents in the Product Support tab.  To check current tooling, review the Part Number Look-up document.  Contact Parker for requirements outside typical ranges.

PERFORMANCE ADVANTAGES
Parker’s DG Profile polyurethane D-ring is a problem solver featuring a variety of design advantages.  This high-performance polyurethane solution extends seal life with its one-piece design.  The molded “D” shape which is higher in the middle and lower on the ends, provides sealing in critical areas while reducing the chance of a seal being cut during installation.  Its sealing lip contact footprint is minimized, thus reducing the amount of friction between seal and bore while providing expected sealing performance.  The “D” shape is symmetrical so there is no performance degradation as the valve cycles in the reverse direction nor concern of backward installation of the seal. The design also incorporates “pressure pedestals” to eliminate the potential for “blow-by,” common in reverse cycling.

Assembly is easy.  There is no worry over incorrect placement of an O-ring and back-ups which can become pinched, folded, or broken during installation.  The one-piece design along with increased wear resistance and strength of polyurethane eliminates the need for back-ups.  

DG Profile part numbers correspond to dimensions and tolerances of standard AS568 O-ring sizes for single back-up O-ring groove widths.

Available in Parker’s proprietary Resilon® polyurethanes for:
• Longer life and reduced warranty costs
• Low compression set
• Extrusion resistance
• Water resistance (Resilon® 4301 - P4301A90)

Standard Materials:
• P4300A90 Resilon® polyurethane; Temp -65 / +275F; Pressure 5000 psi dynamic (10,000 psi static)
• P4301A90 Resilon® polyurethane; Temp  -35 / +275F (+225F in water); Pressure 5000 psi dynamic (10,000 psi static)

Alternate Materials:  For applications that may require an alternate material, please contact your Parker EPS representative.

Typical applications:  
• Sealing of hydraulic valves and components

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687567