High Precision Inline Helical Planetary Gearheads - PS Series / Gen II Stealth | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
High Precision Inline Helical Planetary Gearheads - PS Series / Gen II Stealth

High Precision Inline Helical Planetary Gearheads - PS Series / Gen II Stealth

The high precision PS-series inline helical planetary gearheads are available in 60-220mm frame sizes and offer high torque, high radial loads, low backlash, high input speeds and a small package size. Custom versions are possible

Especificações técnicas

  • Desempenho: High Precision
  • Configuração: Inline
  • Geometria da engrenagem: Helical Planetary
  • Tamanho da estrutura: 60 mm, 90 mm, 115 mm, 142 mm, 180 mm, 220 mm
  • Ricochete: < 4 to < 8 arc-min, < 3 to < 6 arc-min
  • Torque nominal: 27 to 1808 Nm, 240 to 16091 lb-inch
  • Capacidade radial de carga: 1650 to 38000 N, 370 to 8636 lb
  • Relação: 3, 4, 5, 7, 10, 15, 20, 25, 30, 40, 50, 70, 100:1
  • Velocidade máxima de entrada: 6000 RPM
  • Classificação de proteção de ingresso: IP65
  • Classificação de eficiência: 94 to 97 %
  • Versões personalizadas disponíveis: Yes

Descrição completa do produto

Parker’s PS-series gearheads provide the highest performance to meet your applications torque, inertia, speed and accuracy requirements. Helical gears provide smooth and quiet operation and create higher power density while maintaining a small envelope size.  Available in multiple frame sizes and ratios to meet a variety of application requirements.

Markets
• Industrial automation
• Semiconductor and electronics
• Food and beverage
• Health and beauty
• Life science
• Robotics
• Military

Features and Benefits
• Helical gears provide more torque capability, lower backlash, and quiet operation
• Ring gear cut into housing provides greater torsional stiffness
• Widely spaced angular contact bearings provide output shaft with high radial and axial load capability
• Plasma nitride heat treatment for gears for excellent surface wear and shear strength
• Sealed to IP65 to protect against harsh environments
• Mounting kits for direct and easy assembly to hundreds of different motors

Applications
• Packaging
• Processing
• Bottling
• Milling
• Antenna pedestals
• Conveyors
• Robotic actuation and propulsion

Documentos relacionados

×

687852
936514