G04266 - High Pressure In-Line Filter - 18/28/38P Series | Brazil

High Pressure In-Line Filter - 18/28/38P Series | #G04266

G04266

High Pressure In-Line Filter - 18/28/38P Series | #G04266

18/28/38P high pressure inline hydraulic oil filter series is a globally proven filter with optimised sizing covering flows up to 700 l/min and a pressure level up to 414 bar.


Especificaciones técnicas

  • Tipo de elemento de filtro: 02Q Microglass
  • Valor de filtración (micras): 2 µm
  • Material de la junta: Nitrile
  • Longitud: 248 mm

Información del artículo

The 18/28/38P series of high pressure filters is designed to satisfy demanding applications in the global mobile and industrial markets. With metric mounting and optional ISO 6149 ports, this high pressure filter series is truly a global design. This filter series has a wide range of high capacity and low initial differential pressure elements, offering excellent protection to system components.

Standard filters come complete with an industry proven spool type bypass valve. For more critical applications such as servo or proportional controls, a no bypass, high strength element combination ensures maximum protection.

The low hysteresis differential pressure indicator fitted to this series is unrivalled in its performance.

Applications
• Mobile working hydraulics
• Mobile drive system
• Injection moulding
• Servo controls
• Die casting
• Machine tools

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
C89472