WPF105QEVPKS081 - High Pressure Inline Filter WPF Series | Brazil

High Pressure Inline Filter WPF Series | #WPF105QEVPKS081

High Pressure Inline Filter WPF Series | #WPF105QEVPKS081

The new industry standard in high pressure hydraulic filtration incorporating advanced features designed to improve system reliability. Allowable operating pressure of 7000 PSI/483 Bar and capable of flows up to 137 GPM/520 LPM depending on viscosity.


Especificaciones técnicas

  • Material de la junta: Fluorocarbon
  • Opciones: Bypass
  • Tipo de indicador: plugged indicator port
  • Tipo de elemento de filtro: 05Q microglass
  • Tipo de conexión del puerto: SAE-8
  • Rango de presión de la válvula de derivación: 50 psi (3.5 bar)
  • Caudal: 10 gpm (37.8 lpm)
  • Estilo de montaje: Inline
  • Rango de presión: 7000 psi, 483 bar
  • Caudal: 10.0 gal/min, 37.8 L/min
  • Tipo de elemento de filtro: 05Q microglass, Coreless
  • Material de la junta: Fluorocarbon
  • Rango de presión de la válvula de derivación: 50 psi, 3.5 bar
  • Tipo de puerto: SAE-8
  • Tipo de indicador: plugged indicator port
  • Ajuste de presión del indicador: 40 psi, 7.7 bar
  • Opciones: Bypass
  • Material del alojamiento: SG Iron head and forged steel bowl
  • Para tipo de fluido: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Temperatura máxima de funcionamiento: 250.0 °F, 135.0 °C
  • Peso: 9 lb, 4.1 kg
  • Elemento compatible: 941030Q
  • Estilo de productos: Hydraulic Filter
  • Tipo de productos: Hydraulic Filter

Información del artículo

Modern high pressure hydraulic systems are demanding.  Improved controls and long component life are expected. To deliver the high standards of performance, hydraulic components are built with tighter tolerance and higher system pressures, which increase a system’s sensitivity to contamination. Pressure filters are used to safeguard expensive downstream components from contaminants, helping to protect a system from devastating failure.
Parker’s World Pressure Filter (WPF) series offers a new concept in High Pressure Fluid Filtration Solutions. Parker engineers have developed an innovative alternative to conventional high pressure and reverse flow filters. The WPF design incorporates all the benefits of Ecoglass media along with a unique reverse flow and bypass valve arrangement. The design offers superior element integrity protection when transient reverse flow spikes are encountered.
Parker pressure filters are a valuable and required component in meeting today’s system demands. Parker’s WPF series removes ingressed contamination before it flows downstream to sensitive components.  They block pump-generated debris before it gets to servo or proportional valves. There is no better high pressure filter available today for durability and performance.
Typical Applications:
• Aircraft Ground Support
• Injection Molding
• Mining
• Mobile Ag
• Mobile Construction
• Oil & Gas Exploration
• Power Generation
• Primary Metals
• Refuse Trucks

Features and Benefits:
• High strength ductile iron filter head with integral indicator port
• Forged steel bowl with standard drain port
• Ecoglass, non-metallic design reduces disposal costs due to minimum mass and oil retention – making it environmentally friendly
• Proprietary SurgeGuard element endcap assembly includes bypass and reverse flow valves for element component performance integrity with improved flow fatigue resistance
• Reliable high performance, quick response design incorporates integrated bypass and reverse flow valve technology
• Patented flexible tangs secure element in bowl for easy, fast, safe, and clean removal
• Coreless element assembly
• Element removal clearance – Benchmarked best-in-class against major competitors
• Re-usable element support core
• Patented valves with low hysteresis and low friction creating optimum performance

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687502