Hose Shield - Spring Guard (SG) / Armor Guard (AG) | Product Series

Filtrar por

    Nenhum filtro selecionado

Tipo

Diâmetro interno (in)

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Hose Shield - Spring Guard (SG)  / Armor Guard (AG)

Hose Shield - Spring Guard (SG) / Armor Guard (AG)

Parker's Spring Guard and Armor Guard are two products that prolong the life of hose lines that are exposed to rugged operating conditions.

Especificações técnicas

  • Acessórios incluídos: Guards
  • Diâmetro externo da mangueira: up to 2.70 inch, up to 94 mm
  • Materiais de construção: Metal

Descrição completa do produto

Parker's Spring Guard and Armor Guard are two products that prolong the life of hose lines that are exposed to rugged operating conditions. They distribute bending radii to avoid kinking in the hose lines and protects hose from abrasion and deep cuts. Guards are constructed of steel wire and plated to resist rust.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Plated steel wire construction to resist rust
• Protects against abrasion, cuts, and kinking

Applications:
• Harsh abrasive applications and rugged environments

Specifications:
• Temperature Range: 0F to +200F (-17C to 93C)
Produtos Tipo Diâmetro interno (in)
SG-050 Spring Guard 0.500
SG-060 Spring Guard 0.600
SG-066 Spring Guard 0.66
SG-072 Spring Guard 0.72
SG-084 Spring Guard 0.84
SG-097 Spring Guard 0.97
SG-106 Spring Guard 1.06
SG-113 Spring Guard 1.13
SG-122 Spring Guard 1.22
SG-131 Spring Guard 1.31
SG-155 Spring Guard 1.55
SG-166 Spring Guard 1.66
SG-182 Spring Guard 1.82
SG-209 Spring Guard 2.090
SG-220 Spring Guard 2.2
SG-232 Spring Guard 2.32
SG-292 Spring Guard 2.92

687852
687583