Medium Duty Integrated Hydrostatic Transmission - HTJ Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Medium Duty Integrated Hydrostatic Transmission - HTJ Series Medium Duty Integrated Hydrostatic Transmission - HTJ Series

Medium Duty Integrated Hydrostatic Transmission - HTJ Series

The HTJ Series is an integrated transmission for off highway vehicles to 1500 lb GVW, consisting of a hydrostatic pump, TJ Series hydraulic motor, oil, filter, reservoir and valving. Torque to 5975 lb-in. Side load to 4000 lb. Shaft 1.25 inch.

Especificaciones técnicas

  • Marca: Parker
  • Desplazamiento: 10 & 12 cm3/rev (Pump), 0.62 to 0.70 inch3/rev (Pump), 130 to 293 cm3/rev (Motor), 8.0 to 17.9 inch3/rev (Motor)
  • Válvula de descarga por choque incluida: Optional
  • Freno de estacionamiento incluido: Optional
  • Diámetro del ventilador: 7 inch (standard), 6 inch (optional)
  • Diámetro de la polea: 5 standard, 4 optional
  • Peso bruto máximo del vehículo: 1800 lb
  • Para velocidad del vehículo máxima: up to 20 MPH
  • Tamaño máximo del neumático: up to 24 inch
  • Par de salida máximo: up to 5745 lb-inch
  • Par de sujeción del freno de estacionamiento: 4000 lb-inch
  • Peso: 32 lb
  • Cubo de la rueda: 4-Bolt, 5-Bolt, Tapered Shaft
  • Tanque de expansión: Integral
  • Intervalo de cambio del aceite: up to 1000
  • Opciones adicionales: Return to Neutral Assist
  • Velocidad de salida máxima: up to 298 RPM
  • Par de arranque mínimo: up to 4370 lb-inch
  • Velocidad de entrada máxima: 3600 RPM

Descripción completa del producto

HT transmissions reduce the number of parts on a zero turn mower propulsion system from 72 to 2 parts requiring less installation and procurement labor, which provides increased customer efficiency. Parker's Integrated HTJ Hydrostatic Transmissions provide a compact, economical solution for the propulsion systems of off-highway vehicles up to 1500 pounds gross vehicle weight. One integrated package contains the hydrostatic variable displacement pump, reservoir, filter and standard of the industry low speed, high torque motor eliminating dozens of additional parts reducing associated inventory and labor costs. Parker's Integrated Hydrostatic Transmissions perform with up to 10% more overall efficiency than competitive offerings. This means more horsepower to the mowing deck or other functions, and more hill-climbing capability.




The HTJ Series transmission is a compact integrated product offering torques to 5975 lb-in, side load to 4000 lb., shaft size 1.25 inch, integrated Parker axial piston pump and motor assembly, integral charge pump, world famous Parker Torqmotor gerotor motor, built-in internal fluid reservoir and filter, direct porting between the pump and motor with no external reservoir needed, with fan and pulley included. Optional equipment: integral parking brake, four or five bolt hub, return-to-neutral assist and integral shock valves.




The HTJ Series transmission is available with a 10 cc or 12 cc pump and motor displacements up to 293 cc.




Markets:


• Turf Equipment


• Agricultural Machinery


• Material Handling Equipment




Features/Benefits:


• Torques to 5975 lb-in


• Side load to 4000 lb.


• Shaft size 1.25 inch


• 10 cc or 12 cc pump and motor displacements up to 293 cc


• Integrated pump/motor assembly featuring the industry leading Parker Torqmotor™ TJ gerotor motor


• Integral charge pump


• Easy-to-service filter


• Integral reservoir, no external expansion tank required


• Fan and pulley included


• Easy fluid change


• Integral shock valves optional


• Parking brake optional


• Four or five bolt hub optional


• Return-to-neutral assist optional


• Higher efficiency means more power for cutting, less power required for propulsion


• Runs cooler resulting in maintaining hydraulic fluid viscosity for longer oil life, less parts wear and higher overall efficiency


• No gear drive mean faster response and maneuverability, no gear noise, no gear debris


• Up to 1000 hours of use between hydraulic fluid changes with exclusive Parker HT-1000 oil


• Compact, quiet, efficient, and durable power to propel




Applications:


• Zero Turn Mowers


• Golf Course Maintenance Equipment


• Light Duty Utility Vehicles

Documentos relacionados

×

687852
688058