Cilindros hidráulicos

Filtrar por

No hay ningún filtro seleccionado

Tipo de cilindro

Tecnología

Diámetro interno

Longitud de carrera máxima

Acción del cilindro

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Cilindros hidráulicos


Cilindros hidráulicos

Parker es el mayor proveedor mundial de cilindros hidráulicos y piezas para aplicaciones industriales. Parker fabrica una gama diversa de cilindros de varilla de unión, de tipo “molino” y redondos estándares y especiales para adaptarse a todos los tipos de aplicaciones de cilindros industriales. Nuestros cilindros cumplen con la mayoría de estándares del sector y con otras certificaciones disponibles bajo demanda. Todos los cilindros hidráulicos y piezas de Parker están diseñados para ofrecer un servicio prolongado y eficaz con mínimos requisitos de mantenimiento, garantizando una elevada productividad durante toda la vida útil del producto.


Heavy Duty Hydraulic Cylinders, tie rod style Series 2H/2HD & Series 3H/3HD, and non-tie rod Series 2HB/3HB set the standard for performance, durability and trouble-free operation with superior design and quality to ensure long cylinder service life.

Viendo 10 de 1

Heavy Duty Electrohydraulic Cylinders – Series 2HX/3HX, 2HDX/3HDX and 2HBX/3HBX – are engineered for your feedback/control systems with transducer, valve manifold and hydraulic plumbing and are electronically tested to verify required output.

Viendo 10 de 1

210 bar Industrial Hydraulic Cylinders conforming to ISO 6020/2. The tie rod construction sets the standard for performance, durability and trouble-free operation with superior design and quality to ensure long cylinder service life.

Viendo 10 de 1

210 bar Industrial Hydraulic Cylinders conforming to to ISO 6020/2. The HMIF is available to you at fast despatch. With lots of options to choose from, the new e-configurator will assist you in the configuration of your individual cylinder.

Viendo 10 de 1

210 bar Industrial Hydraulic Integral Feedback Cylinders conforming to ISO6020/2 and DIN24554. The tie rod construction sets the standard for performance, durability & trouble-free operation with superior design and quality for long cylinder service life

Viendo 10 de 1

Rated to 250 bar and conforming to ISO 6022, the heavy duty MA3 series cylinders are fatigue-free at their full rated pressure and have been designed for use in steel mills and other arduous applications where a rugged, dependable cylinder is required.

160 bar Heavy Duty Roundline Cylinders conforming to ISO 6020/1 and CETOP RP58H. MMB Series cylinders are fatigue-free at their full rated pressure and designed for use in steel mills and similar demanding applications.

Parker Single Acting Telescopic Hydraulic Cylinders provide extremely long cycle life and are field-repairable. Parker telescopic cylinders are 2,000 PSI rated and support application specific requirements (stroke lengths, closed lengths, and mountings).

Viendo 10 de 32

Series RDH industrial grade heavy duty roundline hydraulic cylinders provide extremely long cycle life and are field-repairable. 3,000 psi rated Series RDH is configurable in 9 standard mounts, strokes to suit your needs and many standard options.

Viendo 10 de 1

Series 3L medium duty hydraulic cylinders offer advanced features like the “Jewel” rod gland assembly, adjustable floating cushions, case hardened piston rods and high strength tie rods with rolled threads - compare and choose the Parker advantage.

Viendo 10 de 1

Cilindros hidráulicos del vástago de acoplamiento de 70 bar (ANSI y NFPA). La construcción del vástago de acoplamiento establece rendimiento, resistencia y funcionamiento óptimos con diseño y calidad excelentes para larga vida útil del cilindro.

Viendo 10 de 1

The Compact Electro-Hydraulic Actuator (EHA) is a self-contained, bi-directional DC motor-driven system that delivers reliability and power. Its integral hydraulic cylinder achieves up to 4,800 lbf of force with speeds up to 84 mm (3.3 in) per second.

Viendo 10 de 1

HAS 500 Series’ hybrid design combines the controllability of electromechanical actuators with the durability of a traditional hydraulic system in an all-in-one actuation system that eliminates the need for a hydraulic power unit, hoses and valving.

Viendo 10 de 1

Series CHD Metric Compact Hydraulic Cylinders – best choice when mounting space is at a premium and the application demands a high force cylinder at operating pressures up to 207 bar with optional end-of-stroke position sensing.

Viendo 10 de 1

Series CHE Metric Compact Hydraulic Cylinders – best choice when end-of-stroke, mid-stroke or continuous stroke position sensing is required; limited mounting space and operating pressures up to 140 bar (bore size dependent).

Viendo 10 de 1

Parker Custom Cylinders are purpose-built cylinders with unique features and no common standard or size. Cylinder assemblies and systems are our specialty - from the basic to the most complex.

Cilindros hidráulicos de vástago acoplamiento para trabajo pesado 210 bar (ANSI y NFPA). Construcción de vástago acoplamiento establece rendimiento, resistencia y funcionamiento óptimos con diseño y calidad excelentes para larga vida del cilindro.

Viendo 10 de 1

210 bar Industrial Hydraulic Cylinders conforming to DIN 24554. The tie rod construction sets the standard for performance, durability and trouble-free operation with superior design and quality to ensure long cylinder service life.

Viendo 10 de 1

Series VH Very Heavy Duty Hydraulic Cylinders are built for high speed service with ports two sizes larger than NFPA standards, and extra-long tapered cushions to maximize end-of-stroke energy absorption.

Series CHGH Metric Compact Hydraulic Cylinders – best choice when mounting space is at a premium and the application demands a high force cylinder at operating pressures up to 160 bar.

Viendo 10 de 1

Series CHE Metric Compact Hydraulic Cylinders – best choice when end-of-stroke, mid-stroke or continuous stroke position sensing is required; limited mounting space and operating pressures up to 140 bar (bore size dependent).

Viendo 10 de 1

Series CHD Metric Compact Hydraulic Cylinders – best choice when mounting space is at a premium and the application demands a high force cylinder at operating pressures up to 207 bar with optional end-of-stroke position sensing.

Viendo 10 de 1

Series 160S-1 Compact Hydraulic Cylinders – best choice when mounting space is at a premium and the application demands a high force cylinder at operating pressures up to 16 MPa.

Viendo 10 de 1

The 35H-3 series is a 3.5MPa specification general-purpose hydraulic cylinder. Tie rod style sets the standard for superior performance, durability and trouble-free operation Design and quality that guarantees long cylinder life.

The 70H-8 series is a 7MPa specification general-purpose hydraulic cylinder. JIS Tie rod style sets the standard for superior performance, durability and trouble-free operation Design and quality that guarantees long cylinder life.


687852
687852