K-SCLVT-PTQ-300-C2-05 - Hydraulic testers SCLV / SensoControl | Brazil

Hydraulic testers SCLV / SensoControl | #K-SCLVT-PTQ-300-C2-05

K-SCLVT-PTQ-300-C2-05

Hydraulic testers SCLV / SensoControl | #K-SCLVT-PTQ-300-C2-05

The hydraulic testers SCLV are designed for testing the functionality of motors, pumps, valves and hydrostatic drives. These easy-to-use hydraulic testers can help locate faults in a hydraulic system.


Especificaciones técnicas

  • Presión de trabajo: 350 bar
  • Caudales: 10…300 l/min
  • Tamaño del puerto: 1“ BSPP
  • Estilo de productos: CAN hydraulic tester with pressure load valve
  • Tipo de calibración: Factory calibration according to ISO 9001
  • Tipo de productos: Hydraulic tester CAN
  • División: High Pressure Connectors Europe Division
  • Tipo de puerto: BSPP
  • Presión de trabajo: -10...+50 °C
  • Temperatura máxima del fluido: +90 °C
  • Temperatura mínima del fluido: -20 °C
  • Cumplimiento con especificaciones: CE
  • Para tipo de fluido: Oil based liquid
  • Peso: 5.5 kg
  • Altura: 135 mm
  • Longitud: 222 mm
  • Anchura: n.a.

Información del artículo

Measurement of pressure, temperature and flow
Special features:
• Easy to use in both flow directions; integrated oil bypass protects the system, testing device and operator from surge pressures
• User-selectable flow direction enables smooth connection and simple measuring
• Can be put into use quickly with pumps, valves, motors, cylinders and hydrostatic drives

The hydraulic testers are designed for testing the functionality of motors, pumps, valves and hydrostatic drives. These easy-to-use hydraulic testers can help locate faults in a hydraulic system.
These hydraulic testers can be used for precisely measuring pressure, temperature and flow. The testers are also helpful when performing hydraulic system maintenance, locating error sources on directional control valves and making valve adjustments.
The pressure-load valve with its integrated bypass-blowout discs makes it possible to build up pressure progressively in order to check the flow in an entire working area.
Integrated safety shut-off (blow-out discs)
The load valve is fitted with two safety blow-out discs. The device is protected by this safety mechanism. These discs break and the load valve becomes inactive whenever the maximum permitted operating pressure (Pmax) is exceeded. The complete flow then runs off to the tank. Read the operating manual carefully before replacing the blow-out discs.

Features / Advantages:
• Pressure, temperature and flow measuring device
• 2 measuring ranges of up to 750 l/min
• High-pressure-resistant up to 480 bar
• Integrated overload protection
• Reverse-mode operation (direction of flow A - B)
• Also with CAN bus connection
• CAN version with integrated temperature sensor

Markets:
• Mobile hydraulic

Applications:
• Motors
• Pumps
• Valves
• Hydrostatic drives

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Compliance, Certifications & Safety
HPCE_ISO9001_WBL
Información de asistencia y contacto
Feedback Form
Documentación y materiales de referencia
Manual SCLV/SCLVT Hydraulic Tester
×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687614