Hypercool Air Cooled Aftercooler | #ADS003


LOADING IMAGES
ADS003

Hypercool Air Cooled Aftercooler | #ADS003 OBSOLETE

This product is no longer available.


Especificaciones técnicas

  • Tipo de conexión: BSPP
  • Caudal: 150 m³/h @ 7 barg (88 cfm @102 psig)
  • Requisitos eléctricos: 230V/1ph/50Hz
  • Tamaño del puerto: 1½"
  • División: Gas Separation and Filtration Division EMEA
  • Marca: Parker
  • Tecnología: Filtration
  • Tipo de productos: Aftercooler
  • Estilo de productos: Air Cooled
  • Serie del producto: Hypercool Air Cooled Aftercooler
  • Aplicación: Compressed Air
  • Industria: Industrial Manufacturing Equipment, Food & Beverage, Automotive, Electronics, Pharmaceuticals
  • Valor de filtración (micras): Not Applicable
  • Temperatura máxima de entrada de aire: 200 °C, 392 °F
  • Presión de trabajo: 16 barg (max.), 232 psig (max.)
  • Nivel de ruido: 44.1 dBA
  • Altura: 1140 mm, 44.8 inch
  • Anchura: 715 mm, 28.1 inch
  • Profundidad: 303 mm, 11.9 inch
  • Peso: 31 kg, 68 lb

Información del artículo

The Parker Hiross Hypercool range of air cooled aftercoolers represents a cost effective solution to easily remove water vapour from compressed air and cool it to safe usable levels for many industrial applications.

Hypercool air cooled aftercoolers can be used when cooling water is not available, limiting costs and plant complexity and will prepare the air for further filtration and drying. The aftercoolers can be installed immediately downstream of compressors or blowers in order to remove up to 80% of the condensate, protecting the entire compressed air system or production process.

A high quality aftercooler, properly sized is an excellent investment that can help ensure that the compressed air system works efficiently, thereby guaranteeing the quality of the finished product.

Features
• Robust construction and compact design
• Low pressure drop design
• Protective grill for fan and heat exchanger
• High efficiency and low noise axial fans
• Standard protection with epoxy powder coating
• Full range of matching centrifugal separators “Hypersep”
• Extensive range of condensate drains “Hyperdrain”

Benefits
• Significant energy and capital investment savings
• Optimised compressed air systems performance
• Reduced maintenance and improved product quality
• Reliability and continuous operation
• Very low pressure drops with optimum cooling performances

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
A22066