Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker’s Colorflow PC*M series in-line pressure compensated valves regulate flow at a selected rate within 5% regardless of fluctuations in inlet and outlet flow. This hydraulic flow control valve can be used within a variety of applications.
Parker’s PC*M Pressure Compensated Flow Control metering valve comes with an adjustable needle providing hydraulic pressure control. The adjustable setting on the flow regulator valve can be secured with a standard set screw or a thumbscrew option that does not require additional tools. Available as steel and stainless-steel flow control valves.
Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities
Features/Benefits:
• Port options include NPT and SAE
• Available with reverse flow check
• Port sizes available in 6 sizes from ¼” to 1 ¼”
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting
• Set screw locks the valve on a desired setting
Applications:
• Suitable for general hydraulic applications
Compliance, Certifications & Safety |
---|
Hydraulic Valve Division Safety Guide |
Product Demos & Tutorials |
---|
Colorflow General Installation Guidelines |
HVS ColorFlow Valve Installation |
Productos | Tamaño de la conexión | Tipo de conexión | Presión de trabajo máxima | Índice de caudal máximo | Tipo de montaje |
---|---|---|---|---|---|
PCCM1020SF | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCCM1020SF-V | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCCM1020ST | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCCM1020ST-V | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCCM1020S-V | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCCM1200S | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCCM1200SF | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCCM1200SF-V | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCCM1200ST | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCCM1200ST-V | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCCM1200S-V | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCCM1220S | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCCM1220SF | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCCM1220SF-V | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCCM1220ST | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCCM1220ST-V | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCCM1220S-V | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCCM1600S | 1" | NPT | 3000 PSI | 50 | In-line |
PCCM1600SF | 1" | NPT | 3000 PSI | 50 | In-line |
PCCM1600SF-V | 1" | NPT | 3000 PSI | 50 | In-line |
PCCM1600S-V | 1" | NPT | 3000 PSI | 50 | In-line |
PCCM1620S | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCCM1620SF | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCCM1620SF-V | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCCM1620S-V | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCCM2000S | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCCM2000SF | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCCM2000SF-V | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCCM2000S-V | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCCM400S | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCCM400SF | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCCM400SF-V | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCCM400ST | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCCM400ST-V | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCCM400S-V | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCCM600S | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600SF | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600SF-V | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600SS | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600SSF | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600SST | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600ST | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600ST-V | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM600S-V | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCCM620S | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCCM620SF | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCCM620SF-V | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCCM620ST | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCCM620ST-V | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCCM620S-V | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCCM800S | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800SF | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800SF-V | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800SS | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800SSF | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800SST | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800ST | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800ST-V | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM800S-V | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCCM820S | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCCM820SF | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCCM820SF-V | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCCM820ST | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCCM820ST-V | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCCM820S-V | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCM1020S | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCM1020SF | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCM1020SF-V | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCM1020SS | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCM1020ST | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCM1020ST-V | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCM1020S-V | 10 SAE | SAE | 3000 PSI | 15 | In-line |
PCM1200S | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCM1200SF | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCM1200SF-V | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCM1200ST | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCM1200ST-V | 3/4" | NPT | 3000 PSI | 25 | In-line |
PCM1220S | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCM1220SF | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCM1220SF-V | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCM1220ST | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCM1220ST-V | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCM1220S-V | 12 SAE | SAE | 3000 PSI | 25 | In-line |
PCM1600S | 1" | NPT | 3000 PSI | 50 | In-line |
PCM1600SF | 1" | NPT | 3000 PSI | 50 | In-line |
PCM1600SF-V | 1" | NPT | 3000 PSI | 50 | In-line |
PCM1600S-V | 1" | NPT | 3000 PSI | 50 | In-line |
PCM1620S | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCM1620SF | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCM1620SF-V | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCM1620S-V | 16 SAE | SAE | 3000 PSI | 50 | In-line |
PCM2000S | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCM2000SF | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCM2000SF-V | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCM2000S-V | 1-1/4" | NPT | 3000 PSI | 80 | In-line |
PCM400S | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCM400SF | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCM400SF-V | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCM400ST | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCM400ST-V | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCM400S-V | 1/4" | NPT | 3000 PSI | 3 | In-line |
PCM600S | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600SF | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600SF-V | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600SS | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600SSF | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600SST | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600ST | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600ST-V | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM600S-V | 3/8" | NPT | 3000 PSI | 6 | In-line |
PCM620S | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCM620SF | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCM620SF-V | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCM620ST | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCM620ST-V | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCM620S-V | 6 SAE | SAE | 3000 PSI | 3 | In-line |
PCM800S | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800SF | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800SF-V | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800SS | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800SSF | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800SST | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800ST | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800ST-V | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM800S-V | 1/2" | NPT | 3000 PSI | 15 | In-line |
PCM820S | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCM820SF | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCM820SF-V | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCM820ST | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCM820ST-V | 8 SAE | SAE | 3000 PSI | 6 | In-line |
PCM820S-V | 8 SAE | SAE | 3000 PSI | 6 | In-line |
9PCCM1200S | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCCM1200SF | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCCM1200SF-V | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCCM1200ST | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCCM1200ST-V | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCCM1200S-V | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCCM1600S | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCCM1600SF | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCCM1600SF-V | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCCM1600S-V | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCCM400S | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCCM400SF | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCCM400SF-V | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCCM400ST | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCCM400ST-V | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCCM400S-V | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCCM600S | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600SF | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600SF-V | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600SS | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600SSF | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600SST | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600ST | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600ST-V | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM600S-V | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCCM800S | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800SF | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800SF-V | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800SS | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800SSF | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800SST | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800ST | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800ST-V | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCCM800S-V | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM1200S | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCM1200SF | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCM1200SF-V | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCM1200ST | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCM1200ST-V | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCM1200S-V | 3/4" | BSPP | 3000 PSI | 25 | In-line |
9PCM1600S | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCM1600SF | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCM1600SF-V | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCM1600S-V | 1" | BSPP | 3000 PSI | 50 | In-line |
9PCM400S | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCM400SF | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCM400SF-V | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCM400ST | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCM400ST-V | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCM400S-V | 1/4" | BSPP | 3000 PSI | 3 | In-line |
9PCM600S | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600SF | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600SF-V | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600SS | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600SSF | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600SST | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600ST | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600ST-V | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM600S-V | 3/8" | BSPP | 3000 PSI | 6 | In-line |
9PCM800S | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800SF | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800SF-V | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800SS | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800SSF | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800SST | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800ST | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800ST-V | 1/2" | BSPP | 3000 PSI | 15 | In-line |
9PCM800S-V | 1/2" | BSPP | 3000 PSI | 15 | In-line |
PCCM1020S | 10 SAE | SAE | 3000 PSI | 15 | In-line |