IO-Link Pressure Sensor and Switch SCPSi / SensoControl | #SCPSi-600-04-07


LOADING IMAGES
SCPSi-600-04-07
Click to View CAD Model

IO-Link Pressure Sensor and Switch SCPSi / SensoControl | #SCPSi-600-04-07

The Parker SCPSi is a fully electronic pressure sensor that measures and monitors the pressure of machines and systems. Its smart functions and settings open up new possibilities in machine design, with considerable savings potential.


Especificaciones técnicas

  • Presión de trabajo: 0…600 bar
  • Marca: SensoControl
  • División: High Pressure Connectors Europe Division
  • Industria: Industrial
  • Aplicación: Hydraulic application
  • Tecnología: Pressure
  • Tipo de productos: IO-Link Pressure Transmitter / Switch
  • Estilo de productos: IO-Link sensor
  • Temperatura de funcionamiento: -25 to 85 °C
  • Precisión: ≤ 0.5% Full Scale
  • Tipo de salida: 2 switching outputs, NPN / PNP, 1 IO-Link output
  • Conexión eléctrica: M12
  • Tamaño del puerto: G 1/4" BSPP
  • Tipo de puerto: BSPP
  • Cumplimiento con especificaciones: CE
  • Peso: Approx. 80 g
  • Altura: na
  • Longitud: na
  • Anchura: 22 mm

Información del artículo

The fully electronic pressure switch SCPSi is adjustable and free from susceptible mechanical and moving components.

With its digital interface and smart functions, the SCPSi is future-proof for the increasing demands of automation solutions.

The 2 switching outputs are individually and safely parameterized from the machine control system via the standardized digital IO-Link interface (IEC 61131-9). This replaces manual programming and the commissioning phase is considerably shortened. Devices can be replaced during operation without the need for reparameterization. In order to react promptly to machine status changes or process adjustments, the re-parameterization is carried out during operation.

As an alternative to the switching functions, diagnostic values, process data and status messages are recorded directly via IO Link and enable subsequent more complex analyses. Via the integrated temperature measurement of the pressure measuring cell, the media or ambient temperature is recorded.

IO-Link replaces time-consuming manual programming and eliminates the need for a sensitive key display with the manufacturer-dependent setting menu.
This more compact, more resistant design without key display, in combination with the smart functions & setting options, opens up new possibilities in machine design for the machine designer, with considerable savings potential.

The compact stainless steel housing allows space-saving use, even in harsh environments.

The proven stainless steel measuring cell with the wide pressure range (from -1 up to 600bar) allows a wide range of applications for liquid and gaseous media. The media contacting pressure connection with the pressure measuring cell is monolithically manufactured from a stainless steel without welds and sets new standards in media compatibility and pressure resistance.

The packaging variant optimized for OEM's is environmentally friendly, cost-optimized and facilitates handling.

Markets:
• Energy
• Environment
• Industrial
• Infrastructure
• Machine tools
• Materials handling
• Power generation
• Process
• Mobile hydraulic
• Power packs

Features / Advantages:
• Pressure sensor / -switch
• Temperature measurement
• Industry 4.0-ready
• IO-Link 1.1
• Smart Sensor Profile 2nd Edition
• Plug & Play
• Compact
• Optimized design
• Adjustable via IO-Link
• Readable via IO-Link
• Useable as IO-Link sensor or switch

• Monolithic pressure cell

 

Applications:

• Hydraulic application 

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

Services
IODD SCPSI
Compliance, Certifications & Safety
HPCE_ISO9001_WBL
Información de asistencia y contacto
Feedback Form
Documentación y materiales de referencia
Quick-start guide SCPSi
×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687614