Lip Seals | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Lip Seals

Lip Seals

Parker's lip seals offer a wide range of benefits for many applications and markets. Such as low load or low closure force as well as a self-energizing requirements.

Especificaciones técnicas

  • Opciones de material de polímero: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Polyacrylate Rubber (ACM), Silicone Rubber (VMQ, PVMQ), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Tipo de aplicación térmica: Low and High Temperature (< -30°C, > 121°C)
  • Para tipo de fluido: Ultra Broad Range
  • Industria: General
  • Aplicación: Various
  • Durómetro: 45 to 90 Shore A

Descripción completa del producto

Parker's lip seals are single direction low load seals. When applications demand low load or low closure force on their housings and mating components, lip seals are a great solution.

Other benefits of Parker's lip seal technology:

-Ease of assembly
-Increased application pressures can be achieved
-Small or large cross sections available to fir your application
-Alternative to changing your current groove geometries

Documentos relacionados

×
Productos

687852
687519