LPE-0875-2750-B79 - LP - CUSTOM SEAL DESIGNS | Brazil

LP - CUSTOM SEAL DESIGNS | #LPE-0875-2750-B79

LPE-0875-2750-B79

LP - CUSTOM SEAL DESIGNS | #LPE-0875-2750-B79

Custom-designed non-contact labyrinth bearing isolator seals


Especificaciones técnicas

  • Material de la junta tórica: FKM
  • Diámetro del eje: 0.875
  • Unidad de medida de longitud: Inch
  • Diámetro interno: 2.750
  • Material de la junta: Proprietary PTFE
  • Tipo de operación: Non-Flooded
  • Tamaño de la brida: Yes
  • Velocidad de corte máxima: up to 5000 ft/min, up to 25 m/sec
  • Rango de presión: 0 psi
  • Movimiento axial: 0.02 inch, 0.51 mm
  • Tipo de aplicación térmica: -40 to 250°C, -40 to 121°C
  • Excentricidad: 0.020 inch, 0.51 mm
  • Temperatura de funcionamiento: -40 to 250 °F, -40 to 121 °C
  • Unidad de medida: Length: inch
  • Diámetro del eje: 0.875
  • Diámetro interno: 2.75
  • Material de la junta: Proprietary PTFE
  • Material de la junta tórica: FKM

Información del artículo

AVAILABILITY. Due to the customized nature of this product, only a sampling of Parker's shaft and bore diameters are shown. We can manufacture virtually any size in standard shaft diameters ranging from ½” to 10” (12mm to 254mm).

PERFORMANCE ADVANTAGES
Machine downtime due to bearing failure is costly. By keeping lubrication in and contaminants out, Parker’s ProTech™ bearing isolators provide reliable, two-way sealing protection of rotating equipment for extended bearing life. Labyrinth sealing technology applied to high performance materials allows Parker’s ProTech LP Profile bearing isolator to operate far beyond shaft speed limits of standard radial lip seals and avoid shaft wear.

Our non-contact design has virtually no torque consumption and therefore will not wear or groove shafts, and allows for non-lubricated dry runs. It also accommodates the greatest axial movement in the industry, reducing a major factor that causes labyrinth seal failure.

We can custom engineer solutions to meet exacting specifications for either new or retrofit applications. When used to replace seals during planned or unplanned rebuilds, the LP Profile lowers shaft cost due to liberal specifications. Costs can also be eliminated on tooling charges due to the fact that ProTech is a precision-machined seal.

Many LP's have a labyrinth design like our ProTech LS Profile. However, the LP designation may also refer to a stator-only design for niche applications. Contact Parker regarding the LP Profile.

DESIGN
Parker can configure custom bearing isolator designs to fit most applications. These isolators range from small and simple to large and complex. For example, but not limited to:
• Designs specific for ANSI pumps
• Split air purge
• Turbine
• Grease purge
• Stator-only

MATERIALS
ProTech uses proprietary PTFE compounds making it well suited for harsh environments, such as citric acids and strong caustics. This superior chemical resistance allows for the standardization of a single material within a plant, eliminating the need to stock duplicate sizes in expensive stainless steel or other exotic materials.

Characteristics of the various PTFE materials offered:
• Temperature range: -40 to 250 F (-40 to 121 C)
• Higher temperature applications can be handled with alternate materials
• Low wear, low coefficient of friction. Superior for dynamic applications
• FDA compliant
• Anti-microbial
• USDA 3A sanitary standards for food and dairy product contact

O-Rings: Come standard as FKM, but are also available in:
• NBR
• FDA silicone
• Fluorosilicone
• EPDM
• Aflas®

Shaft mounting position and compatible lubrication types:
Horizontal Mounting: Grease, Oil, Dry
Vertical Up Mounting: Grease, Oil, Dry (If contaminant level is heavy see LW design)
Vertical Down Mounting: Grease, Dry

SIZE RANGE
Parker manufactures the LP Profile in standard shaft diameters ranging from 1/2” to 10” (12.7 mm to 254 mm). Because this is a precision machined seal, we can manufacture virtually any configuration.

HOW TO ORDER: Contact Parker regarding the LP Profile for an application review. Click on “Where to Buy” to find a Distributor in your area, or contact Parker for assistance.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687567