Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
This wrap-around non-contact labyrinth bearing isolator is designed with specialized geometry for vertical up mount rotary shaft equipment. Designed with no drain port, the LX retains heavy oil splash and excludes aggressive contaminants.
| Training |
|---|
| Basic Sealing Technology-Bearing Isolator Labyrinth Seals |
| Sealing Technology Glossary of Basic Terminology |
| Contact & Support Information |
|---|
| Frequently Asked Questions |
| Compliance, Certifications & Safety |
|---|
| EPS Division, Marion, IATF 16949 |
| EPS Division, Marion, ISO 9001:2015 |
| Seal Storage and Handling Guide - Rotary Shaft Seals |
| Shelf Life for Elastomeric Seals |
| Product Demos & Tutorials |
|---|
| Labyrinth Sealing Technology - ProTech™ Bearing Isolators |
| Selector Guides |
|---|
| ProTech™ Bearing Isolator Decision Tree--EPS 5275 DT |
| Communities, Blogs & Industry Links |
|---|
| Parker's Sealing and Shielding blog |
| Productos | Unidad de medida de longitud | Diámetro del eje | Diámetro interno | Material de la junta | Material de la junta tórica |
|---|---|---|---|---|---|
| LXE-1000-2000-1-1 | Inch | 1.000 | 2.000 | Proprietary PTFE | FKM |
| LXE-1125-1875-1-1 | Inch | 1.125 | 1.875 | Proprietary PTFE | FKM |
| LXE-1125-2000-1-1 | Inch | 1.125 | 2.000 | Proprietary PTFE | FKM |
| LXE-1125-2125-1-1 | Inch | 1.125 | 2.125 | Proprietary PTFE | FKM |
| LXE-1125-2441-1-1 | Inch | 1.125 | 2.441 | Proprietary PTFE | FKM |
| LXE-1250-1875-1-1 | Inch | 1.250 | 1.875 | Proprietary PTFE | FKM |
| LXE-1250-2000-1-1 | Inch | 1.250 | 2.000 | Proprietary PTFE | FKM |
| LXE-1250-2250-1-1 | Inch | 1.250 | 2.250 | Proprietary PTFE | FKM |
| LXE-1250-2375-1-1 | Inch | 1.250 | 2.375 | Proprietary PTFE | FKM |
| LXE-1375-2375-1-1 | Inch | 1.375 | 2.375 | Proprietary PTFE | FKM |
| LXE-1437-2437-1-1 | Inch | 1.437 | 2.437 | Proprietary PTFE | FKM |
| LXE-1500-2250-1-1 | Inch | 1.500 | 2.250 | Proprietary PTFE | FKM |
| LXE-1500-2500-1-1 | Inch | 1.500 | 2.500 | Proprietary PTFE | FKM |
| LXE-1625-2375-1-1 | Inch | 1.625 | 2.375 | Proprietary PTFE | FKM |
| LXE-1625-2500-1-1 | Inch | 1.625 | 2.500 | Proprietary PTFE | FKM |
| LXE-1625-2625-1-1 | Inch | 1.625 | 2.625 | Proprietary PTFE | FKM |
| LXE-1675-2675-1-1 | Inch | 1.675 | 2.675 | Proprietary PTFE | FKM |
| LXE-1688-2688-1-1 | Inch | 1.688 | 2.688 | Proprietary PTFE | FKM |
| LXE-1750-2625-1-1 | Inch | 1.750 | 2.625 | Proprietary PTFE | FKM |
| LXE-1750-2750-1-1 | Inch | 1.750 | 2.750 | Proprietary PTFE | FKM |
| LXE-1750-2865-1-1 | Inch | 1.750 | 2.865 | Proprietary PTFE | FKM |
| LXE-1750-2875-1-1 | Inch | 1.750 | 2.875 | Proprietary PTFE | FKM |
| LXE-1750-2937-1-1 | Inch | 1.750 | 2.937 | Proprietary PTFE | FKM |
| LXE-1770-2625-1-1 | Inch | 1.770 | 2.625 | Proprietary PTFE | FKM |
| LXE-1875-2625-1-1 | Inch | 1.875 | 2.625 | Proprietary PTFE | FKM |
| LXE-1875-2750-1-1 | Inch | 1.875 | 2.750 | Proprietary PTFE | FKM |
| LXE-1875-2875-1-1 | Inch | 1.875 | 2.875 | Proprietary PTFE | FKM |
| LXE-1937-2937-1-1 | Inch | 1.937 | 2.937 | Proprietary PTFE | FKM |
| LXE-1938-2938-1-1 | Inch | 1.938 | 2.938 | Proprietary PTFE | FKM |
| LXE-2000-2750-1-1 | Inch | 2.000 | 2.750 | Proprietary PTFE | FKM |
| LXE-2000-3000-1-1 | Inch | 2.000 | 3.000 | Proprietary PTFE | FKM |
| LXE-2000-3000-2-6 | Inch | 2.000 | 3.000 | Mineral Filled PTFE - FDA | Silicone - FDA |
| LXE-2125-2875-1-1 | Inch | 2.125 | 2.875 | Proprietary PTFE | FKM |
| LXE-2125-3125-1-1 | Inch | 2.125 | 3.125 | Proprietary PTFE | FKM |
| LXE-2156-3156-1-1 | Inch | 2.156 | 3.156 | Proprietary PTFE | FKM |
| LXE-2164-3188-1-1 | Inch | 2.164 | 3.188 | Proprietary PTFE | FKM |
| LXE-2250-2350-1-1 | Inch | 2.250 | 2.350 | Proprietary PTFE | FKM |
| LXE-2250-2750-1-1 | Inch | 2.250 | 2.750 | Proprietary PTFE | FKM |
| LXE-2250-3250-1-1 | Inch | 2.250 | 3.250 | Proprietary PTFE | FKM |
| LXE-2250-3256-1-1 | Inch | 2.250 | 3.256 | Proprietary PTFE | FKM |
| LXE-2250-3375-1-1 | Inch | 2.250 | 3.375 | Proprietary PTFE | FKM |
| LXE-2250-3500-1-5 | Inch | 2.250 | 3.500 | Proprietary PTFE | EPDM |
| LXE-2312-3312-1-1 | Inch | 2.312 | 3.312 | Proprietary PTFE | FKM |
| LXE-2361-3125-1-1 | Inch | 2.361 | 3.125 | Proprietary PTFE | FKM |
| LXE-2375-3125-1-1 | Inch | 2.375 | 3.125 | Proprietary PTFE | FKM |
| LXE-2375-3375-1-1 | Inch | 2.375 | 3.375 | Proprietary PTFE | FKM |
| LXE-2438-3438-1-1 | Inch | 2.438 | 3.438 | Proprietary PTFE | FKM |
| LXE-2500-3250-1-1 | Inch | 2.500 | 3.250 | Proprietary PTFE | FKM |
| LXE-2500-3500-1-1 | Inch | 2.500 | 3.500 | Proprietary PTFE | FKM |
| LXE-2500-3625-1-1 | Inch | 2.500 | 3.625 | Proprietary PTFE | FKM |
| LXE-2500-3750-1-1 | Inch | 2.500 | 3.750 | Proprietary PTFE | FKM |
| LXE-2620-3350-1-1 | Inch | 2.620 | 3.350 | Proprietary PTFE | FKM |
| LXE-2625-3625-1-1 | Inch | 2.625 | 3.625 | Proprietary PTFE | FKM |
| LXE-2625-3750-1-1 | Inch | 2.625 | 3.750 | Proprietary PTFE | FKM |
| LXE-2750-3500-1-1 | Inch | 2.750 | 3.500 | Proprietary PTFE | FKM |
| LXE-2750-3750-1-1 | Inch | 2.750 | 3.750 | Proprietary PTFE | FKM |
| LXE-2750-3750-2-6 | Inch | 2.750 | 3.750 | Mineral Filled PTFE - FDA | Silicone - FDA |
| LXE-2750-3875-1-1 | Inch | 2.750 | 3.875 | Proprietary PTFE | FKM |
| LXE-2812-4000-1-1 | Inch | 2.812 | 4.000 | Proprietary PTFE | FKM |
| LXE-2813-3750-1-1 | Inch | 2.813 | 3.750 | Proprietary PTFE | FKM |
| LXE-2820-3820-1-1 | Inch | 2.820 | 3.820 | Proprietary PTFE | FKM |
| LXE-2875-3750-1-1 | Inch | 2.875 | 3.750 | Proprietary PTFE | FKM |
| LXE-2875-3875-1-1 | Inch | 2.875 | 3.875 | Proprietary PTFE | FKM |
| LXE-2938-3938-1-1 | Inch | 2.938 | 3.938 | Proprietary PTFE | FKM |
| LXE-3000-3750-1-1 | Inch | 3.000 | 3.750 | Proprietary PTFE | FKM |
| LXE-3000-4000-1-1 | Inch | 3.000 | 4.000 | Proprietary PTFE | FKM |
| LXE-3125-4000-1-1 | Inch | 3.125 | 4.000 | Proprietary PTFE | FKM |
| LXE-3125-4125-1-1 | Inch | 3.125 | 4.125 | Proprietary PTFE | FKM |
| LXE-3187-4000-1-1 | Inch | 3.187 | 4.000 | Proprietary PTFE | FKM |
| LXE-3188-4000-1-1 | Inch | 3.188 | 4.000 | Proprietary PTFE | FKM |
| LXE-3240-4225-1-1 | Inch | 3.240 | 4.225 | Proprietary PTFE | FKM |
| LXE-3250-4250-1-1 | Inch | 3.250 | 4.250 | Proprietary PTFE | FKM |
| LXE-3375-4375-1-1 | Inch | 3.375 | 4.375 | Proprietary PTFE | FKM |
| LXE-3381-4381-1-1 | Inch | 3.381 | 4.381 | Proprietary PTFE | FKM |
| LXE-3438-4500-1-1 | Inch | 3.438 | 4.500 | Proprietary PTFE | FKM |
| LXE-3500-4375-1-1 | Inch | 3.500 | 4.375 | Proprietary PTFE | FKM |
| LXE-3500-4500-1-1 | Inch | 3.500 | 4.500 | Proprietary PTFE | FKM |
| LXE-3563-4750-1-1 | Inch | 3.563 | 4.750 | Proprietary PTFE | FKM |
| LXE-3625-4625-1-1 | Inch | 3.625 | 4.625 | Proprietary PTFE | FKM |
| LXE-3687-4750-1-1 | Inch | 3.687 | 4.750 | Proprietary PTFE | FKM |
| LXE-3700-4500-1-1 | Inch | 3.700 | 4.500 | Proprietary PTFE | FKM |
| LXE-3750-4750-1-1 | Inch | 3.750 | 4.750 | Proprietary PTFE | FKM |
| LXE-3750-5000-1-1 | Inch | 3.750 | 5.000 | Proprietary PTFE | FKM |
| LXE-3813-4813-1-1 | Inch | 3.813 | 4.813 | Proprietary PTFE | FKM |
| LXE-3875-4875-1-1 | Inch | 3.875 | 4.875 | Proprietary PTFE | FKM |
| LXE-3875-5250-1-1 | Inch | 3.875 | 5.250 | Proprietary PTFE | FKM |
| LXE-4000-4875-1-1 | Inch | 4.000 | 4.875 | Proprietary PTFE | FKM |
| LXE-4000-5000-1-1 | Inch | 4.000 | 5.000 | Proprietary PTFE | FKM |
| LXE-4000-5250-1-1 | Inch | 4.000 | 5.250 | Proprietary PTFE | FKM |
| LXE-4103-5500-1-1 | Inch | 4.103 | 5.500 | Proprietary PTFE | FKM |
| LXE-4125-5125-1-1 | Inch | 4.125 | 5.125 | Proprietary PTFE | FKM |
| LXE-4250-5125-1-1 | Inch | 4.250 | 5.125 | Proprietary PTFE | FKM |
| LXE-4250-5250-1-1 | Inch | 4.250 | 5.250 | Proprietary PTFE | FKM |
| LXE-4312-5312-1-1 | Inch | 4.312 | 5.312 | Proprietary PTFE | FKM |
| LXE-4500-5500-1-1 | Inch | 4.500 | 5.500 | Proprietary PTFE | FKM |
| LXE-4588-5812-1-1 | Inch | 4.588 | 5.812 | Proprietary PTFE | FKM |
| LXE-4625-5625-1-1 | Inch | 4.625 | 5.625 | Proprietary PTFE | FKM |
| LXE-4875-5875-1-1 | Inch | 4.875 | 5.875 | Proprietary PTFE | FKM |
| LXE-5000-6187-1-3 | Inch | 5.000 | 6.187 | Proprietary PTFE | NBR |
| LXE-5250-6250-1-1 | Inch | 5.250 | 6.250 | Proprietary PTFE | FKM |
| LXE-5500-6500-1-3 | Inch | 5.500 | 6.500 | Proprietary PTFE | NBR |
| LXE-5500-6631-1-1 | Inch | 5.500 | 6.631 | Proprietary PTFE | FKM |
| LXE-5500-6750-1-1 | Inch | 5.500 | 6.750 | Proprietary PTFE | FKM |
| LXE-5875-7125-1-5 | Inch | 5.875 | 7.125 | Proprietary PTFE | EPDM |
| LXE-6000-7500-1-1 | Inch | 6.000 | 7.500 | Proprietary PTFE | FKM |
| LXE-6250-7250-1-1 | Inch | 6.250 | 7.250 | Proprietary PTFE | FKM |
| LXE-6500-8000-1-1 | Inch | 6.500 | 8.000 | Proprietary PTFE | FKM |
| LXE-7000-8500-1-1 | Inch | 7.000 | 8.500 | Proprietary PTFE | FKM |
| LXE-7750-8750-1-1 | Inch | 7.750 | 8.750 | Proprietary PTFE | FKM |
| LXE-7750-9250-1-1 | Inch | 7.750 | 9.250 | Proprietary PTFE | FKM |
| LXE-8000-9000-1-1 | Inch | 8.000 | 9.000 | Proprietary PTFE | FKM |
| LXM-0140-0250-1-1 | Metric | 14.0 | 25.0 | Proprietary PTFE | FKM |
| LXM-0220-0410-1-1 | Metric | 22.0 | 41.0 | Proprietary PTFE | FKM |
| LXM-0250-0400-1-1 | Metric | 25.0 | 40.0 | Proprietary PTFE | FKM |
| LXM-0280-0680-1-1 | Metric | 28.0 | 68.0 | Proprietary PTFE | FKM |
| LXM-0300-0400-1-1 | Metric | 30.0 | 40.0 | Proprietary PTFE | FKM |
| LXM-0300-0420-1-1 | Metric | 30.0 | 42.0 | Proprietary PTFE | FKM |
| LXM-0300-0550-1-1 | Metric | 30.0 | 55.0 | Proprietary PTFE | FKM |
| LXM-0320-0580-1-1 | Metric | 32.0 | 58.0 | Proprietary PTFE | FKM |
| LXM-0350-0550-1-1 | Metric | 35.0 | 55.0 | Proprietary PTFE | FKM |
| LXM-0380-0620-1-1 | Metric | 38.0 | 62.0 | Proprietary PTFE | FKM |
| LXM-0380-0640-1-1 | Metric | 38.0 | 64.0 | Proprietary PTFE | FKM |
| LXM-0400-0600-1-1 | Metric | 40.0 | 60.0 | Proprietary PTFE | FKM |
| LXM-0400-0640-1-1 | Metric | 40.0 | 64.0 | Proprietary PTFE | FKM |
| LXM-0420-0680-1-1 | Metric | 42.0 | 68.0 | Proprietary PTFE | FKM |
| LXM-0450-0600-1-1 | Metric | 45.0 | 60.0 | Proprietary PTFE | FKM |
| LXM-0450-0700-1-1 | Metric | 45.0 | 70.0 | Proprietary PTFE | FKM |
| LXM-0450-0710-1-1 | Metric | 45.0 | 71.0 | Proprietary PTFE | FKM |
| LXM-0480-0680-1-1 | Metric | 48.0 | 68.0 | Proprietary PTFE | FKM |
| LXM-0480-0740-1-1 | Metric | 48.0 | 74.0 | Proprietary PTFE | FKM |
| LXM-0500-0620-1-1 | Metric | 50.0 | 62.0 | Proprietary PTFE | FKM |
| LXM-0500-0650-2-6 | Metric | 50.0 | 65.0 | Mineral Filled PTFE - FDA | Silicone - FDA |
| LXM-0500-0716-1-1 | Metric | 50.0 | 71.6 | Proprietary PTFE | FKM |
| LXM-0500-0720-1-1 | Metric | 50.0 | 72.0 | Proprietary PTFE | FKM |
| LXM-0500-0880-1-1 | Metric | 50.0 | 88.0 | Proprietary PTFE | FKM |
| LXM-0500-0900-1-1 | Metric | 50.0 | 90.0 | Proprietary PTFE | FKM |
| LXM-0508-0667-1-1 | Metric | 50.8 | 66.7 | Proprietary PTFE | FKM |
| LXM-0508-0760-1-1 | Metric | 50.8 | 76.0 | Proprietary PTFE | FKM |
| LXM-0550-0750-1-1 | Metric | 55.0 | 75.0 | Proprietary PTFE | FKM |
| LXM-0550-0810-1-1 | Metric | 55.0 | 81.0 | Proprietary PTFE | FKM |
| LXM-0600-0800-1-1 | Metric | 60.0 | 80.0 | Proprietary PTFE | FKM |
| LXM-0600-0860-1-1 | Metric | 60.0 | 86.0 | Proprietary PTFE | FKM |
| LXM-0620-0880-1-1 | Metric | 62.0 | 88.0 | Proprietary PTFE | FKM |
| LXM-0640-0840-1-1 | Metric | 64.0 | 84.0 | Proprietary PTFE | FKM |
| LXM-0650-0850-1-1 | Metric | 65.0 | 85.0 | Proprietary PTFE | FKM |
| LXM-0650-0900-1-1 | Metric | 65.0 | 90.0 | Proprietary PTFE | FKM |
| LXM-0650-1030-1-1 | Metric | 65.0 | 103.0 | Proprietary PTFE | FKM |
| LXM-0700-0900-1-1 | Metric | 70.0 | 90.0 | Proprietary PTFE | FKM |
| LXM-0700-1000-1-1 | Metric | 70.0 | 100.0 | Proprietary PTFE | FKM |
| LXM-0720-0870-1-1 | Metric | 72.0 | 87.0 | Proprietary PTFE | FKM |
| LXM-0720-0900-1-1 | Metric | 72.0 | 90.0 | Proprietary PTFE | FKM |
| LXM-0750-0900-1-1 | Metric | 75.0 | 90.0 | Proprietary PTFE | FKM |
| LXM-0750-0950-1-1 | Metric | 75.0 | 95.0 | Proprietary PTFE | FKM |
| LXM-0750-1000-1-1 | Metric | 75.0 | 100.0 | Proprietary PTFE | FKM |
| LXM-0800-0950-1-1 | Metric | 80.0 | 95.0 | Proprietary PTFE | FKM |
| LXM-0800-1000-1-1 | Metric | 80.0 | 100.0 | Proprietary PTFE | FKM |
| LXM-0800-1060-1-1 | Metric | 80.0 | 106.0 | Proprietary PTFE | FKM |
| LXM-0800-1100-1-1 | Metric | 80.0 | 110.0 | Proprietary PTFE | FKM |
| LXM-0850-1100-1-1 | Metric | 85.0 | 110.0 | Proprietary PTFE | FKM |
| LXM-0850-1110-1-1 | Metric | 85.0 | 111.0 | Proprietary PTFE | FKM |
| LXM-0870-1200-1-1 | Metric | 87.0 | 120.0 | Proprietary PTFE | FKM |
| LXM-0900-1100-1-1 | Metric | 90.0 | 110.0 | Proprietary PTFE | FKM |
| LXM-0900-1200-1-1 | Metric | 90.0 | 120.0 | Proprietary PTFE | FKM |
| LXM-0930-1150-1-1 | Metric | 93.0 | 115.0 | Proprietary PTFE | FKM |
| LXM-0930-1200-1-1 | Metric | 93.0 | 120.0 | Proprietary PTFE | FKM |
| LXM-0950-1200-1-1 | Metric | 95.0 | 120.0 | Proprietary PTFE | FKM |
| LXM-0950-1250-1-1 | Metric | 95.0 | 125.0 | Proprietary PTFE | FKM |
| LXM-0990-1260-1-1 | Metric | 99.0 | 126.0 | Proprietary PTFE | FKM |
| LXM-1000-1260-1-1 | Metric | 100.0 | 126.0 | Proprietary PTFE | FKM |
| LXM-1000-1300-1-1 | Metric | 100.0 | 130.0 | Proprietary PTFE | FKM |
| LXM-1098-1400-1-1 | Metric | 109.8 | 140.0 | Proprietary PTFE | FKM |
| LXM-1100-1300-1-1 | Metric | 110.0 | 130.0 | Proprietary PTFE | FKM |
| LXM-1100-1320-1-1 | Metric | 110.0 | 132.0 | Proprietary PTFE | FKM |
| LXM-1100-1400-1-1 | Metric | 110.0 | 140.0 | Proprietary PTFE | FKM |
| LXM-1150-1450-1-1 | Metric | 115.0 | 145.0 | Proprietary PTFE | FKM |
| LXM-1200-1400-1-1 | Metric | 120.0 | 140.0 | Proprietary PTFE | FKM |
| LXM-1200-1550-1-1 | Metric | 120.0 | 155.0 | Proprietary PTFE | FKM |
| LXM-1250-1500-1-1 | Metric | 125.0 | 150.0 | Proprietary PTFE | FKM |
| LXM-1270-1524-1-1 | Metric | 127.0 | 152.4 | Proprietary PTFE | FKM |
| LXM-1300-1600-1-1 | Metric | 130.0 | 160.0 | Proprietary PTFE | FKM |
| LXM-1300-1700-1-1 | Metric | 130.0 | 170.0 | Proprietary PTFE | FKM |
| LXM-1360-1660-1-1 | Metric | 136.0 | 166.0 | Proprietary PTFE | FKM |
| LXM-1400-1660-1-1 | Metric | 140.0 | 166.0 | Proprietary PTFE | FKM |
| LXM-1400-1700-1-1 | Metric | 140.0 | 170.0 | Proprietary PTFE | FKM |
| LXM-1400-1800-1-1 | Metric | 140.0 | 180.0 | Proprietary PTFE | FKM |
| LXM-1500-1800-1-1 | Metric | 150.0 | 180.0 | Proprietary PTFE | FKM |
| LXM-1520-1770-1-6 | Metric | 152.0 | 177.0 | Proprietary PTFE | Silicone - FDA |
| LXM-1550-1800-1-1 | Metric | 155.0 | 180.0 | Proprietary PTFE | FKM |
| LXM-1550-1810-1-1 | Metric | 155.0 | 181.0 | Proprietary PTFE | FKM |
| LXM-1600-1900-1-1 | Metric | 160.0 | 190.0 | Proprietary PTFE | FKM |
| LXM-1700-2000-1-1 | Metric | 170.0 | 200.0 | Proprietary PTFE | FKM |
| LXM-1800-2100-1-1 | Metric | 180.0 | 210.0 | Proprietary PTFE | FKM |
| LXM-1900-2200-1-1 | Metric | 190.0 | 220.0 | Proprietary PTFE | FKM |
| LXM-1900-2300-1-1 | Metric | 190.0 | 230.0 | Proprietary PTFE | FKM |
| LXM-2160-2460-1-1 | Metric | 216.0 | 246.0 | Proprietary PTFE | FKM |
| LXM-2200-2500-1-1 | Metric | 220.0 | 250.0 | Proprietary PTFE | FKM |
| LXM-2350-2670-1-1 | Metric | 235.0 | 267.0 | Proprietary PTFE | FKM |