CR4032 - Manual Driven, Cross Roller Bearing Guided, Standard Linear Positioning Stages - CR4000 Series | Brazil

Manual Driven, Cross Roller Bearing Guided, Standard Linear Positioning Stages - CR4000 Series | #CR4032

CR4032

Manual Driven, Cross Roller Bearing Guided, Standard Linear Positioning Stages - CR4000 Series | #CR4032

CR4000-series crossed roller bearing guided manual linear positioners have an integral drive mechanism and offer travels up to 2", payloads up to 251 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy


Especificaciones técnicas

  • Recorrido (pulg): 0.5
  • Cantidad de ejes: 3
  • Mecanismo de accionamiento: Imperial Micrometer
  • Recorrido (mm): (imperial)
  • Carga (libras): 80
  • Tipo: English Model / Center Drive / Low Profile
  • Tipo de productos: Linear Stage
  • Serie del producto: CR4000 Series
  • Número de ejes: 3
  • Tipo de rodamiento: Cross Roller
  • Opción de montaje: English Model, Center Drive, Low Profile
  • Recorrido máximo: 0.5 inch, (imperial)
  • Anchura: 1.75 inch, 44.4 mm
  • Capacidad de carga: 80 lb, 36 kg, 150 to 499 lb
  • Tipo de transmisión: Imperial Micrometer

Información del artículo

Parker’s CR4000 Series precision crossed roller stages provide controlled, precise point-to-point positioning along a linear axis. Stages are comprised of two basic components: a precision linear crossed roller slide which serves as a linear bearing and guide, and a drive mechanism which accurately moves and positions the slide top along the linear axis. Crossed roller positioning stages offer exceptional load carrying capability, approximately 2 to 2-1/2 times that of comparably sized ball bearing stages. Additionally, crossed roller stages provide up to five times the life expectancy of the ball bearing stages without degradation of performance. Parker’s crossed roller stages are rated for over 100 million inches of travel at specified load.

The CR4000 Series stages provide a 1.75 to 5 inch square mounting surface which is ground to a precision micro-flat surface.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 2.0”
• Payloads up to 252 lbs
• Optional aperture
• Single, double, or three axis systems
• English and metric models
• Digital micrometers, manual micrometers, fine screws, and knob driven options

Applications:
• Metrology
• Focusing
• Laser alignment

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
CR4032 DWG DXF

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
936514