SK100A-200 - Manual Knob Driven, Cross Roller Bearing Guided, Metric Mount Linear Positioning Stages - SK Series | Brazil

Manual Knob Driven, Cross Roller Bearing Guided, Metric Mount Linear Positioning Stages - SK Series | #SK100A-200

Click to View CAD Model
SK100A-200

Manual Knob Driven, Cross Roller Bearing Guided, Metric Mount Linear Positioning Stages - SK Series | #SK100A-200

SK-series crossed roller bearing guided manual linear positioners have an integral knob driven mechanism and offer travels of up to 3.9", payloads up to 702 lbs, plus very good smoothness, very low friction and a very good straightness/flatness accuracy


Especificaciones técnicas

  • Anchura (mm): 100.000
  • Recorrido (mm): 50
  • Carga (libras): 527
  • Tipo de productos: Linear Stage
  • Serie del producto: SK Series
  • Número de ejes: 1
  • Tipo de rodamiento: Cross Roller
  • Opción de montaje: Metric Model
  • Recorrido máximo: 1.97 inch, 50 mm
  • Anchura: 3.94 inch, 100 mm
  • Capacidad de carga: 527 lb, 239 kg, 500 to 999 lb
  • Tipo de transmisión: Knob

Información del artículo

Parker’s SK Series precision crossed roller stages provide controlled, precise point-to-point positioning along a linear axis. Stages are comprised of two basic components: a precision linear crossed roller slide which serves as a linear bearing and guide, and a drive mechanism which accurately moves and positions the slide top along the linear axis. Crossed roller positioning stages offer exceptional load carrying capability, approximately 2 to 2-1/2 times that of comparably sized ball bearing stages. Additionally, crossed roller stages provide up to five times the life expectancy of the ball bearing stages without degradation of performance. Parker Daedal crossed roller stages are rated for over 100 million inches of travel at specified load.

The SK Series features end plates for positioning, making them ideal for factory automation applications. The SK is knob driven with excellent precision, smooth motion, and a long life in a compact footprint.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 3.9”
• Payloads up to 702 lbs
• Optional aperture
• Single, double, or three axis systems
• English and metric models
• Digital micrometers, manual micrometers, fine screws, and knob driven options

Applications:
• Metrology
• Focusing
• Laser alignment

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
936514