Medical Device Components, Manufacturing, and Assembly

Filtrar por

No hay ningún filtro seleccionado

Cross Section Width

Marca

División

Opciones de material de polímero

Diámetro interior

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Medical Device Components, Manufacturing, and Assembly


Medical Device Components, Manufacturing, and Assembly

Parker’s medical technology solutions include complete project management from start to finish. Our engineering expertise includes component and finished device manufacturing processes, capabilities that accommodate flexibility on volumes, and the ability to optimize materials to meet specific needs. By concurrently working with us, we enable customers to expand their reach with new products that improve patient outcomes. 


Design engineering, development and contract manufacture of medical molded and extruded thermoplastic, elastomer, and silicone components for medical devices, surgical instruments, diagnostics, and biopharma.

Viendo 10 de 5

Medical technology solutions for the manufacture of components, finished medical devices, and instruments for Life Science, medical, diagnostic, and biopharmaceutical applications.

Viendo 10 de 5

Parker kitting, packaging, sterilization, and logistics management services for finished medical devices provide customers numerous benefits that simplify processes and increase productivity.

Viendo 10 de 3

Parker works with medical device OEMs to develop strategic partnerships for the reliable design, engineering, and manufacture of precision components and finished medical devices.

Viendo 10 de 1

Parker Prädifa's custom elastomer seals and molded shapes are biocompatible and sterilization-resistant. They accomodate complex geometries and meet the stringent standards for medical devices.

Parker metal seals for medical technology are biocompatible, sterilizable, chemically and thermally extremely resistant, and durable sealing solutions. They are used wherever maximum mechanical strength and tightness are required.

Parker´s composite seals for medical devices combine the flexibility of elastomers with the stability of plastics or metals. They are biocompatible, sterilization-resistant, and chemically stable.

Parker O-rings for medical technology provide biocompatible, sterilizable, and chemically resistant sealing. Customizable for diverse applications such as ventilators, infusion systems, surgical instruments.

Parker's ParFab extruded profile seals offer customized sealing solutions made of silicone, FKM, or EPDM for demanding medical applications. Biocompatible and sterilization-resistant.

Parker's PTFE seals for medical devices are biocompatible, sterilizable, durable, and feature exceptional chemical and temperature resistance.


687852
687852