MegaBond Absolute Melt Blown Filter | High dirt-holding and absolute-rated filtration efficiency | #MBA20M10-TC-E


LOADING IMAGES
MBA20M10-TC-E

MegaBond Absolute Melt Blown Filter | High dirt-holding and absolute-rated filtration efficiency | #MBA20M10-TC-E

MegaBond Absolute is an absolute-rated melt blown filter which uses an innovative manufacturing process to yield higher dirt-holding capacities and long service life without contaminant migration.


Especificaciones técnicas

  • Valor de filtración (micras): 20
  • Configuración del tapón terminal: 222 O-ring/Flat
  • Material de la junta: EPR
  • Longitud: 10
  • Marca: Parker
  • Industria: Food and Beverage / Industrial / Inks, Paints and Coatings / Oil and Gas
  • Aplicación: Clarification / Prefiltration / Final Filtration
  • Estructura del filtro: Melt Blown with Polypropylene Core
  • Material del tapón terminal: Polypropylene or None
  • Medio: Polypropylene
  • Diámetro exterior: 2-1/2 inch
  • Caudal: 5 gal/min per 10 inch Cartridge
  • Clasificación de eficiencia: Absolute

Información del artículo

The MegaBond Absolute melt blown filter cartridges offer high dirt-holding capacity and absolute-rated filtration efficiency leading to long service life without contaminant migration. The MegaBond Absolute has a fixed core inner structure of thermally bonded continuous microfine polypropylene fibers. The modified outer layer fixed pore structure maximizes the graded density surface area to enhance dirt-holding capacity. Available in absolute ratings of 0.5, 1, 3, 5, 10, 20, 30, 50, 75 & 100 micron.

Benefits:
• Microfine, thermally bonded fiber construction with polypropylene core provides superior filtration & eliminates need for circulation to achieve product clarity
• Non-fiber-releasing, continuous fiber matrix prevents media migration and ensures consistent production yields and overall quality filtration performance
• No surfactants or binders to interrupt product quality or cause foaming
• Double open-end cartridges have polyolefin gaskets thermally bonded to both ends eliminating fluid bypass between the cartridge and vessel seal
• Superior inter-layer bonding eliminates contaminant unloading and channeling
• Unique outer graded density structure increases dirt holding capacity
• Polypropylene fiber provides broad chemical compatibility for a variety of applications
• FDA grade polypropylene (DOE only) designed to conform to ANSI/NSF61 standards
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• Pore size differentiation is achieved using fibers of differing diameters and maintaining uniform density throughout the cartridge
• Pore sizes do not change as DP increases during service, providing consistent particle retention
• ISO 9001 registered company

Applications:
• Photographics
• High Technology Coatings
• DI Water
• Plating Solutions
• Chemical Processing
• Membrane Prefiltration
• Food & Beverage

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
679945