MICROGUARD 99 - Standard Capacity HEPA Filters, Custom Configuartion | #2973714


LOADING IMAGES
2973714

MICROGUARD 99 - Standard Capacity HEPA Filters, Custom Configuartion | #2973714

MICROGUARD® 99 Standard Capacity HEPA filters feature a microglass fiber media and are used in a wide range of applications including large HVAC air handlers to smaller process air systems.


Especificaciones técnicas

  • Número de modelo: H1313A77-0FG130000
  • Marca: Parker
  • División: HVAC Filtration Division
  • Industria: HVAC and Refrigeration
  • Aplicación: Air Filtration
  • Tecnología: Filtration
  • Tipo de productos: High Efficiency Particulate Air Filters
  • Estilo de productos: HVAC Frame Systems
  • Para tipo de fluido: Air
  • Notas: Contact factory for specifications and availability

Información del artículo

Product Overview

The Parker MICROGUARD® 99 product line is comprised of standard capacity filters offered in a wide range of sizes in both metal and wood box frame styles featuring a urethane frame sealant.
Designed to trap microscopic airborne particles and contaminants from air stream to produce a safe environment and prevent cross-contamination of manufacturing processes. Delivers HEPA filtration efficiency at 99.97%, 99.99%, and 99.999% on 0.3 microns.
MICROGUARD 99 media is a continuous sheet of high efficiency white microglass paper with an acrylic binder pleated into a pack using corrugated aluminum separators, contained in cell sides made of galvanized steel or particle board. The entire media pack is bonded to the interior of the cell sides with urethane sealant. Dove tail interlocking urethane gaskets are standard on MICROGUARD 99.

Markets
•Commercial and Industrial HVAC
•Process Air Filtration

Applications
•Hotels and entertainment complexes
•Food processing
•Microelectronics manufacturing
•Data centers
•Commercial office buildings
•Schools and universities
•Clean manufacturing facilities
•Hospitals and healthcare facilities
•Government institutions
•Laboratories
•Industrial manufacturing

Benefits
Use in applications requiring filter for higher airflow applications
Offers longer service life and fewer filter change-outs with higher dust holding capacity
Energy savings – Lower pressure drop than standard filters due to highly refined media.
Fully sealed media pack prevents leakage and air bypass

Features
Filtration efficiency rating: 99.97%, 99.99%, 99.999% on 0.3 micron
Depth (in.): 5.875, 11.5 inches
Materials of construction: 16-gauge galvanized steel or ¾” (D) particle board, microglass fiber media with aluminum separators
Maximum operating temperature, 180 °F (82 °C)
Recommended final resistance: Twice initial resistance for HEPA applications
Filters individually tested per IEST-RP-CC001
Classified per UL Standard 900 for Flammability

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
682632