MICROGUARD HC - High Capacity HEPA Filters, Custom Configurations | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Número de modelo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

MICROGUARD HC - High Capacity HEPA Filters, Custom Configurations

MICROGUARD HC - High Capacity HEPA Filters, Custom Configurations

MICROGUARD® HC filters feature a micro-glass media and construction for higher air flow applications. Designed to trap contaminants from an air stream to produce a safe environment and prevent cross-contamination of manufacturing processes.

Especificaciones técnicas

  • Marca: Parker
  • División: HVAC Filtration Division
  • Industria: HVAC and Refrigeration
  • Aplicación: Air Filtration
  • Tecnología: Filtration
  • Tipo de productos: High Efficiency Particulate Air Filters
  • Estilo de productos: HEPA Frame System
  • Para tipo de fluido: Air
  • Notas: Contact factory for specifications and availability

Descripción completa del producto

The Parker MICROGUARD® HC product line is comprised of high capacity filters offered in a wide range of sizes.
Designed for use in higher air flow applications up to 500 FPM, deliver HEPA filtration efficiency at 99.97%, 99.99%, and 99.999% on 0.3 micron particles.
For renovations and upgrades, the selection of these high capacity filters means longer service life, lower maintenance expenses, and less disposal cost. State-of-the-art engineering utilizes a unique score fold pleat design that increases media surface area and reduces opportunities for media damage during handling.

MICROGUARD media is a continuous sheet of laid paper produced from glass microfibers which is subject to 11 distinct tests and inspections prior to shipment.
Markets
•Commercial and Industrial HVAC
•Process Air Filtration
Applications
•Hotels and entertainment complexes
•Food processing
•Microelectronics manufacturing
•Data centers
•Commercial office buildings
•Schools and universities
•Clean manufacturing facilities
•Hospitals and healthcare facilities
•Government institutions
•Laboratories
•Industrial manufacturing
Benefits
Use in applications requiring filter for higher airflow applications
Higher media area offers ability to operate in higher velocity applications with few change outs and higher capacity.
Fully sealed media pack prevents leakage and air bypass
Features
Filtration efficiency rating: 99.97%, 99.99%, 99.999% on 0.3 micron
Depth (in.): 11 ½
Materials of construction: 16-gauge metal frame, micro-glass fiber media with Aluminum separators
Maximum operating temperature, metal 180 °F (82 °C)
Rated face velocity: 500 FPM for 11 ½” filter depth
Recommended final resistance: Twice initial resistance for HEPA applications
Classified per UL Standard 900 for Flammability

Documentos relacionados

×

687852
682632