PBY200E8F600 - Modular Valve - Pro-Bloc Series | Brazil

Modular Valve - Pro-Bloc Series | #PBY200E8F600

Modular Valve - Pro-Bloc Series | #PBY200E8F600 OBSOLETE

Note: This product is no longer available - please refer to the Modular Valve - Pro-Bloc - EP Series as a replacement product


Especificaciones técnicas

  • Diámetro interno: 10 mm
  • Materiales de fabricación: Duplex
  • Tamaño de la conexión: Flange x Flange, 1/2" NPT F inch
  • Configuración de la válvula: Flange x Flange
  • Configuración: Ball-Needle-Ball
  • Tamaño de la brida: 1/2" inch
  • Tipo de cara de la brida: Raised Face Spiral
  • Clase de brida ANSI: 600
  • Material del asiento: PTFE
  • Tipo de mango: Stainless Steel Lever
  • Cumplimiento con especificaciones: N/A, API 6A, API 607, PRL 2, PSL 2, PSL 3, PSL 4, TAMAP, MESC SPE 77/312
  • Presión de trabajo máxima: 1500 psi, 103 bar
  • Temperatura máxima de funcionamiento: 204 °C, 400 °F
  • Temperatura mínima de funcionamiento: -29 °C, -20 °F
  • Aplicación de la industria: Instrument Isolation, In Situ Calibration, Inline Process Isolation, Chemical Injection, Process Sampling

Información del artículo

Parker’s Pro-Bloc series modular valves have been redesigned in conformance with EEMUA 182 standards, see Parker's Pro-Bloc EP Series for details.

Pro-Blocs are designed to replace conventional multiple-valve installations currently in use for interfacing with pressure measuring systems. The traditional way of creating a double block and bleed valve was to use three separate single isolate ball valves, a tee piece to join them together and a flanged weldolet to connect to the process pipeline. This was modified to bolt three valves together using through bolts and was referred to as a modular valve.

No supporting is needed as the modular valve is  small and light compared to the original method, It is easier to operate as the three valves are much closer together. By building three valves into one body to create double block and bleed valve you reduce the amount of potential leak paths, reduce the weight which is critical in offshore facilities, reduce the size and therefore the space taken up, very important offshore but also in onshore applications.

By combining customer-specified ball and needle valves into a single manifold, Parker’s Pro-Bloc modular valves significantly reduce the number of potential leak paths. They also have a lower system mass. This reduces loading and vibration stresses, further improving safety and reliability.

Parker’s Pro-Bloc valves are available in a range of configurations, including double-block, block-and-bleed, and block-bleed-block. Standard flange sizes include 1/2", 3/4", 1”, 1-1/2”, 2” and 3”. There are extensive choice of flange classes, from ANSI 150 to 2500. The pressure rating and operating temperature range depend on the type of valves specified by the customer.

There is a choice of 10, 15, 20 and 25 mm ball valve bore sizes. The standard outlet has a female NPT connection and matches the size of the valve bore. A wide range of alternative metric sizes, from 6 to 25 mm, and imperial sizes, from 1/4" to 1” is available, and other connection options include male NPT, and Parker CPI© single ferrule and A-LOK™ double ferrule compression fittings.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Reduced leak paths
• Less weight and space required
• No welded joints
• No support required
• Ease of operation
• In situ calibration
• Simple design
• One piece forged construction
• API and DIN standard versions
• Reduced installation costs
• Corrosion resistant alloys

Applications:
• Instrument isolation
• Inline process isolation

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687516