Molded In-Place Cover Seals | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Material de relleno

Elastómero

Material de la junta

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Molded In-Place Cover Seals

Molded In-Place Cover Seals

Parker Chomerics CHO-SEAL® Molded In-Place Gaskets are formed onto covers, permitting optimum seal profile to be formed which eliminates the need for adhesive and maximizing shielding effectiveness.

Especificaciones técnicas

  • Durómetro: 40 to 72 Shore A
  • Marca: Chomerics
  • Temperatura máxima de funcionamiento: 125 to 200 °C
  • Conductividad térmica: 0.6 to 2.2 W/m-K
  • Forma: Cover Seal
  • Tipo de productos: EMI Shielding Gasket
  • Tecnología: Sealing & Shielding
  • Gravedad específica: 1.7 to 3.7
  • Nivel de blindaje de ruido: 70 to 116 dB @ 2 GHz
  • División: Chomerics Division
  • Estilo de productos: Electrically Conductive Elastomer
  • Resistencia a la tracción: 120 to 200 psi, 0.83 to 1.38 MPa

Descripción completa del producto

Parker Chomerics Molded-In-Place Conductive Elastomer Cover Seals have been chosen for airborne, shipboard and ground based electronics equipment to meet high levels of shielding and environmental sealing requirements. In hundreds of applications, Parker Chomerics has molded our conductive elastomers onto covers machined by Parker Chomerics or provided by our customers to create a permanent seal/cover assembly with significant shielding, installation and maintainability benefits.

Parker Chomerics has in-house CNC machining capability, for fast, economical turn-around of prototypes, and developmental modifications of structural components, as well as full production capacity for components and seal assemblies. Incorporating our corrosion-resistant, silver-plated or nickel-plated aluminum filled silicones and fluorosilicones, these assemblies are particularly suited for environmentally demanding military/aerospace applications.

 

Our corrosion-resistant CHO-SEAL® 1285 and 1298 silver/aluminum and CHO-SEAL 6502 and 6503 nickel/aluminum gasket materials provide 90dB of shielding effectiveness at 1 GHz, excellent salt-spray resistance (MIL-STD 810), EMP survivability and a - 55° to 200°C use temperature range. Enclosure shielding and environmental sealing performance are improved in several ways when conductive elastomer gaskets are molded directly to a flange surface instead of being adhesively bonded or mechanically attached.

 

A Molded-In-Place gasket permits the optimum seal profile to be formed, achieving more gasket deflection with limited closure force when compared to flat, bonded gaskets. Eliminating the adhesive reduces interface resistance and maximizes shielding effectiveness. It also improves environmental sealing by eliminating the uncontrollable variations in adhesive thickness that may turn theoretically good designs into field failures.

 

Design and Cost Advantages over extruded or die-cut gaskets:

 

• Gasket Volume — typically less seal material is needed compared to die-cut gaskets, thereby reducing costs in many applications.

 

• Cross Section Design —compression/deflection requirements can be met with fewer fasteners, resulting in improved maintainability.

 

• Fastener Sealing — allows fasteners to be designed inboard or outboard of the gasket more easily, reducing both EMI and moisture leakage into the enclosure through fastener holes.

 

• Production Savings — the gasket, cover and compression stops become a single part, reducing the number of purchased items, inventory and documentation.

 

• Installation Savings —inconsistent and expensive adhesive bonding operations are eliminated.

 

• Field Reliability and Maintainability — damaged gaskets or covers become a 1-part replacement with little potential for error. Also, conductive gaskets will not be replaced mistakenly with ordinary non-conductive gaskets during routine maintenance.

 

Ordering Information:

 

Please reach out to our Applications Engineering team for insight into our molded in place gaskets and design support. You may submit a quote request through our website, please make note in the comments section that you require Applications Engineering support. Part numbers are custom and will be assigned individually. The part numbers listed on this website are to get you started with our quote process.

 

If you would like Parker Chomerics to supply your total gasket/cover assembly, send a drawing of the enclosure configuration to our Applications Engineering Department, along with your request for a quotation. If you would like us to mold CHO-SEAL elastomers to an existing cover, send a drawing or actual cover sample for evaluation. Note: Covers supplied for molding may require modification for tooling interface and must be unpainted and unplated.

 

Size Limitations:

 

Parker Chomerics can produce Molded-In-Place gasket/panel assemblies in any overall dimension larger than ¾ x ¾ in. (19 x 19 mm). Minimum recommended gasket profile cross section is 0.062 in. (1.6 mm), with a minimum thickness of 0.020 in. (0.5 mm) for flat gaskets. Smaller cross sections and thicknesses, although not recommended, can be accommodated. 

Documentos relacionados

×
Productos Material de relleno Elastómero Material de la junta
19-13-VXXX-6502 Nickel-Aluminium Silicone CHO-SEAL 6502
19-13-VXXX-6503 Nickel-Aluminium Fluorosilicone CHO-SEAL 6503
19-13-VXXX-1298 Silver-Aluminium Fluorosilicone CHO-SEAL 1298
19-13-VXXX-1285 Silver-Aluminium Silicone CHO-SEAL 1285
19-13-VXXX-1287 Silver-Aluminium Fluorosilicone CHO-SEAL 1287
19-13-VXXX-1215 Silver-Copper Silicone CHO-SEAL 1215
19-13-VXXX-6305 Nickel-Graphite Silicone CHO-SEAL S6305
19-13-VXXX-6370 Nickel-Graphite Silicone CHO-SEAL 6370
19-13-VXXX-6371 Nickel-Graphite Silicone CHO-SEAL 6371
19-13-VXXX-6308 Nickel-Graphite Silicone CHO-SEAL 6308
19-13-VXXX-6330 Nickel-Graphite Silicone CHO-SEAL 6330
19-13-VXXX-6303 Nickel-Graphite Fluorosilicone CHO-SEAL L6303
19-13-VXXX-1350 Silver-Glass Silicone CHO-SEAL 1350
19-13-VXXX-1310 Silver-Glass Silicone CHO-SEAL 1310
19-13-VXXX-1273 Silver-Copper Silicone CHO-SEAL 1273
19-13-VXXX-1270 Silver-Copper Silicone CHO-SEAL 1270

687852
179336