Miniature High Precision Direct Drive Rotary Stage - mPR Series | Brazil

Miniature High Precision Direct Drive Rotary Stage - mPR Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

Miniature High Precision Direct Drive Rotary Stage - mPR Series

Miniature High Precision Direct Drive Rotary Stage - mPR Series

The mPR series is a miniature high precision direct drive stage. The mPR is constructed of lightweight aluminum, and combines direct drive servo motor, high resolution encoder, and high precision bearing to produce a compact, high precision rotary stage.

Especificaciones técnicas

  • Serie del producto: MPR
  • Tipo de productos: Direct Drive Rotary Positioner
  • Tipo de eje de accionamiento: Direct
  • Tipo de retroalimentación: Optical Encoder
  • Velocidad de salida máxima: 300 RPM
  • Par de salida máximo: 8 lb-inch, 54.9 lb-inch, 0.9 Nm, 6.2 Nm
  • Tipo de rodamiento: Cross Roller
  • Capacidad de carga axial: 9 lbs, 26.5 lbs, 40 N, 118 N
  • Repetibilidad: ± 1 to ± 11 arc-sec
  • Voltaje de entrada: 24 to 340 VDC

Descripción completa del producto

The mPR series is a miniature precision direct drive rotary stage with integrated high precision rotary bearing, high resolution rotary encoder, and 3 phase AC servo motor. It has been engineered to deliver a combination of modularity, flexibility, and performance in an extremely compact package. The mPR is available in two form factors – 80mm and 104mm diameters. The combination of size, high precision, and all the features mentioned above make the mPR the ideal positioner for a number of high tech industries. The mPR's low profile and high precision make it ideal for applications in metrology systems, laser processing/machining, electronics manufacturing, and semiconductor manufacturing. The mPR 80 has common mounting feature to that of the MX80, and mSR 80/100, and the mPR 100 size has common mounting features to that of the 404XR for complete multi-axis systems.

Markets:
• Life Science
• Electronics manufacturing
• Semiconductor
• Optics

Features/Benefits:
• mPR 80: 80 mm dia. X 75 mm
• mPR 100: 104 mm dia. X 90 mm tall
• Continuous 360-degree operation
• Four encoder resolutions (3 digital incremental, 1 analog sine/cosine)
• Dowel holes in top and base for repeatable pinning
• Through hole aperture
• Direct mounting features to MX, mSR, and XR stages
• 3 meter, high flex cables
• Lightweight aluminum construction

Applications:
• Cleanroom
• Metrology
• Focusing

Documentos relacionados

×

687852
936514