MPW Stainless Steel Servo Motor Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
MPW Stainless Steel Servo Motor Series

MPW Stainless Steel Servo Motor Series OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Especificaciones técnicas

  • Tamaño del bastidor: 92 mm, 115 mm, 142 mm
  • Par continuo: 4 to 25.7 Nm, 35.6 to 227 lb-inch
  • Par motor: 11.5 to 72.3 Nm, 102.1 to 639.9 lb-inch
  • Velocidad nominal: up to 5000 RPM
  • Voltaje de entrada: 230 VAC, 400 to 460 VAC
  • Tipo de retroalimentación: 2000 ppr Incremental Encoder, Absolute Multi-turn EnDat Encoder, Absolute Single-turn SinCos/HIPERFACE Encoder, Absolute Multi-turn SinCos/HIPERFACE Encoder, Resolver
  • Accionamiento Parker compatible: Compax3, ARIES
  • Cumplimiento con especificaciones: CE, UL/cUL listed, NSF169
  • Grado de protección de admisión: IP69K
  • Freno de sujeción incluido: Optional
  • Método de enfriamiento: Air-Cooled / Natural Convection
  • Tipo de eje: Smooth, Keyway
  • Versiones personalizadas disponibles: Yes

Descripción completa del producto

The new MPW Series Stainless Steel Servo Motors extend the MPP servo motor family to meet the needs of those applications exposed to high pressure, highly caustic, washdown environments.  Specific applications can be found in such markets as Food and Beverage, Pharmaceutical, Packaging, and any other application that may be exposed to a harsh environment (salt, fog and humidity).

Markets
• Food and beverage
• Health and beauty
• Life science
• Military

Features and Benefits
• Sealed to IP69K to protect from high pressure/high temperature wash down
• 300 series stainless housing to withstand harsh environment
• Single piece front housing to seal against water intrusion
• Rotating (slinger) shaft seal to prevent particles from accumulating on the motor face
• Breather vent to keep moisture from getting into the motor
• Brake and feedback options to meet a variety of application needs

Applications
• Packaging, handling and slicing
• Bottle and container filling
• Radar pedestals
• Dispensing

Documentos relacionados

×

687852
936514