Mud Motor Boots | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Mud Motor Boots Mud Motor Boots

Mud Motor Boots

Parker's Mud Motor Boots sealing technology improves drilling productivity by extending the in hole drill time for the most severe wells. In initial field trials Parker's Boots reduced the failure rate of drilling boots to zero.

Especificações técnicas

  • Opções de materiais de polímeros: Nitrile Butadiene Rubber (NBR, XNBR), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Tipo de aplicação térmica: Low and High Temperature (< -30°C, > 121°C)
  • Para tipo de fluido: Drilling Mud (oil and water based)
  • Setor: Oil & Gas
  • Aplicação: Downhole Drilling
  • Dureza: 60 to 80 Shore A

Descrição completa do produto

Parker's Mud Motor Boots sealing technology improves drilling productivity by extending the in hole drill time for the most severe wells. Parker offers many advanced HNBR materials with high tear resistance. The compounds have been evaluated at 350˚ F and have been characterized using drill-site obtained muds to verify compatibility. In initial field trials Parker's Boots reduced the failure rate of drilling boots to zero.

Documentos relacionados

×
Produtos

687852
687519