Narrow Cross Section Rotary Shaft V Seal (L) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro del eje (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Narrow Cross Section Rotary Shaft V Seal (L)

Narrow Cross Section Rotary Shaft V Seal (L)

Parker’s “L” style rubber V seal has a narrow cross section for rotating shafts where space is limited. Its flexible lip seals against the counter face.

Especificaciones técnicas

  • Opciones de material de polímero: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM)
  • Temperatura mínima de funcionamiento: -40 °F, -40 °C
  • Temperatura máxima de funcionamiento: 325 °F, 163 °C
  • Desviación del eje máxima: Per Limits Detailed in Literature Document
  • Desalineación máxima del eje con el diámetro: 1 to 4°
  • Presión de trabajo máxima: 0 psi
  • Velocidad de corte máxima: 1000 to 2000 (5.1 to 10.2 m/s) ft/min, 5.1 to 10.2 m/sec
  • Tipo de junta: Homogenous rubber excluder
  • Material de junta del eje: Rubber

Descripción completa del producto

Parker’s “L” style V seal, also called a V ring, has a narrow cross section for rotating shafts where space is limited. It is primarily used for the exclusion of dirt, dust or water as well as retention of grease or other viscous fluids. The V seal may also be used as a secondary seal to protect primary seals by excluding contamination in hostile environments.

How it works: The seal body has a stretch fit on the shaft and the flexible lip seals against the counter face. As the shaft rotates the seal also acts as a slinger. Centrifugal force produces a decrease in contact pressure of the elastomer lip as speeds increase – keeping frictional losses and heat to a minimum.

Standard Materials:
• NBR; Temp -40F / +225F
• FKM: -30F / +325F

Shaft Surface Speed: To 1600 fpm (8.1 m/s)

Shaft Size Range: 5.320 to 18.700 inches (135 to 475 mm)

Maximum Shaft Dynamic Runout (TIR): Within limits of fitted width assembly dimension, B1, as illustrated in the Literature document in the Product Support tab, titled “Rotary Shaft V Seals and Excluders from Parker.”

Maximum (STBM) Misalignment: 1 to 4 degrees

Maximum Pressure: 0 psi

Typical Applications:
V seals (or V rings) are commonly used in a variety of applications including small motors, conveyors, appliances, agriculture and automotive equipment, work rolls, rolling mills, pumps, gear boxes, and pillow block bearings.

Documentos relacionados

×
Productos Diámetro del eje (pulg)
L Style V Seal 5.320 to 18.700

687852
687567