Universal Quick Disconnect Couplings - UQD Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Mitad de acoplamiento

Tamaño de la rosca de la conexión

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Universal Quick Disconnect Couplings - UQD Series

Universal Quick Disconnect Couplings - UQD Series

UQD Series, flat face quick disconnects are optimized for liquid cooling applications in data centers, servers and supercomputers. Universal Quick Disconnect, UQD, is based on an Open Compute, OCP design & is Nvidia Partner Network, NPN approved

Especificaciones técnicas

  • Aplicación: Liquid Cooling, Thermal Management
  • Presión de trabajo máxima: 11 bar, 150 psi
  • Tipo de productos: Push to Connect
  • Temperatura máxima de funcionamiento: 65 °C, 149 °F
  • Tipo de válvula: Flat Face
  • Temperatura mínima de funcionamiento: 63 °F
  • Tamaño del cuerpo: 1/8", 1/4", 3/8", 1/2" inch
  • Índice de caudal máximo: 0.55 - 4.7 (Depending on size) gal/min
  • Tipo de conexión: Male UNF, Male BSPP, Hose Barb, Push-lok hose barb
  • Material del cuerpo: Stainless Steel
  • Material de la junta: EPDM
  • Diámetro interior de la manguera: 1/4", 3/8", 1/2" inch

Descripción completa del producto

UQD Series quick disconnect couplings, developed in collaboration with OCP and Nvidia Partner Network, NPN approved is a critical component within the data center liquid cooling architecture. Both plugs and sockets are interoperable and interchangeable with other OCP-approved UQD manufacturers.

These QDs are manufactured with high-quality stainless steel and are available in a wide range of sizes and port configurations to be deployed across several designs of rack manifolds, flexible hoses, and IT gears.

Parker’s UQD series products are assembled and tested in a clean room environment to reduce contamination, with final assemblies tested to a helium-leak specification to ensure robust assembly and trusted quality.

Technical Characteristics:
- Sizes: 02 – 08 (1/8” – 1/2”)
- Materials: Stainless Steel
- Port Ends: Male ORB, Male BSPP, Hose Barb, Push-Lok Hose Barb
- Seal Material: EPDM
- Coupler Options Include: Red and Blue Color Coding

Markets & Applications:
- Information Technology
- Electronics
- Data Centers
- Supercomputers
- Liquid cooling
- Servers
- Rackable Server Systems

Features/Benefits:
- Global manufacturing and service capabilities
- Nvidia Partner Network, NPN approved
- Flush-face valve design prevents any fluid loss and optimum protection of electrical components
- End of line helium leak testing for quality assurance
- Reduced pressure drop for superior energy efficiency and system performance
- Manufacturing and assembly processes that reduces contamination
- Red and Blue color coding options on both plugs and sockets

Documentos relacionados

×
Productos Mitad de acoplamiento Tamaño de la rosca de la conexión
UQD-121-4PL Female Coupler N/A
UQD-122-4MO Male Nipple 7/16-20 -4 ORB
UQD-251-6PL Female Coupler N/A
UQD-252-6MO Male Nipple 9/16-18 -6 ORB
UQD-121-2MB Female Coupler G 1/8-28 BSPP
UQD-121-2MB-BU Female Coupler G 1/8-28 BSPP
UQD-121-2MB-RD Female Coupler G 1/8-28 BSPP
UQD-121-4MB Female Coupler G 1/4-19 BSPP
UQD-121-4MB-BU Female Coupler G 1/4-19 BSPP
UQD-121-4MB-RD Female Coupler G 1/4-19 BSPP
UQD-121-4MO Female Coupler 7/16-20 UNF
UQD-121-4MO-BU Female Coupler 7/16-20 UNF
UQD-121-4MO-RD Female Coupler 7/16-20 UNF
UQD-121-4PL-BU Female Coupler N/A
UQD-121-4PL-RD Female Coupler N/A
UQD-122-2MB Male Nipple G 1/8-28 BSPP
UQD-122-2MB-BU Male Nipple G 1/8-28 BSPP
UQD-122-2MB-RD Male Nipple G 1/8-28 BSPP
UQD-122-4MB Male Nipple G 1/4-19 BSPP
UQD-122-4MB-BU Male Nipple G 1/4-19 BSPP
UQD-122-4MB-RD Male Nipple G 1/4-19 BSPP
UQD-122-4MO-BU Male Nipple 7/16-20 UNF
UQD-122-4MO-RD Male Nipple 7/16-20 UNF
UQD-122-4PL Male Nipple N/A
UQD-122-4PL-BU Male Nipple N/A
UQD-122-4PL-RD Male Nipple N/A
UQD-251-4MB Female Coupler G 1/4-19 BSPP
UQD-251-4MB-BU Female Coupler G 1/4-19 BSPP
UQD-251-4MB-RD Female Coupler G 1/4-19 BSPP
UQD-251-4PL Female Coupler N/A
UQD-251-4PL-BU Female Coupler N/A
UQD-251-4PL-RD Female Coupler N/A
UQD-251-6HB Female Coupler N/A
UQD-251-6HB-BU Female Coupler N/A
UQD-251-6HB-RD Female Coupler N/A
UQD-251-6MB Female Coupler G 3/8-19 BSPP
UQD-251-6MB-BU Female Coupler G 3/8-19 BSPP
UQD-251-6MB-RD Female Coupler G 3/8-19 BSPP
UQD-251-6MO Female Coupler 9/16-18 UNF
UQD-251-6MO-BU Female Coupler 9/16-18 UNF
UQD-251-6MO-RD Female Coupler 9/16-18 UNF
UQD-251-6PL-BU Female Coupler N/A
UQD-251-6PL-RD Female Coupler N/A
UQD-252-4MB Male Nipple G 1/4-19 BSPP
UQD-252-4MB-BU Male Nipple G 1/4-19 BSPP
UQD-252-4MB-RD Male Nipple G 1/4-19 BSPP
UQD-252-4PL Male Nipple N/A
UQD-252-4PL-BU Male Nipple N/A
UQD-252-4PL-RD Male Nipple N/A
UQD-252-6HB Male Nipple N/A
UQD-252-6HB-BU Male Nipple N/A
UQD-252-6HB-RD Male Nipple N/A
UQD-252-6MB Male Nipple G 3/8-19 BSPP
UQD-252-6MB-BU Male Nipple G 3/8-19 BSPP
UQD-252-6MB-RD Male Nipple G 3/8-19 BSPP
UQD-252-6MO-BU Male Nipple 9/16-18 UNF
UQD-252-6MO-RD Male Nipple 9/16-18 UNF
UQD-252-6PL Male Nipple N/A
UQD-252-6PL-BU Male Nipple N/A
UQD-252-6PL-RD Male Nipple N/A
UQD-371-8MO Female Coupler 3/4-16 UNF
UQD-371-8MO-BU Female Coupler 3/4-16 UNF
UQD-371-8MO-RD Female Coupler 3/4-16 UNF
UQD-372-8MO Male Nipple 3/4-16 UNF
UQD-372-8MO-BU Male Nipple 3/4-16 UNF
UQD-372-8MO-RD Male Nipple 3/4-16 UNF
UQD-501-6MB Female Coupler G 3/8-19 BSPP
UQD-501-6MB-BU Female Coupler G 3/8-19 BSPP
UQD-501-6MB-RD Female Coupler G 3/8-19 BSPP
UQD-502-8MB Male Nipple G 1/2-14 BSPP
UQD-502-8MB-BU Male Nipple G 1/2-14 BSPP
UQD-502-8MB-RD Male Nipple G 1/2-14 BSPP
UQD-252-4HB Male Nipple N/A
UQD-502-10MO Male Nipple 7/8-14 UNF
UQD-502-10MO-BU Male Nipple 7/8-14 UNF
UQD-502-10MO-RD Male Nipple 7/8-14 UNF
UQD-121-4CPL Female Coupler N/A
UQD-121-4CPL-BU Female Coupler N/A
UQD-121-4CPL-RD Female Coupler N/A
UQD-251-6CPL Female Coupler N/A
UQD-251-6CPL-BU Female Coupler N/A
UQD-251-6CPL-RD Female Coupler N/A
UQD-371-6HB Female Coupler N/A
UQD-371-6HB-BU Female Coupler N/A
UQD-371-6HB-RD Female Coupler N/A
UQD-371-6PL Female Coupler N/A
UQD-371-6PL-BU Female Coupler N/A
UQD-371-6PL-RD Female Coupler N/A
UQD-372-8HB Male Nipple N/A
UQD-372-8HB-BU Male Nipple N/A
UQD-372-8HB-RD Male Nipple N/A
UQD-372-8MB Male Nipple G 1/2-14 BSPP
UQD-372-8MB-BU Male Nipple G 1/2-14 BSPP
UQD-372-8MB-RD Male Nipple G 1/2-14 BSPP
UQD-372-8PL Male Nipple N/A
UQD-372-8PL-BU Male Nipple N/A
UQD-372-8PL-RD Male Nipple N/A
UQD-501-12MO Female Coupler 1 1/16-12 UNF
UQD-501-12MO-BU Female Coupler 1 1/16-12 UNF
UQD-501-12MO-RD Female Coupler 1 1/16-12 UNF
UQD-501-10MO Female Coupler 7/8-14 UNF
UQD-501-10MO-BU Female Coupler 7/8-14 UNF
UQD-501-10MO-RD Female Coupler 7/8-14 UNF
UQD-501-10PL Female Coupler N/A
UQD-501-10PL-BU Female Coupler N/A
UQD-501-10PL-RD Female Coupler N/A

687852
687539